FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD
FREE SHIPPING on Orders Over US$79

United States

This picture is about 12FMTPOM5.
01:10
This picture is about 12FMTPOM5.
This picture is about 12FMTPOM5.
This picture is about 12FMTPOM5.
This picture is about 12FMTPOM5.
This picture is about 12FMTPOM5.
This picture is about 12FMTPOM5.
This picture is about 12FMTPOM5.

3m (10ft) MTP® Jumper, MTP®-12 UPC (Female) to MTP®-12 UPC (Female), 12 Fibers, Multimode (OM5), Plenum (OFNP), 0.35dB Max, Type B, Lime Green

#116392
#116392

SWDM Solutions

US$89.00
FS P/N: 12FMTPOM5
FS P/N: 12FMTPOM5
227 Sold
14 Reviews
10 Questions
Pre-order, Ship by 04 Jul, 2024
See more Warehouse
Deliver to New York, 10010
Free Shipping via Fedex International Priority
Products and Project Inquiry
1-Year Warranty
30-Day Returns
30-Day Exchange

MTP®-12 Jumper, F to F, UPC, 12F, OM5, OFNP, 0.35dB, Type B

MTP® jumpers, allow for the seamless migration to higher data rates in the data center when used in conjunction with our trunk cables. They are typically used for patching within a cabinet. MTP® cable, a cost-effective alternative to time-consuming field termination, is designed for high-density fiber patching in data centers which need space saving and reduce cable management troubles.

OM5 fibers are 100% standards compliant meeting all OM3 and OM4 specifications, with an additional requirement for Differential Mode Delay (DMD) that compensates for modal and chromatic dispersion. They include additional bandwidth characterization at 953 nm to support extended distances when using SWDM. OM5 fibers apply to data centers that require quick infrastructure deployment with extended reach and want to maintain bandwidth throughout the infrastructure.
Please note: The US Conec MTP® connectors are fully compliant with the MPO standards, achieving higher performance levels when compared to generic MPO connectors.

Specifications
Connector Type
US Conec MTP®-MTP Female (Pinless)
Polish Type
UPC to UPC
Fiber Mode
OM5 50/125μm
Wavelength
850/1300nm
40G Ethernet Distance
440m at 850nm
100G Ethernet Distance
150m at 850nm
RoHS Compliancy Status
Compliant
Minimum Bend Radius
7.5mm
Insertion Loss
0.35dB Max (0.15dB Typ.)
Return Loss
≥20dB
Effectivemodal Bandwidth (at 850nm)
≥4700mHz·km
Effectivemodal Bandwidth (at 953nm)
≥2470mHz·km
Jacket OD
3.0mm
Cable Jacket
Plenum (OFNP)
Installation Tensile Load
66N
Tensile Strength (Long/Short Term)
80/240N
Operating Temperature
-10 to 70°C (14 to 158℉)
Storage Temperature
-40 to 85°C (-40 to 185℉)
*MTP is a registered trademark of US Conec Ltd. US Conec and FS.COM partner on supplying high performance MTP series products.
.

Quality Testing Program

Take a look at our test program to get the reliable and high-performance fiber optic cables.

Quality Testing Program

Fiber Optic Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Features
Superior Workmanship Guarantees Stable Transmission

MTP® cables are offering state-of-the-art multi-fiber and mechanical performance.

US Conec MTP® Connector

Deliver stable signals and achieves flexible system design.

Bend Insensitive Fiber

Allow tighter cable bends for slack storage and routing.

Plenum (OFNP) Outer Jacket

Fire resistance and low smoke to minimize damage.

OM5 Fiber - Ready for Next-Generation Wideband Networks

Transmit multiple signals on one fiber, increasing the bandwidth of a single fiber at least four.

High Density Cabling for Various Environments
Minimize waste, optimize cable management, and speed deployment for lower installation costs.
Data Centers
Storage Area Networks (SAN)
Communications Rooms
Clean Fiber Means Performance
Clean end-face is the main requirement for reliability and high-performance connection.

Cleaning MTP®/MPO connectors with IBC MPO cleaner.

Cleaning MTP®/MPO connectors with cassette cleaner.

Questions & Answers
Ask a question
All (10)Application (2)MTP® MPO Connector (2)Cable Jacket (1)Compatibility (1)Custom Length (1)Minimum Length (1)MTP Cassettes (1)Polish Type (1)
Customer Reviews
Write a review
(undefined reviews)
4.7
5 stars
4 stars
3 stars
2 stars
1 star
10
4
0
0
0

B***t

United States

December 04, 2023
5.0
Nice stuff, great service from the engineers.
Verified Purchase
Helpful 0
Comment 0

S***h

United States

December 03, 2023
5.0
Fast delivery, pretty well made and not too expensive.
Verified Purchase
Helpful 0
Comment 0

C***e

United States

October 09, 2023
4.0
The cables are as described. Plugged in a pass traffic with no issues.
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed