FS Singapore FREE NEXT DAY DELIVERY on Orders Over SGD99
Singapore / S$ SGD
FREE NEXT DAY DELIVERY on Orders Over SGD99

Singapore

Accelerating Your Discoveries

Governments are developing toward the integration of IP voice and data to achieve information and intelligence at government offices. Featuring multi-lingual and multi-level IVR services, the governments' service hotlines allow citizens (callers) to solve their questions more quickly, striving to provide efficient and convenient government services.

FS adopts advanced IP communication technology based on IP PBX to integrate phone voice into the data network, providing the government with flexible IVR functions and other advanced communication functions such as phone recording, teleconferencing and mobile office, making the government information system more reliable.

Featured Products

FIP-3102

Key Application: Residence Hall

  • 2.3" 132x 64 Dot-matrix Display

  • 2 SIP Accounts, 6-way Conferencing

  • Local Phonebook up to 1000 Entries

FIP-5112

Key Application: General Office

  • 2.8" 320x 240 Color LCD

  • Up to 12 SIP Accounts, 6-way Conferencing

  • Support WiFi via WiFi Dongle and Built-in Bluetooth

FIP-5220

Key Application: Meeting Room

  • Features 4 Soft-keys, 2 Line Keys

  • Compatible with 3CX, FreePBX, etc.

  • Up to 20 SIP Accounts, 6-way Conferencing

FIP-7220

Key Application: GM 0ffice

  • Up to 20 SIP Accounts, 10-way Conferencing

  • Built-in Bluetooth 5.0 and 2.4G/5G Wi-Fi

  • Support Secondary Development API

PBX-D503

Key Application: Government Equipment Room

  • Up to 600 Users and 150 Concurrent Calls

  • 15000 Hours Call Recording & Voicemail

  • Support Multi-level IVR (Interactive Voice Response)

D-DTU

Key Application: Government Equipment Room

  • Support 1 E1/T1

  • Flexible Combination with Other Types of Boards (Same Series)

  • Compatible with FS PBX-D503 to Expand PBX Functionality

S3400-24T4FP

Key Application: General Office

  • PoE+ Standard, Total Budget 370W

  • Support ERPS (Ethernet Ring Protection Switching) for Failover Protection

  • Support ACL, L2 Multicast Functions, RIP

S3410-24TS-P

Key Application: General Office

  • Auto-Sensing IEEE 802.3af/at PoE (Up to 30W per Port)

  • Broadcom BCM56150 Chip, Support 4 Units

  • 1+1 Hot-swap Power Supplies, Built-in Smart Fans S5810-28FS

S5810-28FS

Key Application: Government Equipment Room

  • Broadcom BCM56342 Chip

  • Support up to 8 Units S5810 Series Stacking

  • Support LACP, ACL, MPLS, L2 Multicast Functions, DHCP Sever

SG-5105

Key Application: Government Equipment Room

  • 8 Gigabit RJ45 Ports, 1x SFP,1x SFP+ Port

  • Up to 10 WAN Ports Optimize Bandwidth Usage

  • Highly Secure VPN, Support IPsec/GRE/L2TP/PPTP VPN

Advantages

Built-in IVR

  • Built-in IVR (Interactive Voice Response) has an automatic answering system to reduce the number of calls and save operating costs.

Direct Inward Dialing

  • Direct Inward Dialing numbers route calls to the person directly, without the need for a receptionist or phone menu, saves time.

Redundant Backup

  • IPPBX has redundant backup mechanism to ensure the reliable operation of the system at telecom level.

Ready to get started?

Have a question about purchasing a solution that you are interested in? Fill in the form and we’ll respond in 1 working day.

First name *

Last name *

Email address *

Details *

0/5000