FS Singapore FREE NEXT DAY DELIVERY on Orders Over SGD99
Singapore / S$ SGD
FREE NEXT DAY DELIVERY on Orders Over SGD99

Singapore

Easy-to-use Voice Collaboration

A growing number of colleges and universities are gravitating to VoIP to reduce infrastructure and maintenance costs for communications services. Through FS VoIP solutions, administrators can provide students and teachers with the best communication tools they need to improve the learning process and achieve success.

FS provides voice communication solutions, the existing IP network was used to expand the VoIP business without additional large-scale wiring to save cost. The PCs achieve Gigabit Ethernet network by connecting with IP Phones. IPPBX can support up to 150 concurrent calls and 600 users for future expansion.

Featured Products

FIP-3102

Key Application: Residence Hall

  • 2.3" 132x 64 Dot-matrix Display

  • 2 SIP Accounts, 6-way Conferencing

  • Local Phonebook up to 1000 Entries

FIP-5112

Key Application: General Offfice

  • 2.8" 320x 240 Color LCD

  • Up to 12 SIP Accounts, 6-way Conferencing

  • Support WiFi via WiFi Dongle and Built-in Bluetooth

FIP-5220

Key Application: Meeting Room

  • Features 4 Soft-keys, 2 Line Keys

  • Compatible with 3CX, FreePBX, etc.

  • Up to 20 SIP Accounts, 6-way Conferencing

FIP-7220

Key Application: Management Office

  • Up to 20 SIP Accounts, 10-way Conferencing

  • Built-in Bluetooth 5.0 and 2.4G/5G Wi-Fi

  • Support Secondary Development API

PBX-D503

Key Application: Communication Room

  • Up to 600 Users and 150 Concurrent Calls

  • 15000 Hours Call Recording & Voicemail

  • Support Multi-level IVR (Interactive Voice Response)

D-DTU

Key Application: Communication Room

  • Software Configurable E1/T1 Ports

  • Flexible Combination with Other Types of Boards (Same Series)

  • Compatible with FS PBX-D503 to Expand PBX Functionality

S3400-24T4FP

Key Application: General Floor Building

  • PoE+ Standard, Total Budget 370W

  • Support ERPS (Ethernet Ring Protection Switching) for Failover Protection

  • Support ACL, L2 Multicast Functions, RIP

S3410-24TS-P

Key Application: General Floor Building

  • Auto-Sensing IEEE 802.3af/at PoE

  • Broadcom BCM56150 Chip, Support 4 Units

  • 1+1 Hot-swap Power Supplies, Built-in Smart Fans S5810-28FS

S5810-28FS

Key Application: Communication Room

  • Broadcom BCM56342 Chip

  • Support Up to 8 Units S5810 Series Stacking

  • Support LACP, ACL, MPLS, L2 Multicast Functions, DHCP Sever

SG-5105

Key Application: University Communication Room

  • 8 Gigabit RJ45 Ports, 1x SFP, 1x SFP+ Port

  • Up to 10 WAN Ports Optimize Bandwidth Usage

  • Highly Secure VPN, Support IPsec/GRE/L2TP/PPTP VPN

Advantages

Faster Network

  • Dual Gigabit Ethernet ports of lP phones ensure faster transmission speed.

Higher Efficiency

  • Direct Inward Dial (DID) phone numbers for quick dialing and ensure resources are shared on external lines.

Saved Budget

  • No need to run new phone lines as voice signals are carried over the IP network.

Ready to get started?

Have a question about purchasing a solution that you are interested in? Fill in the form and we’ll respond in 1 working day.

First name *

Last name *

Email address *

Details *

0/5000