FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about FS-AP3000C.
This picture is about FS-AP3000C.
This picture is about FS-AP3000C.
This picture is about FS-AP3000C.
This picture is about FS-AP3000C.
This picture is about FS-AP3000C.
This picture is about FS-AP3000C.
This picture is about FS-AP3000C.
This picture is about FS-AP3000C.
This picture is about FS-AP3000C.

FS-AP3000C, Wi-Fi 5 802.11ac Wave 2, 3000 Mbps Wireless Access Point, 4 × 4 MU-MIMO Three Radios (Power Adapter Included)

#84028
#84028

Qualcomm 512 Clients

451,01 € (Incl. VAT)
FS P/N: FS-AP3000C
161 Sold
11 Reviews
33 Questions
23 in DE Warehouse, Get it by 24 May, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Online Installation
Test Support
3-Year Warranty
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

Wi-Fi 5 802.11ac Wave 2 3000 Mbps Wireless Access Point, 4x4 MU-MIMO Three Radios

The FS-AP3000C features simultaneous, Three Radios, 4x4 MIMO and powerful hardware features in Wi-Fi 802.11ac Wave 2 technology, delivers high performance with reliable wireless for small and mid-size businesses and services simultaneously on the 2.4GHz and 5GHz bands. The first 2.4GHz band with two spatial streams supports 2x2 SU-MIMO, the second 5GHz band with two spatial streams supports 2x2 SU-MIMO and 2x2 MU-MIMO, and the third 5GHz band with four spatial streams supports 4x4 SU-MIMO and 4x4 MU-MIMO.

With built-in smart antennas and support for 802.11n and 802.11ac, the AP provides gigabit access for wireless users greatly enhancing user experiences. The FS-AP3000C has a refined industrial design and can be easily installed using the included mounting hardware. The access point can be managed independently (standalone) and it's applicable to SMB and commercial scenarios such as hospitals, campuses, hotels and airports.

Specifications
Wired Interfaces
3x 10/100/1000Mbps RJ45
AP Chip
Qualcomm IPQ4029
Wireless Standards
IEEE 802.11a/b/g/n/ac Wave 2
Frequency Band
2.4GHz and 5GHz
Maximum Number of Users
512
Transmission Rate
3000 Mbps
Recommended Number of Users
30~40
Multiple SSIDs
32
Antenna Type
Omnidirectional Antennas
MIMO
4×4
Antenna Gain
2.4 GHz: 2× 3 dBi
5 GHz: 4× 3.5 dBi
Operating Mode
FAT/FIT AP
Reference Coverage Radius
25m
Dimensions (HxWxD)
1.96"x8.26"x8.26" (50x210x210mm)
Environment
Indoor
Mount
Ceiling/Wall
Operating Temperature
-10 to 55°C (50 to 131°F)
Transmission Power
10~23dBm
Storage Temperature
-40 to 70°C (40 to 158°F)
Power Supply
IEEE 802.3at PoE, DC 12V/4A
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Features

Three Radios Wi-Fi That Boosts Business Performance
Providing faster speeds, all users can enjoy excellent connectivity without the slowdown.
Wi-Fi 5
Qualcomm Chip
All Bands 3000 Mbps
Compatible with Wi-Fi 4
Optimize for What You Need
The AP delivers a smooth and superior Wi-Fi experience in workplaces, featuring load-balance, and airtime fairness.
Load Balancing
Increasing user average bandwidth and improving connection availability
Airtime Fairness
Improving total Wi-Fi throughput by limiting access time for low speed devices
Highly Quality Assurance with IXIA Test

Ensure the performance and stability of wireless access points through ixia test equipment.

Managed Independently or with a Wireless Controller
Wi-Fi 5 access point can be run by standalone or controller to meet whatever your business need.
System status at a glance
Console, Telnet login
Web management
Wireless Standard
802.11a/b/g/n/ac Wave2
802.11a/b/g/n/ac
802.11a/b/g/n/ac Wave2
802.11a/b/g/n/ac/ac Wave2/ax
802.11a/b/g/n/ac/ac Wave2/ax
Frequency
Tri-Band
Dual-Band
Dual-Band
Dual-Band
Tri-Band
Max. Data Rate
3000 Mbps
733 Mbps
1167 Mbps
2400 Mbps
3267 Mbps
Data Rate per Band
2.4GHz: 400 Mbps
5GHz: 867 Mbps
5GHz: 1733 Mbps
2.4GHz: 300 Mbps
5GHz: 433 Mbps
2.4GHz: 300 Mbps
5GHz: 867 Mbps
2.4GHz: 575Mbps/5GHz: 1200 Mbps
5GHz: 1200 Mbps
2.4GHz: 574Mbps/5GHz: 1200 Mbps
5GHz: 1200 Mbps
2.4GHz: 400Mbps/5GHz: 867 Mbps
Max Users
512
256
256
1024
1040
Concurrent Users
30-40
20-30
30-40
64
68
MIMO
4x4
2x2
2x2
2x2
2x2
Chip
Qualcomm IPQ4029
Qualcomm QCA9531
Qualcomm QCA9563
Broadcom BCM47622
Broadcom BCM47622L
Port
3x 10/100/1000M RJ45
2x 10/100M RJ45
2x 10/100/1000M RJ45
1x 10/100/1000M RJ45
3x 10/100/1000M RJ45
Power-over-Ethernet
802.3at
802.3af/802.3at
802.3at
802.3af
802.3af/802.3at
SSIDs
32
32
32
32
32
Management
Run standalone
Run standalone
Run standalone
Application
SMBs, hospitals, campuses, hotels and airports
SMBs, hospitals, campuses, hotels and airports
SMBs, hospitals, campuses, hotels and airports
SMBs, education institutions, cafés, entertainment venues
SMBs, education institutions, cafés, entertainment venues
Mounting
Ceiling/Wall
Ceiling/Wall
Ceiling/Wall
Ceiling/Wall
Ceiling/Wall
Dimensions
50x210x210mm
30x165x165mm
43x190x190mm
26x153x193mm
48.85x220x220mm
Specifications

Wi-Fi 5 802.11ac Wave 2 3000 Mbps Wireless Access Point, 4x4 MU-MIMO Three Radios

The FS-AP3000C features simultaneous, Three Radios, 4x4 MIMO and powerful hardware features in Wi-Fi 802.11ac Wave 2 technology, delivers high performance with reliable wireless for small and mid-size businesses and services simultaneously on the 2.4GHz and 5GHz bands. The first 2.4GHz band with two spatial streams supports 2x2 SU-MIMO, the second 5GHz band with two spatial streams supports 2x2 SU-MIMO and 2x2 MU-MIMO, and the third 5GHz band with four spatial streams supports 4x4 SU-MIMO and 4x4 MU-MIMO.

With built-in smart antennas and support for 802.11n and 802.11ac, the AP provides gigabit access for wireless users greatly enhancing user experiences. The FS-AP3000C has a refined industrial design and can be easily installed using the included mounting hardware. The access point can be managed independently (standalone) and it's applicable to SMB and commercial scenarios such as hospitals, campuses, hotels and airports.

Specifications
Wired Interfaces
3x 10/100/1000Mbps RJ45
AP Chip
Qualcomm IPQ4029
Wireless Standards
IEEE 802.11a/b/g/n/ac Wave 2
Frequency Band
2.4GHz and 5GHz
Maximum Number of Users
512
Transmission Rate
3000 Mbps
Recommended Number of Users
30~40
Multiple SSIDs
32
Antenna Type
Omnidirectional Antennas
MIMO
4×4
Antenna Gain
2.4 GHz: 2× 3 dBi
5 GHz: 4× 3.5 dBi
Operating Mode
FAT/FIT AP
Reference Coverage Radius
25m
Dimensions (HxWxD)
1.96"x8.26"x8.26" (50x210x210mm)
Environment
Indoor
Mount
Ceiling/Wall
Operating Temperature
-10 to 55°C (50 to 131°F)
Transmission Power
10~23dBm
Storage Temperature
-40 to 70°C (40 to 158°F)
Power Supply
IEEE 802.3at PoE, DC 12V/4A
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Features
Three Radios Wi-Fi That Boosts Business Performance
Providing faster speeds, all users can enjoy excellent connectivity without the slowdown.
Wi-Fi 5
Qualcomm Chip
All Bands 3000 Mbps
Compatible with Wi-Fi 4
Optimize for What You Need
The AP delivers a smooth and superior Wi-Fi experience in workplaces, featuring load-balance, and airtime fairness.
Load Balancing
Increasing user average bandwidth and improving connection availability
Airtime Fairness
Improving total Wi-Fi throughput by limiting access time for low speed devices
Highly Quality Assurance with IXIA Test

Ensure the performance and stability of wireless access points through ixia test equipment.

Managed Independently or with a Wireless Controller
Wi-Fi 5 access point can be run by standalone or controller to meet whatever your business need.
System status at a glance
Console, Telnet login
Web management
Wireless Standard
802.11a/b/g/n/ac Wave2
802.11a/b/g/n/ac
802.11a/b/g/n/ac Wave2
802.11a/b/g/n/ac/ac Wave2/ax
802.11a/b/g/n/ac/ac Wave2/ax
Frequency
Tri-Band
Dual-Band
Dual-Band
Dual-Band
Tri-Band
Max. Data Rate
3000 Mbps
733 Mbps
1167 Mbps
2400 Mbps
3267 Mbps
Data Rate per Band
2.4GHz: 400 Mbps
5GHz: 867 Mbps
5GHz: 1733 Mbps
2.4GHz: 300 Mbps
5GHz: 433 Mbps
2.4GHz: 300 Mbps
5GHz: 867 Mbps
2.4GHz: 575Mbps/5GHz: 1200 Mbps
5GHz: 1200 Mbps
2.4GHz: 574Mbps/5GHz: 1200 Mbps
5GHz: 1200 Mbps
2.4GHz: 400Mbps/5GHz: 867 Mbps
Max Users
512
256
256
1024
1040
Concurrent Users
30-40
20-30
30-40
64
68
MIMO
4x4
2x2
2x2
2x2
2x2
Chip
Qualcomm IPQ4029
Qualcomm QCA9531
Qualcomm QCA9563
Broadcom BCM47622
Broadcom BCM47622L
Port
3x 10/100/1000M RJ45
2x 10/100M RJ45
2x 10/100/1000M RJ45
1x 10/100/1000M RJ45
3x 10/100/1000M RJ45
Power-over-Ethernet
802.3at
802.3af/802.3at
802.3at
802.3af
802.3af/802.3at
SSIDs
32
32
32
32
32
Management
Run standalone
Run standalone
Run standalone
Application
SMBs, hospitals, campuses, hotels and airports
SMBs, hospitals, campuses, hotels and airports
SMBs, hospitals, campuses, hotels and airports
SMBs, education institutions, cafés, entertainment venues
SMBs, education institutions, cafés, entertainment venues
Mounting
Ceiling/Wall
Ceiling/Wall
Ceiling/Wall
Ceiling/Wall
Ceiling/Wall
Dimensions
50x210x210mm
30x165x165mm
43x190x190mm
26x153x193mm
48.85x220x220mm

Questions & Answers

Customer Reviews

Resources

379,00 € (Excl. VAT)

451,01 € (Incl. VAT)

23 in DE Warehouse