FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about CMV-SD1U1.6W.
This picture is about CMV-SD1U1.6W.
This picture is about CMV-SD1U1.6W.
This picture is about CMV-SD1U1.6W.
This picture is about CMV-SD1U1.6W.
This picture is about CMV-SD1U1.6W.
This picture is about CMV-SD1U1.6W.
This picture is about CMV-SD1U1.6W.
This picture is about CMV-SD1U1.6W.
This picture is about CMV-SD1U1.6W.
This picture is about CMV-SD1U1.6W.
This picture is about CMV-SD1U1.6W.

1U 1.6'' Single D-ring Vertical Cable Manager with M6 Model Screws and Nuts

#73094
#73094

Metal 3.15" Depth EIA Rack/Cabinet

3,33 € (Incl. VAT)
FS P/N: CMV-SD1U1.6W
45K Sold
15 Reviews
12 Questions
540 in DE Warehouse, Get it by 20 Jun, 2024
658 in Global Warehouse, Get it by 02 Jul, 2024
320 in Transit, Get it by 06 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
1-Year Warranty
30-Day Returns
30-Day Exchange

1U 1.6'' Single Vertical Cable Management Ring with M6 Screws and Nuts

1.6'' Vertical cable management rings provide you with a cost-effective solution which allows you to neatly and effectively organize and route cable bundles along racks and wall, which maximizes protection of network cabling infrastructure and optimizes network performance. Providing strain relief for attached cables, multiple vertical rings can be attached to your rack where you need them for a versatile cable management solution without any height limitation.

Specifications
Number of Rack Units
1U
Style
D-ring
Orientation
Vertical
Product Type
Single Sided
Material
Metal (Galvanized Iron)
Cable Capacity (Theoretical Value)
60pcs (Cat6 24AWG)
Dimensions (HxWxD)
1.7"x1.6"x3.2" (42x40x80mm)
Weight
0.18lbs (0.08kg)
Installation
Standard Racks & Cabinets
Included Accessories
M6*15mm Screw x2 and M6 Nut x2
Environment
Indoor
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Metal D-ring for Vertical Cable Management

The vertical D-ring can be utilized M6 screws & nuts to the wall or any standard racks/cabinets, it offers open access for easier vertical cable management.

Rounded Edges

Radius-edged design to protect cable insulation from nicks or wear

Bend Radius Control

Maintains proper bend radius to eliminate cable tension stress

Positioning Configurations

Solid frame with a full rectangular base can support large bundles of cables

products/73094.html
CMV-SD1U1.6W
products/64186.html
CMV-5U3W
products/63033.html
CMV-SFD45U5W
products/63030.html
CMV-DFD45U5W
products/73093.html
CMV-SD1U3W
Number of Rack Spaces
1U
5U
45U
45U
1U
Style
D-ring
Finger Duct with Cover
Finger Duct with Cover
Finger Duct
D-ring
Orientation
Vertical
Vertical
Vertical
Vertical
Vertical
Product Type
Single Sided
Single Sided
Single Sided
Dual Sided
Single Sided
Panel Material
Metal (Galvanized Iron)
ABS, UL 94V-0
ABS, PVC
ABS, PVC
Metal (Galvanized Iron)
Installation
Standard Racks & Cabinets
Standard Racks & Cabinets
Matching for 45U Open Rack
Matching for 45U Open Rack
Standard Racks & Cabinets
Cable Capacity (Theoretical Value)
60pcs
188pcs
2745pcs
5490pcs
120pcs
Questions & Answers
Ask a question
All (12)Application (3)Accessories (1)Bend Radius (1)Cable Capacity (1)Certification (1)Customization (1)Installation (1)Material (1)
Customer Reviews
Write a review
(undefined reviews)
4.7
5 stars
4 stars
3 stars
2 stars
1 star
11
3
1
0
0

B***a

United States

August 09, 2022
5.0
Works great for routing cables vertically. Used 4 of these on each side of my 37U rack.
Verified Purchase
Helpful 0
Comment 0

M***s

United States

January 31, 2022
5.0
Easy to fit and now have a tidy data cabinet.
Verified Purchase
Helpful 0
Comment 0

K***l

Norway

May 08, 2021
5.0
Ok, so reviewing these items feels a bit silly. It\'s a little metal thing, it\'s not a new recipe for coca cola or something. It does what it\'s supposed to. I\'m not USING it it for what it\'s supposed to be used for, but it does that well anyway.
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed