3'' Vertical cable management rings provide you with a cost-effective solution which allows you to neatly and effectively organize and route cable bundles along racks and wall. Providing strain relief for attached cables, multiple vertical rings can be attached to your rack where you need them for a versatile cable management solution without any height limitation.
Click to open expanded view
1U 3'' Single D-ring Vertical Cable Manager with M6 Model Screws and Nuts
3'' Single Vertical Cable Management Ring with M6 Screws and Nuts
Features
The vertical D-ring can be utilized M6 screws & nuts to the wall or any standard racks/cabinets, it offers open access for easier vertical cable management.
Rounded Edges
Radius-edged design to protect cable insulation from nicks or wear
Bend Radius Control
Maintains proper bend radius to eliminate cable tension stress
Positioning Configurations
Solid frame with a full rectangular base can support large bundles of cables
Number of Rack Spaces | 1U | 1U | 5U | 45U | 45U |
Style | D-ring | D-ring | Finger Duct with Cover | Finger Duct with Cover | Finger Duct |
Orientation | Vertical | Vertical | Vertical | Vertical | Vertical |
Product Type | Single Sided | Single Sided | Single Sided | Single Sided | Dual Sided |
Panel Material | Metal (Galvanized Iron) | Metal (Galvanized Iron) | ABS, UL 94V-0 | ABS, PVC | ABS, PVC |
Installation | Standard Racks & Cabinets | Standard Racks & Cabinets | Standard Racks & Cabinets | Matching for 45U Open Rack | Matching for 45U Open Rack |
Cable Capacity (Theoretical Value) | 120pcs | 60pcs | 188pcs | 2745pcs | 5490pcs |
3'' Single Vertical Cable Management Ring with M6 Screws and Nuts
3'' Vertical cable management rings provide you with a cost-effective solution which allows you to neatly and effectively organize and route cable bundles along racks and wall. Providing strain relief for attached cables, multiple vertical rings can be attached to your rack where you need them for a versatile cable management solution without any height limitation.
The vertical D-ring can be utilized M6 screws & nuts to the wall or any standard racks/cabinets, it offers open access for easier vertical cable management.
Rounded Edges
Radius-edged design to protect cable insulation from nicks or wear
Bend Radius Control
Maintains proper bend radius to eliminate cable tension stress
Positioning Configurations
Solid frame with a full rectangular base can support large bundles of cables
Number of Rack Spaces | 1U | 1U | 5U | 45U | 45U |
Style | D-ring | D-ring | Finger Duct with Cover | Finger Duct with Cover | Finger Duct |
Orientation | Vertical | Vertical | Vertical | Vertical | Vertical |
Product Type | Single Sided | Single Sided | Single Sided | Single Sided | Dual Sided |
Panel Material | Metal (Galvanized Iron) | Metal (Galvanized Iron) | ABS, UL 94V-0 | ABS, PVC | ABS, PVC |
Installation | Standard Racks & Cabinets | Standard Racks & Cabinets | Standard Racks & Cabinets | Matching for 45U Open Rack | Matching for 45U Open Rack |
Cable Capacity (Theoretical Value) | 120pcs | 60pcs | 188pcs | 2745pcs | 5490pcs |
Questions & Answers
Customer Reviews
Resources
4,64 € (Incl. VAT)