FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about LBP-4A.
00:46
This picture is about LBP-4A.
This picture is about LBP-4A.
This picture is about LBP-4A.
This picture is about LBP-4A.
This picture is about LBP-4A.
This picture is about LBP-4A.
This picture is about LBP-4A.
This picture is about LBP-4A.
This picture is about LBP-4A.
This picture is about LBP-4A.
This picture is about LBP-4A.
This picture is about LBP-4A.
This picture is about LBP-4A.

Zero U Horizontal Cable Lacer Bar, L-Shaped with 4.02" Offset, Steel, 5pcs/Pack, for 19" EIA

Hot #59566
Hot #59566

Steel 4.02" Depth EIA 19" Rack/Cabinet

44,03 € (Incl. VAT)
FS P/N: LBP-4A
13.1K Sold
15 Reviews
9 Questions
130 in DE Warehouse, Get it by 21 Jun, 2024
400 in Global Warehouse, Get it by 02 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
1-Year Warranty
30-Day Returns
30-Day Exchange

L-Shaped Horizontal Cable Lacer Bar with Angled 4.02” Offset

Horizontal Lacer Bars are an useful and cost effective cable management solution for rack or cabinet systems. These bars are essential in offloading the weight of cable bundles from the ports on your rack mount equipment, routing cables in the racks for organization.

Specifications
Number of Rack Spaces
0U
Style
"L" Bar with 4.02'' Offset
Orientation
Horizontal
Material
Steel, Powder-coated Black
Dimensions (HxWxD)
0.71"x19.00"x4.02" (18.0x482.6x102.0mm)
Package
5pcs/pack
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Cold-rolled Steel Construction Ensures Ultimate Durability

Solid-steel cable management lacer bar for supporting and organizing cables through your server rack.

"L" Bar Style

4.02" offset to ensure hassle-free cable access and reduce cable stress

Durable Steel Design

Steel material with a black powder-coated finish for high weight capacity

Multiple Zipper Slot

Using cable ties to manage and secure all types of cables

Required Accessories Included for Quick Installation

Protected by a kraft paper box with crush resistance and comes with all the necessary mounting hardware and accessory kit.

Questions & Answers
Ask a question
All (9)Installation (5)Application (1)Material (1)Package (1)
Customer Reviews
Write a review
(undefined reviews)
4.9
5 stars
4 stars
3 stars
2 stars
1 star
13
2
0
0
0

T***y

United States

August 29, 2023
4.0
The cross bars lined up with the left and right holes on my rack. The screws that came with the bars are a little too big for my rack. I used my existing screws instead. Other than that, the bars are very sturdy after being mounted. I grabbed the bar and shook it a little just to test its strength. It was pretty rigid. It holds up my 24 cables but it could easily hold up 48.
Verified Purchase
Helpful 0
Comment 0

M***n

United States

June 22, 2023
5.0
Ordering from FS has always been quick and easy! We always receive our items in a very timely manner.
Verified Purchase
Helpful 0
Comment 0

E***n

United States

February 14, 2023
5.0
Great sturdy product. Came carefully sealed and with rack screws and nuts. Super-fast shipping - got here in three days. Great service overall.
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed