FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about FS-BSC-XXUW60.
03:59
This picture is about FS-BSC-XXUW60.
This picture is about FS-BSC-XXUW60.
This picture is about FS-BSC-XXUW60.
This picture is about FS-BSC-XXUW60.
This picture is about FS-BSC-XXUW60.
This picture is about FS-BSC-XXUW60.
This picture is about FS-BSC-XXUW60.
This picture is about FS-BSC-XXUW60.
This picture is about FS-BSC-XXUW60.
This picture is about FS-BSC-XXUW60.
This picture is about FS-BSC-XXUW60.

Customized GR600-Series Black Server Cabinet 600 x 1100mm with 2 PDU Brackets and Adjustable Fixed Shelves

#189590
#189590

Wooden Crate Packaging Adjustable Depth

2.230,06 € (Incl. VAT)
FS P/N: FS-BSC-XXUW60
0 Sold
0 Review
0 Question
U Height:
42U
Pre-order, Ship by 03 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
3.400,00 € via UPS Express Saver®
Solution Design
1-Year Warranty
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

Customized Black Server Cabinet

The GR600-Series cabinet is the ideal solution for secure high-density server and networking applications in IT environments. It is designed to simplify rack equipment installations and rack equipment maintenance, supporting and protecting rack-mount servers, storage, and network equipment in multi-tenant and enterprise data centers, computer rooms, and network facilities.

Specifications
Number of Rack Spaces
42U/48U
Dimensions (WxD)
23.62''x43.31'' (600.00x1100.00 mm)
Maximum Device Depth (with PDU Bracket)
850mm
Minimum Device Depth
190mm
Weight Capacity - Stationary
3307lbs (1500 kg)
Weight Capacity - Rolling
2205lbs (1000kg)
Rack-Mount Width
19'' EIA
Mounting Rails
Square-Punched
Shelf Depth Range
650-830mm
Material
SPCC
Grounding Wire
Front and Back Door, Side Panels, Top Panel
Compliant
ANSI/EIA RS-310-D, IEC297-2
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Scenario 1
Scenario 1
View products

Features

Perforated Doors to Maximize Front-to-rear Airflow
High Quality | Low Profile | Versatile Function
Front Door with Curved Profile
Provides greater surface area and allows higher perforation rating.
Split Rear Door
Reduces the clearance required to open them completely.
Full-featured Modular Server Cabinet

Top panel has generous cable access holes. Panel can be removed toollessly in seconds.

Removable side panels are "half size" to make them smaller and lighter improving ease of installation.

Front and rear sets of adjustable mounting rails adjust in 1/2 increments with the easy-view depth index.

Full height bracket attaches to the frame in back corner, supports two vertical PDUs and cable management.

Adjustable fixed shelf supports equipment without rack-mounted brackets such as servers, UPS units and other equipment.

Casters and leveling feets allow cabinet roll to the final installation location and adjust and level it on uneven surfaces.

Wooden Crate Packaging to Provide Comprehensive Protection

The strength and durability of wooden crates prevent cabinets from damage

Shield cabinets from moisture, dust, vibrations, and other environmental factors

Plywood is environmentally friendly, recyclable, and promotes sustainability

Product Components

Perforated Front Door x1

Split Rear Door x1

Welded Frame x2

Beam x6

Adjustable Mounting Rail x4

Full Height Dual PDU Bracket x2

Top Panel x1

Lockable Side Panel x4

Leveling Feet x4

Adjustable Fixed Shelf x2

Rolling Caster x4

Stabilization Bracket x4

Grounding Wire x8

Swing Handle Lock With Key x2

Allen Wrench x1

M6 Screw, Nut and Cup Washer x50

Phillips-head Screwdriver x1

Phillips-head Screwdriver Bit x1

Hex Screwdriver Bit x1

Base Bracket x2

Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Specifications

Customized Black Server Cabinet

The GR600-Series cabinet is the ideal solution for secure high-density server and networking applications in IT environments. It is designed to simplify rack equipment installations and rack equipment maintenance, supporting and protecting rack-mount servers, storage, and network equipment in multi-tenant and enterprise data centers, computer rooms, and network facilities.

Specifications
Number of Rack Spaces
42U/48U
Dimensions (WxD)
23.62''x43.31'' (600.00x1100.00 mm)
Maximum Device Depth (with PDU Bracket)
850mm
Minimum Device Depth
190mm
Weight Capacity - Stationary
3307lbs (1500 kg)
Weight Capacity - Rolling
2205lbs (1000kg)
Rack-Mount Width
19'' EIA
Mounting Rails
Square-Punched
Shelf Depth Range
650-830mm
Material
SPCC
Grounding Wire
Front and Back Door, Side Panels, Top Panel
Compliant
ANSI/EIA RS-310-D, IEC297-2
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Scenario 1
Scenario 1
View products
Features
Perforated Doors to Maximize Front-to-rear Airflow
High Quality | Low Profile | Versatile Function
Front Door with Curved Profile
Provides greater surface area and allows higher perforation rating.
Split Rear Door
Reduces the clearance required to open them completely.
Full-featured Modular Server Cabinet

Top panel has generous cable access holes. Panel can be removed toollessly in seconds.

Removable side panels are "half size" to make them smaller and lighter improving ease of installation.

Front and rear sets of adjustable mounting rails adjust in 1/2 increments with the easy-view depth index.

Full height bracket attaches to the frame in back corner, supports two vertical PDUs and cable management.

Adjustable fixed shelf supports equipment without rack-mounted brackets such as servers, UPS units and other equipment.

Casters and leveling feets allow cabinet roll to the final installation location and adjust and level it on uneven surfaces.

Wooden Crate Packaging to Provide Comprehensive Protection

The strength and durability of wooden crates prevent cabinets from damage

Shield cabinets from moisture, dust, vibrations, and other environmental factors

Plywood is environmentally friendly, recyclable, and promotes sustainability

Product Components

Perforated Front Door x1

Split Rear Door x1

Welded Frame x2

Beam x6

Adjustable Mounting Rail x4

Full Height Dual PDU Bracket x2

Top Panel x1

Lockable Side Panel x4

Leveling Feet x4

Adjustable Fixed Shelf x2

Rolling Caster x4

Stabilization Bracket x4

Grounding Wire x8

Swing Handle Lock With Key x2

Allen Wrench x1

M6 Screw, Nut and Cup Washer x50

Phillips-head Screwdriver x1

Phillips-head Screwdriver Bit x1

Hex Screwdriver Bit x1

Base Bracket x2

Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.

Questions & Answers

Customer Reviews

Resources

2.230,06 € (Incl. VAT)

Pre-order