FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about ID-SMLC24FDX.
This picture is about ID-SMLC24FDX.
This picture is about ID-SMLC24FDX.
This picture is about ID-SMLC24FDX.
This picture is about ID-SMLC24FDX.
This picture is about ID-SMLC24FDX.
This picture is about ID-SMLC24FDX.
This picture is about ID-SMLC24FDX.

2m (7ft) LC UPC to LC UPC Duplex OS2 Single Mode PVC (OFNR) 24 Fibers Indoor Tight-Buffered Breakout Cable

#185933
#185933

G.657.A1 Data Center Systems

71,40 € (Incl. VAT)
FS P/N: ID-SMLC24FDX
25 Sold
31 Reviews
0 Question
Length:
Pre-order, Ship by 11 Jun, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

24 Fibers 9/125 Single Mode Indoor Multi-Fiber Pre-Terminated Breakout Cable

Indoor multi-fiber breakout cable is a low-cost, pre-assembled cable designed primarily for indoor interconnection between transmission equipment and patch panels or similar fixed routes. The fiber optic cable has industry standard flammability rating jacket and the connector meets EIA/TIA 604-2 for high speed cabling networks.

Specifications
Connector Type
LC Duplex
Polish Type
UPC
Fiber Mode
OS2 9/125μm
Wavelength
1310/1550nm
Fiber Count
24 Fibers
Cable Jacket
PVC
Fiber Grade
G.657.A1
Minimum Bend Radius
20/10D (Dynamic/Static)
Insertion Loss
≤0.3dB
Return Loss
≥50dB
Attenuation at 1310nm
0.36 dB/km
Attenuation at 1550nm
0.22 dB/km
Breakout Diameter
2.0mm
Trunk Diameter
15.0-16.0mm
Breakout Type
0.5m Equal Breakout
Polarity
A (Tx) to B (Rx)
Operating Temperature
-10 to 60°C
Storage Temperature
-40 to 85°C
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

10/5D Min. Bend Radius

The G.657.A1 fiber allows tighter cable bends for routing.

Breakout Kit

It is good for cables management and saves cabling space.

Duplex Clip

Prevent the fiber from rotating and maintains the correct Tx and Rx.

Precautions for Use

Be sure to read the instruction manual before using this product.

First

Avoid giving too much force when pulling the breakout leg.

Second

Control the bend radius within 10D when bending the breakout leg.

Third

The breakout kits cannot bear side force and too much pulling force.

Meet the Various Indoor Installation Needs

Ideal for network cabinet connection, ceiling wiring and under-floor wiring in the data center.

Specifications

24 Fibers 9/125 Single Mode Indoor Multi-Fiber Pre-Terminated Breakout Cable

Indoor multi-fiber breakout cable is a low-cost, pre-assembled cable designed primarily for indoor interconnection between transmission equipment and patch panels or similar fixed routes. The fiber optic cable has industry standard flammability rating jacket and the connector meets EIA/TIA 604-2 for high speed cabling networks.

Specifications
Connector Type
LC Duplex
Polish Type
UPC
Fiber Mode
OS2 9/125μm
Wavelength
1310/1550nm
Fiber Count
24 Fibers
Cable Jacket
PVC
Fiber Grade
G.657.A1
Minimum Bend Radius
20/10D (Dynamic/Static)
Insertion Loss
≤0.3dB
Return Loss
≥50dB
Attenuation at 1310nm
0.36 dB/km
Attenuation at 1550nm
0.22 dB/km
Breakout Diameter
2.0mm
Trunk Diameter
15.0-16.0mm
Breakout Type
0.5m Equal Breakout
Polarity
A (Tx) to B (Rx)
Operating Temperature
-10 to 60°C
Storage Temperature
-40 to 85°C
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features

10/5D Min. Bend Radius

The G.657.A1 fiber allows tighter cable bends for routing.

Breakout Kit

It is good for cables management and saves cabling space.

Duplex Clip

Prevent the fiber from rotating and maintains the correct Tx and Rx.

Precautions for Use

Be sure to read the instruction manual before using this product.

First

Avoid giving too much force when pulling the breakout leg.

Second

Control the bend radius within 10D when bending the breakout leg.

Third

The breakout kits cannot bear side force and too much pulling force.

Meet the Various Indoor Installation Needs

Ideal for network cabinet connection, ceiling wiring and under-floor wiring in the data center.

Questions & Answers

Customer Reviews

Resources

60,00 € (Excl. VAT)

71,40 € (Incl. VAT)

Pre-order