The tool-less mounting blanking panel can guide airflow down the back of your rack-mounted equipment, rather than through unused units of rack space. This helps expel operating heat from your rack-mounted equipment, to keep it running at optimal temperatures. It also snaps into square or round punched mounting holes on equipment rails without any tools or hardware for installation.
Click to open expanded view
2U 19" Tool-less Rack Blanking Panel
#181855
#181855
11,90 € (Incl. VAT)
FS P/N: FHU-BPSTL-2U
687 Sold
0 Review
3 Questions
Models:
10 in DE Warehouse, Get it by 20 Jun, 2024
10 in Global Warehouse, Get it by 01 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
1-Year Warranty
30-Day Returns
30-Day Exchange
1U 19'' Tool-less Blanking Panel
Specifications
Material
SPCC, ABS
Dimensions (HxW)
3.47"x19" (88.25x482.6mm)
Weight
1.28lbs (0.58kg)
Color
Black
Mounting
19" Rack Mount
Mounting Option
Front
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Features
Professional Look and Material Selection
Proper size facilitates easier and faster installation.
Folded sides to make the whole panel strong and rigid
Metal panels ensure superior thermal insulation performance
The coating protects against abrasion, corrosion, impact, and aging
Rack Blanking Panels - To Fill or Not to Fill?
It minimizes bypass airflow in racks and cabinets while providing a desirable appearance.
Thermal Considerations for Data Center
It helps to improve airflow to the installed equipment and separate the hot aisle from the cold aisle.
Questions & Answers
Ask a question
All (3)Application (2)Installation (1)
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed