FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about Q28-40/100G-SM4.
This picture is about Q28-40/100G-SM4.
This picture is about Q28-40/100G-SM4.
This picture is about Q28-40/100G-SM4.
This picture is about Q28-40/100G-SM4.
This picture is about Q28-40/100G-SM4.
This picture is about Q28-40/100G-SM4.
This picture is about Q28-40/100G-SM4.
This picture is about Q28-40/100G-SM4.
This picture is about Q28-40/100G-SM4.

Cisco QSFP-40/100-SRBD Compatible QSFP28 40/100GBASE-SM4 Dual Rate 850nm 100m DOM Duplex LC/UPC MMF Optical Transceiver Module

Hot #175837
Hot #175837

Macom SANAN VCSEL ≤3.5W Duplex LC MMF 40G/100G

522,41 € (Incl. VAT)
FS P/N: Q28-40/100G-SM4
1.4K Sold
11 Reviews
7 Questions
144 in DE Warehouse, Get it by 03 Jun, 2024
45 in Global Warehouse, Get it by 03 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

Cisco QSFP-40/100-SRBD Compatible 40/100GBASE-SM4 SWDM4 Dual Rate QSFP28 Optical Transceiver Module (Dual Rate, MMF, 850nm, 100m, LC, DOM)

The Cisco QSFP-40/100-SRBD Compatible QSFP28 Optical Transceiver Module is designed for use in 40/100G Ethernet throughput up to 150m over OM5 multimode fiber (MMF) using a wavelength of 850nm via Duplex LC connectors. This transceiver is compliant with the QSFP28 MSA, SWDM MSA and IEEE802.3bm CAUI-4 electrical interface. Digital diagnostics functions are also available via the I2C interface, as specified by the QSFP28 MSA, to allow access to real-time operating parameters. With these features, this easy to install, hot swappable transceiver is suitable to be used in various applications, such as 40/100G Ethernet, telecom, service provider applications and 5G wireless network.

Specifications
Cisco Compatible
QSFP-40/100-SRBD
Vendor Name
FS
Form Factor
QSFP28
Max Data Rate
Dual Rate 40 Gbps and 100 Gbps
Wavelength
850nm
Max Cable Distance
100G: 75m@OM3/100m@OM4/150m@OM5
40G: 240m@OM3/350m@OM4/440m@OM5
Connector
Duplex LC
Media
MMF
Transmitter Type
VCSEL
Receiver Type
PIN
TX Power
100G: -7.5~2 dBm
40G: -7.5~3 dBm
Receiver Sensitivity
100G: L0:-9.5dBm, L1:-9.4dBm, L2:-9.4dBm, L3:-9.4dBm
40G: L0:-12.9dBm, L1:-12.5dBm, L2:-12.2dBm, L3:-11.9dBm
Powerbudget
100G: 1.9dB
40G: 2dB
Receiver Overload
100G: 3.4 dBm
40G: 2.4 dBm
Power Consumption
40G
≤3.5W
Extinction Ratio
>2 dB
DOM
Supported
Commercial Temperature Range
0 to 70°C
Protocols
SWDM MSA, QSFP28 MSA, IEEE802.3bm CAUI-4
Warranty
5 Years

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Connectivity Solutions

See more
Leaf-spine Connections
View products
100G Connectivity with Direct Connect Cabling
View products
100G Connectivity with Direct Connect Cabling
View products
100G Connectivity with NIC
View products
100G Structured Cabling Connections
View products

Features

100G Connectivity for Data Center

Featured with low-power, high-density and high-speed, the QSFP28 transceiver offers a popular way to help you quickly ramp up to 100G transmission.

Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss &
CRC
Eye Pattern Test
Mask Margin >
20%
Bit Error Rate Test
BER 5x10E-5
Temperature Test
0~70°C
Center Wavelength
850nm
850nm
850nm
850nm
Connector
Duplex LC
Duplex LC
MTP/MPO-8 MTP/MPO-12 (8 of the 12 Fibers Used)
MTP/MPO-8 MTP/MPO-12 (8 of the 12 Fibers Used)
Cable Distance (Max.)
100G: 75m@OM3/100m@OM4/150m@OM5
40G: 240m@OM3/350m@OM4/440m@OM5
75m@OM3 100m@OM4 150m@OM5
70m@OM3 100m@OM4
100m@OM4
Cable Type
MMF
MMF
MMF
MMF
Modulation
4x 25G NRZ
4x 25G NRZ
4x 25G NRZ
4x 25G NRZ
Transmitter Type
VCSEL
VCSEL
VCSEL
VCSEL
Chip
Macom Chip
II-VI Finisar Chip
Macom Chip
Macom Chip
Temperature Range
0 to 70°C
0 to 70°C
0 to 70°C
0 to 70°C
Application
Data Center
40/100GBASE Ethernet
Data Center
100GBASE Ethernet
10G Upgrade Solution
Data Center
100GBASE Ethernet
100G to 4x25G Breakout
200G to 2x100G Breakout
Data Center
100GBASE Ethernet
Specifications

Cisco QSFP-40/100-SRBD Compatible 40/100GBASE-SM4 SWDM4 Dual Rate QSFP28 Optical Transceiver Module (Dual Rate, MMF, 850nm, 100m, LC, DOM)

The Cisco QSFP-40/100-SRBD Compatible QSFP28 Optical Transceiver Module is designed for use in 40/100G Ethernet throughput up to 150m over OM5 multimode fiber (MMF) using a wavelength of 850nm via Duplex LC connectors. This transceiver is compliant with the QSFP28 MSA, SWDM MSA and IEEE802.3bm CAUI-4 electrical interface. Digital diagnostics functions are also available via the I2C interface, as specified by the QSFP28 MSA, to allow access to real-time operating parameters. With these features, this easy to install, hot swappable transceiver is suitable to be used in various applications, such as 40/100G Ethernet, telecom, service provider applications and 5G wireless network.

Specifications
Cisco Compatible
QSFP-40/100-SRBD
Vendor Name
FS
Form Factor
QSFP28
Max Data Rate
Dual Rate 40 Gbps and 100 Gbps
Wavelength
850nm
Max Cable Distance
100G: 75m@OM3/100m@OM4/150m@OM5
40G: 240m@OM3/350m@OM4/440m@OM5
Connector
Duplex LC
Media
MMF
Transmitter Type
VCSEL
Receiver Type
PIN
TX Power
100G: -7.5~2 dBm
40G: -7.5~3 dBm
Receiver Sensitivity
100G: L0:-9.5dBm, L1:-9.4dBm, L2:-9.4dBm, L3:-9.4dBm
40G: L0:-12.9dBm, L1:-12.5dBm, L2:-12.2dBm, L3:-11.9dBm
Powerbudget
100G: 1.9dB
40G: 2dB
Receiver Overload
100G: 3.4 dBm
40G: 2.4 dBm
Power Consumption
40G
≤3.5W
Extinction Ratio
>2 dB
DOM
Supported
Commercial Temperature Range
0 to 70°C
Protocols
SWDM MSA, QSFP28 MSA, IEEE802.3bm CAUI-4
Warranty
5 Years

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
See more
Leaf-spine Connections
View products
100G Connectivity with Direct Connect Cabling
View products
100G Connectivity with Direct Connect Cabling
View products
100G Connectivity with NIC
View products
100G Structured Cabling Connections
View products
Features
100G Connectivity for Data Center

Featured with low-power, high-density and high-speed, the QSFP28 transceiver offers a popular way to help you quickly ramp up to 100G transmission.

Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss &
CRC
Eye Pattern Test
Mask Margin >
20%
Bit Error Rate Test
BER 5x10E-5
Temperature Test
0~70°C
Center Wavelength
850nm
850nm
850nm
850nm
Connector
Duplex LC
Duplex LC
MTP/MPO-8 MTP/MPO-12 (8 of the 12 Fibers Used)
MTP/MPO-8 MTP/MPO-12 (8 of the 12 Fibers Used)
Cable Distance (Max.)
100G: 75m@OM3/100m@OM4/150m@OM5
40G: 240m@OM3/350m@OM4/440m@OM5
75m@OM3 100m@OM4 150m@OM5
70m@OM3 100m@OM4
100m@OM4
Cable Type
MMF
MMF
MMF
MMF
Modulation
4x 25G NRZ
4x 25G NRZ
4x 25G NRZ
4x 25G NRZ
Transmitter Type
VCSEL
VCSEL
VCSEL
VCSEL
Chip
Macom Chip
II-VI Finisar Chip
Macom Chip
Macom Chip
Temperature Range
0 to 70°C
0 to 70°C
0 to 70°C
0 to 70°C
Application
Data Center
40/100GBASE Ethernet
Data Center
100GBASE Ethernet
10G Upgrade Solution
Data Center
100GBASE Ethernet
100G to 4x25G Breakout
200G to 2x100G Breakout
Data Center
100GBASE Ethernet

Questions & Answers

Customer Reviews

Resources

522,41 € (Incl. VAT)

144 in DE Warehouse
45 in Global Warehouse