FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .

FHU 1U 19'' Fiber Adapter Panel, 48 Fibers OS2 Single Mode, 24 x SC APC Duplex (Green) Adapter, Ceramic Sleeve

#173303
#173303

APC Used with EIA 19" Racks/Cabinets

58,31 € (Incl. VAT)
FS P/N: FHU-FPP24SCADXSMF
243 Sold
47 Reviews
5 Questions
24 in Global Warehouse, Get it by 28 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
1-Year Warranty
30-Day Returns
30-Day Exchange

48 Fibers, 24 Ports SC APC Duplex OS2 Single Mode Adapters, FHU 1U High 19" Fiber Patch Panel

This FHU 24 ports fiber patch panel is with a full complement of SC duplex couplers, which can be easily installed in any standard 19" rack or enclosure for LAN interconnect or cross-connect patching. It can be applied in data center cabling, High EMI/RFI applications, Telco CO and MAN etc.

FHU Series is designed to connect where fast deployment and simple maintenance are critical.

Specifications
Number of Ports
24
Fiber Count
48 Fibers
Adapter Type
SC/APC Duplex (Green)
Fiber Mode
OS2 9/125µm
Material of Plate
Steel, Powder-coated Black
Dimensions (HxW)
1.73''x19'' (44x482.6mm)
RoHS Compliancy Status
Compliant
Application
Standard EIA 19'' Rack Rails
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Functional Design for Rapid Deployment

Fully loaded with fiber adapters to connect where fast deployment and simple maintenance are critical.

Clear Numbering

Visible port identification helps to follow array connection

Folded Sides Design

Provides the data center with a hot/cold aisle orientation

Zirconia Ceramic Sleeves

High precision to ensure maximum connection between cables

Pre-assembled Solution for Network Employment
Provides a unique structured cabling requirement with the less operational cost of the network.
Preloaded with Adapters
Fully loaded with fiber adapters to save much installation cost
1U Size Design
Mounts to standard EIA 19” rack directly to provide efficient and easy management
Versatile Solutions
Matching for FHD fixed enclosure to achieve flexible application
Adapter Type
SC Duplex
SC Duplex
LC Duplex
LC Duplex
LC Duplex
LC Duplex
Fiber Count
48 Fibers
48 Fibers
48 Fibers
48 Fibers
96 Fibers
96 Fibers
Number of Ports
24
24
24
24
48
48
Fiber Mode
OS2
OM4
OS2
OM4
OS2
OM4
Polish Type
APC
UPC
UPC
UPC
UPC
UPC
Adapter Color
Green
Aqua
Blue
Aqua
Blue
Aqua
Material of Sleeve
Zirconia Ceramic
Zirconia Ceramic
Zirconia Ceramic
Zirconia Ceramic
Zirconia Ceramic
Zirconia Ceramic
Flammability Rate
UL 94V-0
UL 94V-0
UL 94V-0
UL 94V-0
UL 94V-0
UL 94V-0
Key Orientation
Aligned
Aligned
Aligned
Aligned
Aligned
Aligned
Questions & Answers
Ask a question
All (5)Application (1)Compatibility (1)Matching Product (1)Parameter (1)Product Recommendation (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
45
2
0
0
0

H***n

United States

October 23, 2019
5.0
Through the mounting hole, the panel can be easily mounted on my rack. Numerical legend for each port on both sides is easy for me to identify and manage the cables.
Verified Purchase
Helpful 1
Comment 0

C***y

Japan

August 15, 2019
5.0
小型のデバイスだが高効率の管理ができました。設置も容易し、いいものでした!
Verified Purchase
Helpful 0
Comment 0

A***r

Canada

July 11, 2019
5.0
This panel is generally available on 19” racks and cabinets. The size is very suitable. The numbers help me punch down the cables in the right location. And I would buy them again if I need more patch ports.
Verified Purchase
Helpful 1
Comment 0
See all reviews
Resources
Recently Viewed