FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about FS-NWSB-GW.
This picture is about FS-NWSB-GW.
This picture is about FS-NWSB-GW.
This picture is about FS-NWSB-GW.
This picture is about FS-NWSB-GW.
This picture is about FS-NWSB-GW.
This picture is about FS-NWSB-GW.
This picture is about FS-NWSB-GW.
This picture is about FS-NWSB-GW.
This picture is about FS-NWSB-GW.

ESD Anti Static Nylon Wrist Strap Band with Grounding Wire

#111804
#111804

1MΩ Resistance <0.1s Discharge Time

5,90 € (Excl. VAT)
FS P/N: FS-NWSB-GW
7,02 € (Incl. VAT)
FS P/N: FS-NWSB-GW
739 Sold
6 Reviews
7 Questions
4 in DE Warehouse, Get it by 23 May, 2024
47 in Global Warehouse, Get it by 31 May, 2024
10 in Transit, Get it by 11 Jun, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
30-Day Returns
30-Day Exchange
Specifications
Features
Q&A
Reviews
Resources

ESD Anti Static Nylon Wrist Strap Band with Grounding Wire

The adjustable and durable anti static wrist strap band with grounding wire is designed to protect valuable electronic equipment from electrostatic discharge by safely grounding a technician who is working on it. Compared with the wireless wrist strap, the wrist strap band with grounding wire has a better static removal effect.

Specifications
Electrostatic Discharge Time
<0.1s
Max. Resistance
1MΩ
Wristband Material
Nylon and Conductive Yarn
Grounding Wire Material
PU Plastic and Platinum Wire
Max. Wristband Diameter
6.30'' (160mm)
Dimensions of Wristband (LxW)
3.67''x0.75'' (93x19mm)
Max. Grounding Wire Length
70.87'' (1800mm)
Application
Equipment Protection
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Combination of Comfort and Performance

Comfortable and Conductive Wristband

The band is woven from conductive yarn and soft nylon for easy wearing and has great electrostatic discharge ability.

Rotatable Snap Connector

The snap connector can be rotated by 360° to avoid the wire twining and ensure effective work.

Flexible PU Grounding Wire

This elastic grounding wire is not only very durable but also attractive, and can be stretched to 70.87'' and recovered.

Safe Electrostatic Discharge Process

1MΩ resistor inside can ensure performance and help protect the wearer from shock hazards.

Specifications

ESD Anti Static Nylon Wrist Strap Band with Grounding Wire

The adjustable and durable anti static wrist strap band with grounding wire is designed to protect valuable electronic equipment from electrostatic discharge by safely grounding a technician who is working on it. Compared with the wireless wrist strap, the wrist strap band with grounding wire has a better static removal effect.

Specifications
Electrostatic Discharge Time
<0.1s
Max. Resistance
1MΩ
Wristband Material
Nylon and Conductive Yarn
Grounding Wire Material
PU Plastic and Platinum Wire
Max. Wristband Diameter
6.30'' (160mm)
Dimensions of Wristband (LxW)
3.67''x0.75'' (93x19mm)
Max. Grounding Wire Length
70.87'' (1800mm)
Application
Equipment Protection
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Combination of Comfort and Performance

Comfortable and Conductive Wristband

The band is woven from conductive yarn and soft nylon for easy wearing and has great electrostatic discharge ability.

Rotatable Snap Connector

The snap connector can be rotated by 360° to avoid the wire twining and ensure effective work.

Flexible PU Grounding Wire

This elastic grounding wire is not only very durable but also attractive, and can be stretched to 70.87'' and recovered.

Safe Electrostatic Discharge Process

1MΩ resistor inside can ensure performance and help protect the wearer from shock hazards.

Questions & Answers

Customer Reviews

Resources

5,90 € (Excl. VAT)

7,02 € (Incl. VAT)

4 in DE Warehouse
47 in Global Warehouse