FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD

United States

FREE SHIPPING on Orders Over US$79
This picture is about UPS3KSP120RT.
This picture is about UPS3KSP120RT.
This picture is about UPS3KSP120RT.
This picture is about UPS3KSP120RT.
This picture is about UPS3KSP120RT.
This picture is about UPS3KSP120RT.
This picture is about UPS3KSP120RT.
This picture is about UPS3KSP120RT.
This picture is about UPS3KSP120RT.
This picture is about UPS3KSP120RT.

3000VA 2700W 120V Single-Phase On-Line Double-Conversion UPS without Battery, Rackmount & Tower

#96677
#96677

NEMA L5-30P Input 4x 5-20R & 1x L5-30R Output

US$949.00
FS P/N: UPS3KSP120RT
FS P/N: UPS3KSP120RT
28 Sold
2 Reviews
5 Questions
1 in U.S. Warehouse, Get it by May 8, 2024
See more warehouse availability
Deliver to New York, 10010
US$10.00 via UPS Ground®
Test Support
1-Year Warranty
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

3000VA 2700W 120V Single-Phase On-Line Double-Conversion UPS without Battery, Rackmount & Tower

On-Line UPS delivers pure sine wave output with 0ms transfer time to critical equipment that require seamless power correction. It allows time to save data and safely shut down components in case of an unexpected utility power blackout. Ideal for small data centers, small and medium-sized enterprises, bank branches and other demanding power applications, this UPS effectively protect IT devices from most common power problems, including power failures, power sags, power surges, brownouts, line noise, high voltage spikes, switching transients, harmonic distortion and so on.

Specifications
UPS Type
On-line
Form Factor
Rackmount & Tower
Output Power Capacity
3000VA/2700W
Output Power Factor
0.9
Nominal Input Voltage
120V
Nominal Output Voltage
120V (Configurable for 100V, 110V, 115V)
Phase
Single-phase
Nominal Frequency
50/60Hz
Compatible Battery Type
Lead-acid Battery
External Battery Voltage
72V
Plug Type
L5-30P
Outlet Type
4x 5-20R & 1x L5-30R
Waveform Type
Sine Wave
Transfer Time
0ms
Note: External battery needs to be purchased separately.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Visual Display for Convenient UPS Operation and Monitoring

The LCD screen reports UPS operating mode, detailed UPS status and a variety of advanced UPS setup and configuration options. LEDs indicate AC input/output, battery and fault status.

Premium Power Protection and Advanced Management
The On-Line UPS is used to prevent business interruptions and safeguard mission-critical enterprise network equipment. Optional SNMP card is available to offer full-featured network management.
Eco Mode
Improves operating efficiency, reduce heat generation, and consume less power
Emergency Power Off (EPO)
Allows the UPS to be shut off in the event of an emergency
High Performance Offers Network-grade Protection
With the double-conversion topology, the UPS has a zero millisecond transfer time to battery power when utility power is lost, protects equipment against damage, downtime and data loss.
Sine Wave Output
Prevents unnecessary shutdowns caused by gaps from simulated sine waves
Rack/Tower Versatility
Allows for horizontal rack or vertical tower installation
Efficient Remote Management
With an optional SNMP card, users can conveniently find vital status information, perform advanced settings, and run battery test on the web interface via remote management.
Flexible Management
WEB, SSH, Telnet
Real-time Monitoring
HTTP, SNMP, SSH, Telnet
Visual Interface
System Status at a Glance
Specifications

3000VA 2700W 120V Single-Phase On-Line Double-Conversion UPS without Battery, Rackmount & Tower

On-Line UPS delivers pure sine wave output with 0ms transfer time to critical equipment that require seamless power correction. It allows time to save data and safely shut down components in case of an unexpected utility power blackout. Ideal for small data centers, small and medium-sized enterprises, bank branches and other demanding power applications, this UPS effectively protect IT devices from most common power problems, including power failures, power sags, power surges, brownouts, line noise, high voltage spikes, switching transients, harmonic distortion and so on.

Specifications
UPS Type
On-line
Form Factor
Rackmount & Tower
Output Power Capacity
3000VA/2700W
Output Power Factor
0.9
Nominal Input Voltage
120V
Nominal Output Voltage
120V (Configurable for 100V, 110V, 115V)
Phase
Single-phase
Nominal Frequency
50/60Hz
Compatible Battery Type
Lead-acid Battery
External Battery Voltage
72V
Plug Type
L5-30P
Outlet Type
4x 5-20R & 1x L5-30R
Waveform Type
Sine Wave
Transfer Time
0ms
Note: External battery needs to be purchased separately.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Visual Display for Convenient UPS Operation and Monitoring

The LCD screen reports UPS operating mode, detailed UPS status and a variety of advanced UPS setup and configuration options. LEDs indicate AC input/output, battery and fault status.

Premium Power Protection and Advanced Management
The On-Line UPS is used to prevent business interruptions and safeguard mission-critical enterprise network equipment. Optional SNMP card is available to offer full-featured network management.
Eco Mode
Improves operating efficiency, reduce heat generation, and consume less power
Emergency Power Off (EPO)
Allows the UPS to be shut off in the event of an emergency
High Performance Offers Network-grade Protection
With the double-conversion topology, the UPS has a zero millisecond transfer time to battery power when utility power is lost, protects equipment against damage, downtime and data loss.
Sine Wave Output
Prevents unnecessary shutdowns caused by gaps from simulated sine waves
Rack/Tower Versatility
Allows for horizontal rack or vertical tower installation
Efficient Remote Management
With an optional SNMP card, users can conveniently find vital status information, perform advanced settings, and run battery test on the web interface via remote management.
Flexible Management
WEB, SSH, Telnet
Real-time Monitoring
HTTP, SNMP, SSH, Telnet
Visual Interface
System Status at a Glance

Questions & Answers

Customer Reviews

Resources

US$949.00

1 in U.S. Warehouse