FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD

United States (English / $USD)

FREE SHIPPING on Orders Over US$79
This picture is about AD-SCA-SCA-SM-SX-FS.
This picture is about AD-SCA-SCA-SM-SX-FS.
This picture is about AD-SCA-SCA-SM-SX-FS.
This picture is about AD-SCA-SCA-SM-SX-FS.
This picture is about AD-SCA-SCA-SM-SX-FS.
This picture is about AD-SCA-SCA-SM-SX-FS.
This picture is about AD-SCA-SCA-SM-SX-FS.
This picture is about AD-SCA-SCA-SM-SX-FS.
This picture is about AD-SCA-SCA-SM-SX-FS.
This picture is about AD-SCA-SCA-SM-SX-FS.

SC/APC to SC/APC Simplex OS2 Single Mode Fiber Optic Adapter/Coupler without Metal Clips with Flange (10pcs/Pack)

#76115
#76115

Plastic Zirconia Sleeve ≤0.2dB

US$5.10
FS P/N: AD-SCA-SCA-SM-SX-FS
FS P/N: AD-SCA-SCA-SM-SX-FS
7.5K Sold
2 Reviews
7 Questions
12 In U.S. Warehouse, Get It By Apr 30, 2024
68 In Global Warehouse, Get It By May 10, 2024
46 Back in stock, Recently Get It By May 24, 2024
See more warehouse availability
Deliver to New York, 10010
Free Shipping via UPS Ground® on orders over US$79.00
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Features
Q&A
Reviews
Resources

SC/APC to SC/APC Singlemode Simplex Fiber Adapter without Metal Clips, 0.2dB Insertion Loss

A fiber optic adapter, sometimes also called a coupler, is a small device designed to terminate or link the fiber optic cables or fiber optic connectors between two fiber optic lines.

By linking two connectors precisely, fiber optic adapters allow the light sources to be transmitted at most and lower the loss as much as possible. At the same time, fiber optic adapters have the merits of low insertion loss, good interchangeability and reproducibility. FS supplies a wide range of mating sleeves and hybrid adapters, including special male to female hybrid fiber optic adapters.

Specifications
Connector Type
SC-SC
Body Style
Simplex
Polish Type
APC
Fiber Mode
OS2 9/125μm
Insertion Loss
≤0.2dB
Durability
1000 times
Mounting Type
Full flanged
Alignment Sleeve Material
Ceramic
Color
Green
Flammability Rate
UL 94V-0
Package Quantity
10
RoHS Compliancy Status
Compliant
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Extending Fiber Connection with Adapters
With high-precision components and tool-less design, the adapters allow two devices to communicate from a distance through a direct connection with the fiber optic line.
Protective Dust Cap
Prevent the adapter from dust and keep it clean
High-precision Ceramic Sleeve
Ensure the maximum connection between fiber jumpers
Specifications

SC/APC to SC/APC Singlemode Simplex Fiber Adapter without Metal Clips, 0.2dB Insertion Loss

A fiber optic adapter, sometimes also called a coupler, is a small device designed to terminate or link the fiber optic cables or fiber optic connectors between two fiber optic lines.

By linking two connectors precisely, fiber optic adapters allow the light sources to be transmitted at most and lower the loss as much as possible. At the same time, fiber optic adapters have the merits of low insertion loss, good interchangeability and reproducibility. FS supplies a wide range of mating sleeves and hybrid adapters, including special male to female hybrid fiber optic adapters.

Specifications
Connector Type
SC-SC
Body Style
Simplex
Polish Type
APC
Fiber Mode
OS2 9/125μm
Insertion Loss
≤0.2dB
Durability
1000 times
Mounting Type
Full flanged
Alignment Sleeve Material
Ceramic
Color
Green
Flammability Rate
UL 94V-0
Package Quantity
10
RoHS Compliancy Status
Compliant
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Extending Fiber Connection with Adapters
With high-precision components and tool-less design, the adapters allow two devices to communicate from a distance through a direct connection with the fiber optic line.
Protective Dust Cap
Prevent the adapter from dust and keep it clean
High-precision Ceramic Sleeve
Ensure the maximum connection between fiber jumpers

Questions & Answers

Customer Reviews

Resources

US$5.10

12 In U.S. Warehouse
68 In Global Warehouse