IEC60320 power cords offer a solution to power connectivity problems. With optimal lengths and various colors, they can minimize excess lengths and cord slack between PDUs and active equipment and can identify different devices easily. All kinds of connector types and international standards shall be available to meet multiple application environments.Compatible with computers, displays, printers, servers, UPS, PDUs, etc., applicable to a variety of scenarios.Passed 100% electrical test including open circuit test, short circuit compliance, polarity test, high voltage continuity (Hipot) and insulation resistance test.
Click to open expanded view
5ft (1.5m) IEC60320 C20 to IEC60320 C19 12AWG 250V/20A Power Extension Cord, Blue
#69148
#69148
US$12.00
FS P/N: PC20C19-20AFS P/N: PC20C19-20A
1.9K Sold
9 Reviews
8 Questions
Length:
26 in U.S. Warehouse, Get it by 12 Jun, 2024
See more Warehouse
Deliver to New York, 10010
Free Shipping via UPS Ground® on orders over US$79.00
Project Inquiry
1-Year Warranty
5ft (1.5m) IEC60320 C20 to IEC60320 C19 12AWG 250V/20A Power Extension Cord, Blue
Specifications
Male Plug
IEC60320 C20
Female Connector
IEC60320 C19
Voltage Compatibility
100-250VAC
Maximum Input Amps
20A
Overall Length
5ft (1.5m)
Cable Jacket Color
Blue
Gauge
12AWG
Cable Outer Diameter
11 ± 0.3mm
Cable Jacket Type
SJT
Cable Jacket Material
PVC (VW-1)
Cable Jacket Temp. Rating
105°C
Conductor Material
Pure Copper
Operating Temperature
23°F to 104°F (-5°C to 40°C)
Storage Temperature
5°F to 140°F (-15°C to 60°C )
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Features
20A/250V Stable Transmission
Excellent electrical conductivity and flame retardant grade safely ensure maximum current transmission.
Pure Copper Conductor
Apply pure copper conductor with the best electrical and thermal conductivity.
SJT Jacket
Meets VW-1 flame retardant grade, reduces cable wear for safe transmission.
PVC Insulation
Maximum protection of pure copper conductors against external environment.
Double Protection of Power Cord Connection
Easy to fix and connect the two ends of the power cord. The security design ensures more reliable connection and longer cable life.
Fixed Connector
The connector with the metal tab helps to fix connection and stabilize plugging.
Strain Relief Boot
The boot helps to relief pressure of your termination for expending service life.
Establish Multi-functional Powering System
Stable power supply for data centers, server rooms, homes, offices and many other scenarios.Utilize different colors to signify power paths.
Data Center
Home
Office
Server Room
Questions & Answers
Ask a question
All (8)Voltage (2)Application (1)Certification (1)Compatibility (1)Connector (1)Dimension (1)Wire Gauge (1)
Customer Reviews
Write a review
5
stars
4
stars
3
stars
2
stars
1
star
6
3
0
0
0
J***z
Portugal
July 12, 2022
Product OK and excelent delivery time.
Verified Purchase
Helpful 0
Comment 0O***r
Canada
October 22, 2016
I use this power cord for my dual monitor setup. No problems so far.
Verified Purchase
Helpful 0
Comment 0B***u
United States
October 18, 2016
Fantastic for the price. Length is perfect and it looks and feels like a heavy duty premium power cable.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed