The Cap & Chain is available for LC style fiber optic mating sleeves. The caps are machined to provide a secure fit. The chain serves to prevent misplacement of the cap and also encourages the use of the cap by keeping it in close proximity to the fiber optic mating sleeve.
Click to open expanded view
Cap & Chain for LC Mating sleeves
#22451
#22451
US$2.40 US$3.50
FS P/N: DC-LC-FSFS P/N: DC-LC-FS
1.7K Sold
9 Reviews
2 Questions
217 In U.S. Warehouse, Get It By Apr 29, 2024
367 In Global Warehouse, Get It By May 9, 2024
See more warehouse availability
Deliver to New York, 10010
Free Shipping via UPS Ground® on orders over US$79.00
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Q&A
Reviews
Cap & Chain for LC Mating sleeves
Specifications
Connection Type
LC Adapters
Color
White
Material
Plastic
Durability
≥ 500 (cycles)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Specifications
Cap & Chain for LC Mating sleeves
The Cap & Chain is available for LC style fiber optic mating sleeves. The caps are machined to provide a secure fit. The chain serves to prevent misplacement of the cap and also encourages the use of the cap by keeping it in close proximity to the fiber optic mating sleeve.
Specifications
Connection Type
LC Adapters
Color
White
Material
Plastic
Durability
≥ 500 (cycles)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Questions & Answers
Customer Reviews
US$2.40
217 In U.S. Warehouse
367 In Global Warehouse