FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD
FREE SHIPPING on Orders Over US$79

United States

This picture is about 195635 1.
This picture is about 195635 3.
This picture is about  .
This picture is about 195635 2.
This picture is about  .
This picture is about 195635 1.
This picture is about 195635 3.
This picture is about  .
This picture is about 195635 2.
This picture is about  .

Customized GPON OLT SFP 1490nm-TX/1310nm-RX 2.488G-TX/1.244G-RX Class D 20km DOM Simplex SC/UPC SMF Optical Transceiver Module (Industrial)

#221549
#221549

DFB <2W 2.5G/1.25G SC/UPC

US$69.00
FS P/N: GSFP-43-20D-I
FS P/N: GSFP-43-20D-I
0 Sold
0 Review
0 Question
Compatible Brands:
NOKIA
Device Number:
Pre-order, Ship by 08 Aug, 2024
See more Warehouse
Deliver to New York, 10010
Free Shipping via Fedex International Priority on orders over US$79.00
Project Inquiry
Solution Design
5-Year Warranty

Customized 2.488G-TX/1.244G-RX GPON OLT Class D Transceiver Module (SMF, 1490nm-TX/1310nm-RX, 20km, SC/UPC, Industrial, DOM)

The 2.488G-TX/1.244G-RX transceiver module is specifically designed for GPON access network. It integrates bidirectional data transmission over one single-mode optical fiber. The GPON OLT small form-factor pluggable (SFP) transceiver provides an asymmetric 1.244Gbps upstream and 2.488Gbps downstream data rate, reaching a link up to 20km over SMF via SC/UPC connector. It can operate at temperatures between -40°C and 85°C. Digital optical monitoring (DOM) allows access to real-time operating parameters. It is fully compliant with SFF-8472, ITU-T G.984.2 and RoHS.

Specifications
Part Number
GSFP-43-20D-I
Vendor Name
FS
Form Factor
SFP
Cable Rate
2.488G-TX/1.244G-RX
Wavelength
1490nm-TX/1310nm-RX
Max Cable Distance
20km
Connector
SC/UPC
Media
SMF
Transmitter Type
DFB
Receiver Type
APD
Tx Power
6~9 dBm
Rx Power
-35~-15 dBm
Class
D
Max Link Budget
35dB
Receiver Overload
<-15dBm
Receiver Sensitivity
≥-35dBm
Power Consumption
<2W
Extinction Ratio
8.2dB
Application
GPON
Protocols
SFF-8472
ITU-T G.984.2
Industrial Temperature Range
-40~85°C (-40~185°F)
DDM/DOM
Supported

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Tailored Excellence with TO-Can Package

Featuring a TO package, the transceiver has great reliability, airtightness, and heat dissipation performance, suitable for industrial environments.

Point-to-multipoint, Flexible Networking

In this P2MP optical signals transmission mode, different wavelengths are used to send and receive signals between OLT and ONU.

Questions & Answers
Ask a question
Be the first to ask a question
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed