The 1.244G-TX/2.488G-RX transceiver module is specifically designed for Gigabit Passive Optical Network (GPON) system. It integrates bidirectional data transmission over one single-mode optical fiber. The GPON ONU Small Form-factor Pluggable (SFP) transceiver provides an asymmetric 2.488Gbps upstream and 1.244Gbps downstream data rate, reaching a link up to 20km via an SC/APC connector. It can operate at temperatures between -40 to 85°C. Digital diagnostic monitoring (DOM) allows access to real-time operating parameters. It is fully compliant with ITU-T G.984.2, IEC-60825 and SFP MSA.
Click to open expanded view
Customized GPON ONU SFP 1310nm-TX/1490nm-RX 1.244G-TX/2.488G-RX Class C+ 20km DOM Simplex SC/APC SMF Optical Transceiver Module (Industrial)
#221545
#221545
US$35.00
FS P/N: GSFP-34-20C-IFS P/N: GSFP-34-20C-I
0 Sold
0 Review
0 Question
Compatible Brands:
CommScope
Device Number:
10 in Transit, Get it by 24 Jun, 2024
See more Warehouse
Deliver to New York, 10010
Free Shipping via Fedex International Priority on orders over US$79.00
Project Inquiry
Solution Design
5-Year Warranty
Customized 1.244G-TX/2.488G-RX GPON ONU Class C+ Transceiver Module (SMF, 1310nm-TX/1490nm-RX, 20km, SC/APC, Industrial, DOM)
Specifications
Part Number
GSFP-34-20C-I
Vendor Name
FS
Form Factor
SFP
Max Transmission Distance
20km
Wavelengh
1310nm-TX/1490nm-RX
Data Rate
1.244G-TX/2.488G-RX
Connector
SC/APC
Media
SMF
Transmitter Type
DFB
Receiver Type
APD
Tx Power
0.5~5dBm
Rx Power
-30~-8dBm
Class
C+
Max Link Budget
32dB
Receiver Overload
≤-8dBm
Receiver Sensitivity
≥-30dBm
Power Consumption
≤1W
Extinction Ratio
10dB
Application
GPON Access network
Protocols
SFP MSA
ITU-T G.984.2
IEC-60825
ITU-T G.984.2
IEC-60825
Operating Temperature
-40 to 85°C (-40 to 185°F)
DDM/DOM
Support
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
Highly Reliable GPON Network Solution
The GPON network is equipped with comprehensive business access capability, wide coverage and easy scalability.
Tailored Excellence with TO-Can Package
Featuring a TO package, the transceiver has great reliability, airtightness, and heat dissipation performance, suitable for industrial environments.
Point-to-multipoint, Flexible Networking
In this P2MP optical signals transmission mode, different wavelengths are used to send and receive signals between OLT and ONU.
Form Factor | SFP | SFP |
Class | C+ | B+ |
Data Rate | 1.244G-TX/2.488G-RX | 1.244G-TX/2.488G-RX |
Wavelength | 1310nm-TX/1490nm-RX | 1310nm-TX/1490nm-RX |
Connector | SC/APC Simplex | SC/APC Simplex |
Powerbudget | 30.5dBm | 27.5dBm |
Receiver Sensitivity | ≥-30dBm | ≥-27dBm |
Power Consumption | ≤1W | ≤1W |
Application | FTTx, GPON Access network | FTTx, GPON Access network |
Questions & Answers
Ask a question
Be the first to ask a question
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed