FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD

United States

FREE SHIPPING on Orders Over US$79
This picture is about 208195.
This picture is about 208195.
This picture is about 208195.
This picture is about 208195.
This picture is about 208195.
This picture is about 208195.
This picture is about 208195.
This picture is about 208195.
This picture is about 208195.
This picture is about 208195.

Intel FPGA Based Ethernet Network Interface Card, 100G Single-Port QSFP28, PCIe 4.0 x16, Comparable to Intel AGF023R25A, Tall Bracket

#208195
#208195

100G Single-Port QSFP28 PCIe 4.0 × 16

US$1,099.00
FS P/N: AG023R25A-1CP
Import Fees Included
FS P/N: AG023R25A-1CP
4 Sold
2 Reviews
3 Questions
19 in Global Warehouse, Get it by 31 May, 2024
See more warehouse availability
Deliver to New York, 10010
Free Shipping via UPS Ground®
Test Support
3-Year Warranty
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

100 Gigabit Single-Port QSFP28 Intel FPGA Based Smart Ethernet Network Interface Card

Based on the Intel Agilex 7 FPGA series, this single-port network interface card supports a PCIe 4.0 x16 host interface with a maximum link rate of 16 GT/s, providing ample bandwidth for line-speed communication on a single 100Gb port. It is compatible with mainstream server equipment and operating systems.
Featuring flexible programming capabilities, high-performance RoCEv2 functionality, and line-rate throughput, it supports flow control technologies such as PFC, DCQCN, and Go-Back-N retransmission, establishing end-to-end RDMA high-performance lossless networks. This resolves the deployment challenges of RDMA technology in high-performance computing, storage clusters, and other scenarios. Widely applied in data centers, cloud computing, storage, hyper-convergence, and other fields.

Specifications
Ports
Single
Controller
Intel Agilex 7 FPGA
Supported Ethernet Speeds
100GbE
Host Interface
PCIe 4.0x 16
Cabling Type
QSFP28 Transceiver
Link Rate
16 GT/s
Connectivity (VT-c)
Yes
OS Support
Centos 7, 8, Ubuntu 20.03, KylinOS, OpenEuler
Bracket Height
Tall
Max. Power Consumption
75W
Storage Humidity
5% to 95%
Storage Temperature
-40 °C to 70 °C (-40 °F to 158 °F)
Operating Humidity
10% to 90%
Operating Temperature
0°C to 45°C (32°F to 113°F)
Card PCB Dimensions(HxWxD)
18.74"x111.15"x169.5"(mm)
Storage Over Ethernet
NVMe-oF, iSCSI, NFS
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

See more
100G with Server
View products
Client-Server Architecture
View products
Dual-redundant Server Access
View products
Three-Node Server Cluster
View products

Features

The Storage Structure Provides High Bandwidth for Shared Storage

Utilizing RDMA for maximum performance and minimizing CPU overhead. Flexible, and scalable, to meet specific capacity and bandwidth requirements.

Intel FPGA Chip Moves Data Faster
The Intel FPGA chip supports up to 100Gb/s throughput for a variety of workloads and increases agility for Communications, Cloud, and Enterprise IT network solutions.
Low latency
High scalability
Interoperability
Agility
Optimization
Advanced Connection Virtualization Technology

Enhancing network performance and manageability in virtualized environments is crucial for areas such as cloud computing, virtualized data centers, and network function virtualization.

Intelligent Offloads Reduce CPU Utilization for I/O

By assisting the host processor, improving network performance, reducing the load on the host processor, and thereby enhancing system efficiency.

Application Server Compatibility

Intel Based Ethernet Adapters can be applied to most mainstream devices on the market, such as Dell, HP, IBM, Supermicro, Inspur, Lenovo servers, etc.

FPGA Smart Intelligent NIC - RoCE Performance

RDMA allows real CPU offloads and kernel bypass, and, as such, RDMA-based applications provide better utilization of network HW resources while increasing speed and lowering link latencies.

Easily Cope with Various Industries

High Performance Computing

Cloud Computing

Data Center

Virtualization Environment

Industrial Automation

Machine Learning

Specifications

100 Gigabit Single-Port QSFP28 Intel FPGA Based Smart Ethernet Network Interface Card

Based on the Intel Agilex 7 FPGA series, this single-port network interface card supports a PCIe 4.0 x16 host interface with a maximum link rate of 16 GT/s, providing ample bandwidth for line-speed communication on a single 100Gb port. It is compatible with mainstream server equipment and operating systems.
Featuring flexible programming capabilities, high-performance RoCEv2 functionality, and line-rate throughput, it supports flow control technologies such as PFC, DCQCN, and Go-Back-N retransmission, establishing end-to-end RDMA high-performance lossless networks. This resolves the deployment challenges of RDMA technology in high-performance computing, storage clusters, and other scenarios. Widely applied in data centers, cloud computing, storage, hyper-convergence, and other fields.

Specifications
Ports
Single
Controller
Intel Agilex 7 FPGA
Supported Ethernet Speeds
100GbE
Host Interface
PCIe 4.0x 16
Cabling Type
QSFP28 Transceiver
Link Rate
16 GT/s
Connectivity (VT-c)
Yes
OS Support
Centos 7, 8, Ubuntu 20.03, KylinOS, OpenEuler
Bracket Height
Tall
Max. Power Consumption
75W
Storage Humidity
5% to 95%
Storage Temperature
-40 °C to 70 °C (-40 °F to 158 °F)
Operating Humidity
10% to 90%
Operating Temperature
0°C to 45°C (32°F to 113°F)
Card PCB Dimensions(HxWxD)
18.74"x111.15"x169.5"(mm)
Storage Over Ethernet
NVMe-oF, iSCSI, NFS
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
See more
100G with Server
View products
Client-Server Architecture
View products
Dual-redundant Server Access
View products
Three-Node Server Cluster
View products
Features
The Storage Structure Provides High Bandwidth for Shared Storage

Utilizing RDMA for maximum performance and minimizing CPU overhead. Flexible, and scalable, to meet specific capacity and bandwidth requirements.

Intel FPGA Chip Moves Data Faster
The Intel FPGA chip supports up to 100Gb/s throughput for a variety of workloads and increases agility for Communications, Cloud, and Enterprise IT network solutions.
Low latency
High scalability
Interoperability
Agility
Optimization
Advanced Connection Virtualization Technology

Enhancing network performance and manageability in virtualized environments is crucial for areas such as cloud computing, virtualized data centers, and network function virtualization.

Intelligent Offloads Reduce CPU Utilization for I/O

By assisting the host processor, improving network performance, reducing the load on the host processor, and thereby enhancing system efficiency.

Application Server Compatibility

Intel Based Ethernet Adapters can be applied to most mainstream devices on the market, such as Dell, HP, IBM, Supermicro, Inspur, Lenovo servers, etc.

FPGA Smart Intelligent NIC - RoCE Performance

RDMA allows real CPU offloads and kernel bypass, and, as such, RDMA-based applications provide better utilization of network HW resources while increasing speed and lowering link latencies.

Easily Cope with Various Industries

High Performance Computing

Cloud Computing

Data Center

Virtualization Environment

Industrial Automation

Machine Learning

Questions & Answers

Customer Reviews

Resources

US$1,099.00

19 in Global Warehouse