FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD

United States

FREE SHIPPING on Orders Over US$79
This picture is about SRT10KRMXLT-IEC.
This picture is about SRT10KRMXLT-IEC.
This picture is about SRT10KRMXLT-IEC.
This picture is about SRT10KRMXLT-IEC.
This picture is about SRT10KRMXLT-IEC.
This picture is about SRT10KRMXLT-IEC.
This picture is about SRT10KRMXLT-IEC.
This picture is about SRT10KRMXLT-IEC.
This picture is about SRT10KRMXLT-IEC.
This picture is about SRT10KRMXLT-IEC.

APC® Smart-UPS On-Line 10000VA/10000W Rackmount 6U UPS, 6x C13+4x C19 IEC Outlets, Network Card+SmartSlot and 1 Backup Battery Included

#193370
#193370

6x C13+4x C19 IEC Rackmount

US$10,799.00
FS P/N: SRT10KRMXLT-IEC
Import Fees Included
FS P/N: SRT10KRMXLT-IEC
3 Sold
4 Reviews
6 Questions
Pre-order, Ship by Jun 26, 2024
See more warehouse availability
Deliver to New York, 10010
US$1,200.00 via DHL Express Worldwide
Test Support
1-Year Warranty
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

APC® Smart-UPS On-Line 10000VA/10000W Rackmount UPS, 6x C13+4x C19 IEC Outlets, Network Card+SmartSlot Included

This APC Smart-UPS is designed for IT professionals or network administrators to maintain business uptime and continuity. This 10kVA on-line 6U rackmount UPS provides pure sine wave power and extended runtime to support critical electronics during power disruptions. It comes with hard wire 3-wire (2P+E) input, 6x IEC 320 C13 and 4x IEC 320 C19 outlets, and 3x IEC jumper cables. The UPS has an embedded Network Management Card for UPS network-based monitoring and management. The UPS comes with PowerChute Network Shutdown that provides graceful shutdown of physical servers, virtual machines, and HCI clusters.

Specifications
UPS Type
On-Line
Form Factor
Rack-mountable
Kw Rating
10000W
Compatible Battery Type
Lead-acid Battery (included)
Output Connector Type
Hard Wire 3-wire (2PH + G) 1
Output Connection Type
6 IEC 60320 C13
3 IEC Jumpers
4 IEC 60320 C19
Input Voltage
208V
Output Voltage
208V
Run Time (Full Load)
3min 44s
Waveform Type
Sine Wave
Battery Option
SRT192RMBP2 1 3598 VAh
SRT192RMBP2 2 5397 VAh
SRT192RMBP2 3 7196 VAh
SRT192RMBP2 4 8995 VAh
SRT192RMBP2 5 10794 VAh
SRT192RMBP2 6 12593 VAh
SRT192RMBP2 8 16191 VAh
SRT192RMBP2 10 19789 VAh
Dimensions (HxWxD)
10.35"x 17.01"x 28.15" (263x 432x 715mm)
Net Weight
245.99lbs (111.58 kg)
Warranty
1 year
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Save Time with Easy Monitoring and Management

Delivers clean power with zero transfer time for critical or sensitive devices. Use the LCD interface and PowerChute software to configure Settings and monitor usage.

Scalable Battery Runtime for Power Outages

Compatability with external battery packs allows this server UPS to provide uninterrupted and scalable battery power to connected electronics.

Maintain Business Uptime and Continuity

Smart-UPS On-Line provide high density, true double-conversion on-line power protection for servers, voice/data networks, medical labs, and industrial applications.

UPS Type
On-Line
Line-Interactive
On-Line
Form Factor
Rack-mountable
Rack/Tower
Rack-mountable
Topology
Double Conversion Online
Line Interactive
Double Conversion Online
Mounting Preference
No preference
Lower
No preference
Replacement Battery
1
1
3
Free Slots
1
0
1
Emergency Power Off
yesyesyes
USB Compatible
yesyesyes
Specifications

APC® Smart-UPS On-Line 10000VA/10000W Rackmount UPS, 6x C13+4x C19 IEC Outlets, Network Card+SmartSlot Included

This APC Smart-UPS is designed for IT professionals or network administrators to maintain business uptime and continuity. This 10kVA on-line 6U rackmount UPS provides pure sine wave power and extended runtime to support critical electronics during power disruptions. It comes with hard wire 3-wire (2P+E) input, 6x IEC 320 C13 and 4x IEC 320 C19 outlets, and 3x IEC jumper cables. The UPS has an embedded Network Management Card for UPS network-based monitoring and management. The UPS comes with PowerChute Network Shutdown that provides graceful shutdown of physical servers, virtual machines, and HCI clusters.

Specifications
UPS Type
On-Line
Form Factor
Rack-mountable
Kw Rating
10000W
Compatible Battery Type
Lead-acid Battery (included)
Output Connector Type
Hard Wire 3-wire (2PH + G) 1
Output Connection Type
6 IEC 60320 C13
3 IEC Jumpers
4 IEC 60320 C19
Input Voltage
208V
Output Voltage
208V
Run Time (Full Load)
3min 44s
Waveform Type
Sine Wave
Battery Option
SRT192RMBP2 1 3598 VAh
SRT192RMBP2 2 5397 VAh
SRT192RMBP2 3 7196 VAh
SRT192RMBP2 4 8995 VAh
SRT192RMBP2 5 10794 VAh
SRT192RMBP2 6 12593 VAh
SRT192RMBP2 8 16191 VAh
SRT192RMBP2 10 19789 VAh
Dimensions (HxWxD)
10.35"x 17.01"x 28.15" (263x 432x 715mm)
Net Weight
245.99lbs (111.58 kg)
Warranty
1 year
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Save Time with Easy Monitoring and Management

Delivers clean power with zero transfer time for critical or sensitive devices. Use the LCD interface and PowerChute software to configure Settings and monitor usage.

Scalable Battery Runtime for Power Outages

Compatability with external battery packs allows this server UPS to provide uninterrupted and scalable battery power to connected electronics.

Maintain Business Uptime and Continuity

Smart-UPS On-Line provide high density, true double-conversion on-line power protection for servers, voice/data networks, medical labs, and industrial applications.

UPS Type
On-Line
Line-Interactive
On-Line
Form Factor
Rack-mountable
Rack/Tower
Rack-mountable
Topology
Double Conversion Online
Line Interactive
Double Conversion Online
Mounting Preference
No preference
Lower
No preference
Replacement Battery
1
1
3
Free Slots
1
0
1
Emergency Power Off
yesyesyes
USB Compatible
yesyesyes

Questions & Answers

Customer Reviews

Resources

US$10,799.00

Pre-order