This APC Smart-UPS is designed for IT professionals or network administrators to maintain business uptime and continuity. This 5kVA on-line 3U rackmount UPS provides pure sine wave power and extended runtime to support critical electronics during power disruptions. It comes with NEMA L6-30P input, 2x NEMA L6-30R and 2x L6-20R outlets. The UPS has an embedded Network Management Card for UPS network-based monitoring and management. The UPS comes with PowerChute Network Shutdown that provides graceful shutdown of physical servers, virtual machines, and HCI clusters.
Click to open expanded view
APC® Smart-UPS On-Line 5000VA Rackmount 3U UPS, 2x L6-20R+2x L6-30R NEMA Outlets, Network Card+SmartSlot and 1 Backup Battery Included
APC® Smart-UPS On-Line 5000VA Rackmount UPS, 2x L6-20R+2x L6-30R NEMA Outlets, Network Card+SmartSlot Included
2 NEMA L6-30R
SRT192RMBP 2 4200 VAh
SRT192RMBP 3 5880 VAh
SRT192RMBP 4 7560 VAh
SRT192RMBP 5 9240 VAh
SRT192RMBP 6 10920 VAh
SRT192RMBP 8 14600 VAh
SRT192RMBP 10 17640 VAh
Connectivity Solutions
Features
Delivers clean power with zero transfer time for critical or sensitive devices. Use the LCD interface and PowerChute software to configure Settings and monitor usage.
Compatability with external battery packs allows this server UPS to provide uninterrupted and scalable battery power to connected electronics.
Smart-UPS On-Line provide high density, true double-conversion on-line power protection for servers, voice/data networks, medical labs, and industrial applications.
UPS Type | On-Line | Line-Interactive | On-Line |
Form Factor | Rack-mountable | Rack/Tower | Rack-mountable |
Topology | Double Conversion Online | Line Interactive | Double Conversion Online |
Mounting Preference | No preference | Lower | No preference |
Replacement Battery | 3 | 1 | 1 |
Free Slots | 1 | 0 | 1 |
Emergency Power Off | |||
USB Compatible |
APC® Smart-UPS On-Line 5000VA Rackmount UPS, 2x L6-20R+2x L6-30R NEMA Outlets, Network Card+SmartSlot Included
This APC Smart-UPS is designed for IT professionals or network administrators to maintain business uptime and continuity. This 5kVA on-line 3U rackmount UPS provides pure sine wave power and extended runtime to support critical electronics during power disruptions. It comes with NEMA L6-30P input, 2x NEMA L6-30R and 2x L6-20R outlets. The UPS has an embedded Network Management Card for UPS network-based monitoring and management. The UPS comes with PowerChute Network Shutdown that provides graceful shutdown of physical servers, virtual machines, and HCI clusters.
2 NEMA L6-30R
SRT192RMBP 2 4200 VAh
SRT192RMBP 3 5880 VAh
SRT192RMBP 4 7560 VAh
SRT192RMBP 5 9240 VAh
SRT192RMBP 6 10920 VAh
SRT192RMBP 8 14600 VAh
SRT192RMBP 10 17640 VAh
Delivers clean power with zero transfer time for critical or sensitive devices. Use the LCD interface and PowerChute software to configure Settings and monitor usage.
Compatability with external battery packs allows this server UPS to provide uninterrupted and scalable battery power to connected electronics.
Smart-UPS On-Line provide high density, true double-conversion on-line power protection for servers, voice/data networks, medical labs, and industrial applications.
UPS Type | On-Line | Line-Interactive | On-Line |
Form Factor | Rack-mountable | Rack/Tower | Rack-mountable |
Topology | Double Conversion Online | Line Interactive | Double Conversion Online |
Mounting Preference | No preference | Lower | No preference |
Replacement Battery | 3 | 1 | 1 |
Free Slots | 1 | 0 | 1 |
Emergency Power Off | |||
USB Compatible |
Questions & Answers
Customer Reviews
Resources
US$6,929.00