The Line-interactive rack/tower UPS provides pure sine wave power and has a SmartSlot for optional Network Management Card. With PowerChute Network Shutdown, it provides graceful shutdown of physical servers, virtual machines & HCI Clusters. This APC Smart-UPS is designed for datacenter, education, campus and other application areas.
Click to open expanded view
APC® Smart-UPS X 2200VA Rack/tower Convertible UPS, 6x 5-15R+2x 5-20R NEMA Outlets, SmartSlot and 1 Backup Battery Included
#192017
#192017
US$2,099.00
FS P/N: SMX2200RMLV2UImport Fees Included
FS P/N: SMX2200RMLV2U
4 Sold
4 Reviews
6 Questions
Pre-order, Ship by Jun 10, 2024
See more warehouse availability
Deliver to New York, 10010
US$360.00 via UPS Express Saver
Test Support
1-Year Warranty
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources
APC® Smart-UPS X 2200VA Rack/tower convertible UPS, 6x 5-15R+2x 5-20R NEMA, SmartSlot Included
Specifications
UPS Type
Line-Interactive
Form Factor
Rack/Tower
Compatible Battery Type
Lead-acid Battery (included)
Waveform Type
Sine wave
Input Voltage
100-127V
Output Voltage
120V
Plug Type
NEMA L5-30P
Outlet Type
6 NEMA 5-15R
2 NEMA 5-20R
2 NEMA 5-20R
Run Time (Full Load)
9min 45s
Transfer Time
Typical 4ms
Battery option
SMX120RMBP2U 1 2106 VAh
SMX120RMBP2U 2 3510 VAh
SMX120RMBP2U 3 4914 VAh
SMX120RMBP2U 4 6318 VAh
SMX120RMBP2U 6 9126 VAh
SMX120RMBP2U 8 11934 VAh
SMX120RMBP2U 10 14742 VAh
SMX120RMBP2U 2 3510 VAh
SMX120RMBP2U 3 4914 VAh
SMX120RMBP2U 4 6318 VAh
SMX120RMBP2U 6 9126 VAh
SMX120RMBP2U 8 11934 VAh
SMX120RMBP2U 10 14742 VAh
Dimensions (HxWxD)
3.35"x 17.00"x 26.26" (85x 431.8x 667mm)
Net weight
84.77lbs (38.45 kg)
Warranty
1 year
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Scenario 1
Scenario 2
Scenario 1
View products Scenario 2
View products Features
Save Time with Easy Monitoring and Management
Use the intuitive LCD interface and PowerChute software to configure settings and monitor usage.
Scalable Battery Runtime for Power Outages
With 8 outlets, 3 switched outlet groups and a compatibility with external battery packs, this server UPS provides uninterrupted and scalable battery power to connected electronics.
Automatic Voltage Regulation Increases Battery Life
Stabilizes the incoming AC signal without resorting to battery power to increase battery life and lessens the likelihood of data loss, memory freezes, and system crashes.
UPS Type | Line-Interactive | On-Line | On-Line |
Form Factor | Rack/Tower | Rack-mountable | Rack-mountable |
Topology | Line Interactive | Double Conversion Online | Double Conversion Online |
Mounting Preference | Lower | No preference | No preference |
Replacement Battery | 1 | 3 | 1 |
Free Slots | 0 | 1 | 1 |
Emergency Power Off | |||
USB Compatible |
Specifications
APC® Smart-UPS X 2200VA Rack/tower convertible UPS, 6x 5-15R+2x 5-20R NEMA, SmartSlot Included
The Line-interactive rack/tower UPS provides pure sine wave power and has a SmartSlot for optional Network Management Card. With PowerChute Network Shutdown, it provides graceful shutdown of physical servers, virtual machines & HCI Clusters. This APC Smart-UPS is designed for datacenter, education, campus and other application areas.
Specifications
UPS Type
Line-Interactive
Form Factor
Rack/Tower
Compatible Battery Type
Lead-acid Battery (included)
Waveform Type
Sine wave
Input Voltage
100-127V
Output Voltage
120V
Plug Type
NEMA L5-30P
Outlet Type
6 NEMA 5-15R
2 NEMA 5-20R
2 NEMA 5-20R
Run Time (Full Load)
9min 45s
Transfer Time
Typical 4ms
Battery option
SMX120RMBP2U 1 2106 VAh
SMX120RMBP2U 2 3510 VAh
SMX120RMBP2U 3 4914 VAh
SMX120RMBP2U 4 6318 VAh
SMX120RMBP2U 6 9126 VAh
SMX120RMBP2U 8 11934 VAh
SMX120RMBP2U 10 14742 VAh
SMX120RMBP2U 2 3510 VAh
SMX120RMBP2U 3 4914 VAh
SMX120RMBP2U 4 6318 VAh
SMX120RMBP2U 6 9126 VAh
SMX120RMBP2U 8 11934 VAh
SMX120RMBP2U 10 14742 VAh
Dimensions (HxWxD)
3.35"x 17.00"x 26.26" (85x 431.8x 667mm)
Net weight
84.77lbs (38.45 kg)
Warranty
1 year
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Scenario 1
Scenario 2
Scenario 1
View products Scenario 2
View products Features
Save Time with Easy Monitoring and Management
Use the intuitive LCD interface and PowerChute software to configure settings and monitor usage.
Scalable Battery Runtime for Power Outages
With 8 outlets, 3 switched outlet groups and a compatibility with external battery packs, this server UPS provides uninterrupted and scalable battery power to connected electronics.
Automatic Voltage Regulation Increases Battery Life
Stabilizes the incoming AC signal without resorting to battery power to increase battery life and lessens the likelihood of data loss, memory freezes, and system crashes.
UPS Type | Line-Interactive | On-Line | On-Line |
Form Factor | Rack/Tower | Rack-mountable | Rack-mountable |
Topology | Line Interactive | Double Conversion Online | Double Conversion Online |
Mounting Preference | Lower | No preference | No preference |
Replacement Battery | 1 | 3 | 1 |
Free Slots | 0 | 1 | 1 |
Emergency Power Off | |||
USB Compatible |
Questions & Answers
Customer Reviews
Resources
US$2,099.00
Pre-order