CA-HD200 is a reliable and versatile accessory designed to achieve indooor pendant mountaing of dome cameras. It features a sturdy and reliable auminum alloy construction and elegant white finish which complements various indoor settings seamlessly. Compatible with both two pendant mount extenders CA-HD200-H and CA-HD500-H, it allows for flexible and precise adjustments to achieve optimal surveillance angles and coverage.
Click to open expanded view
CA-HD200, Fixed Dome Indoor Pendant Mount
#187289
#187289
US$10.00
FS P/N: CA-HD200FS P/N: CA-HD200
2 Sold
0 Review
0 Question
5 in Global Warehouse, Get it by 10 Jun, 2024
See more Warehouse
Deliver to New York, 10010
Free Shipping via Fedex International Priority on orders over US$79.00
Project Inquiry
1-Year Warranty
CA-HD200, Fixed Dome Indoor Pendant Mount
Specifications
Application
Wall Installation for Fixed Dome
Material
Aluminum Alloy
Dimensions (HxWxD)
Φ4.33"× 8.80" (Φ110×223.5mm)
Weight
0.55lb (0.25kg)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Durable Aluminum Alloy Construction
This extender is crafted from durable aluminum alloy, ensuring long-lasting performance and a high weight capacity.
Enhance Installation Flexibility with Great Compatibility
Explore Added Benefits
Ensure smooth setup with its minimal components, light weight and installation position map.
Components
Minimal parts for effortless installation.
Weight
Lightweight for easy handling.
Installation Position Map
Provide assistance in the setup process.
Questions & Answers
Ask a question
Be the first to ask a question
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed