The network video recorder (NVR) can record videos from up to 16 cameras, and the storage can be expanded to 20TB in total . A variety of monitoring methods, including a web browser, monitoring sotware and mobile App, are available to manage your cameras and NVR easily, ideal for small and medium enterprises, education institutions, hotels and other applications.
Click to open expanded view
NVR102-16C-16P, 16-Channel 16-Port PoE Network Video Recorder, Record 16CH 4K@30fps, Live View/Playback 2CH 4K@30fps, Supports up to 2x10TB Hard Drive(Not Included)
Hot #176669
Hot #176669
US$249.00
FS P/N: NVR102-16C-16PFS P/N: NVR102-16C-16P
41 Sold
3 Reviews
4 Questions
8 in U.S. Warehouse, Get it by 07 Jun, 2024
35 in Global Warehouse, Get it by 17 Jun, 2024
6 in Transit, Get it by 05 Aug, 2024
See more Warehouse
Deliver to New York, 10010
Free Shipping via UPS Ground®
Project Inquiry
Online Installation
2-Year Warranty
30-Day Returns
30-Day Exchange
NVR102-16C-16P, 16-Channel 16-Port PoE Network Video Recorder, Record 16CH 4K@30fps, Live View/Playback 2CH 4K@30fps, Supports up to 2x10TB Hard Drive(Not Included)
Specifications
IP Video Input
16-ch
Decoding Format
H.265+/H.265/H.264
HDMI Output
4K(3840x 2160)@30fps, 1920x 1080@60fps, 1920x 1080@50fps, 1600x1200@60fps, 1280x 1024@60fps, 1280x 720@60fps, 1024x 768@60fps
VGA Output
1920x 1080@60fps, 1920x 1080@50fps,1280x 1024@60fps, 1280x 720@60fps, 1024x 768@60fps
Audio Input
1-ch, RCA
Audio Output
1-ch, RCA
Incoming Bandwidth
160Mbps
Decoding Capability
2x 4K@30fps, 4x 4MP@30fps, 5x 3MP@30fps, 8x 1080P@30fps, 16x 720P@30fps
Outgoing Bandwidth
64Mbps
LiveView/Playback Resolution
8MP/6MP/5MP/4MP/3MP/1080p/960p/720p/D1/2CIF/CIF
SATA
2x SATA Interfaces
Capacity
Up to 10TB for Each Disk
Network Interface
1 RJ-45 10M/100M/1000M Self-adaptive Ethernet Interface
USB Interface
Front Panel: 1x USB2.0
Rear Panel: 1x USB3.0
Rear Panel: 1x USB3.0
Working Environment
-10 to 55°C (14 to 131°F)
Power Consumption
≤ 10W
Power Supply
100 ~ 240V AC
Dimensions (HxWxD)
2.1"x 14.9"x 12.4"(53x 380x 315mm)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Features
Efficient Playback and Smart Search
Videos from up to 16 cameras can be replayed at the same time, greatly increasing the speed of reviewing footage. Smart search function enables you to find the target footage quickly.
Normal
All the recorded footage can be seen here.
Smart
Footage of smart behavior can be seen here, such as cross line/intrusion/enter area/leave area detections and so on.
Event
Specific type of event can be seen here, such as motion/audio detection, and tampering.
24/7 Continuous Recording
With up to 20TB HDD capacity, NVR can provide security for every hour and every day. Adopting advanced H.265 format, it offers longer storage days than H.264.
Guard Your Security Anytime and Anywhere
The NVR can be remotely managed via a web browser, VMS(Video Management Software) and mobile App, providing ease and convenience.
IP Video Input | 8-Channel | 8-Channel | 16-ch |
Decoding Capability | 2x 4K@30fps, 4x 4MP@30fps, 5x 3MP@30fps, 8x 1080P@30fps | 2x 4K@30fps, 4x 4MP@30fps, 5x 3MP@30fps, 8x 1080P@30fps | 2x 4K@30fps, 4x 4MP@30fps, 5x 3MP@30fps, 8x 1080P@30fps, 16x 720P@30fps |
Incoming Bandwidth | 64Mbps | 80Mbps | 160Mbps |
Outgoing Bandwidth | 48Mbps | 64Mbps | 64Mbps |
Hard Drive | No HDD | No HDD | No HDD |
Maximum Storage | Up to 8TB | Up to 20TB | Up to 20TB |
24/7 Continuous Recording | |||
Remote Viewing and Control | |||
Video Playback & Backup | |||
VCA Search | Face Search, Behavior Search | Behavior Search | Behavior Search |
Questions & Answers
Ask a question
Customer Reviews
Write a review
5
stars
4
stars
3
stars
2
stars
1
star
2
1
0
0
0
A***n
Singapore
June 29, 2023
I have had this NVR for a few years now and feel it offers a good value for the price. Very easy to setup and the PoE ports work as advertised. Tech support was very responsive to my queries and I am happy with my decision to go with FS.
Verified Purchase
Helpful 1
Comment 0T***l
United States
June 28, 2023
I have 11 active FS POE cameras of varying types that I am very pleased with. They upload video clips using FTP to a NAS server in my home and send alerts/video to an iPhone app. I use an NVR to consolidate the streams from the cameras for display on monitors in my home. I recently replaced an older NVR with the 16ch 4K FS NVR. It's an excellent, still relatively inexpensive, NVR with very good performance. I did experience one issue with unexpected rebooting that FS support resolved very quickly as usual. The NVR menus navigate quickly and adding my cameras was very quick and painless. I am extremely pleased with my purchase.
Verified Purchase
Helpful 1
Comment 0C***p
Japan
June 27, 2023
I replaced a 8 channel NVR with this 16 channel one. It is working fine so far. The only problem with this unit is the cooling fan is a bit noisy. The 8 channel unit fan was quite.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed