This shelf is suitable for switches or other network equipment, and the design of the baffle on the back can prevent the equipment from slipping when the user moves the cabinet, which enhances the safety of this product and is an ideal solution for installing any non-rack-mounted equipment .
Click to open expanded view
1U 19'' Vented Cantilever Fixed Shelf, SPCC, 21"(550mm) Deep, 132lbs (60kg) Capacity
#175750
#175750
US$73.00
FS P/N: IWEP1U550FS P/N: IWEP1U550
174 Sold
24 Reviews
2 Questions
40 in Global Warehouse, Get it by 21 Jun, 2024
50 in Transit, Get it by 19 Aug, 2024
See more Warehouse
Deliver to New York, 10010
Free Shipping via Fedex International Priority on orders over US$79.00
1-Year Warranty
30-Day Returns
30-Day Exchange
1U 19'' Vented Cantilever Fixed Shelf, SPCC, 21"(550mm) Deep, 132lbs (60kg) Capacity
Specifications
Product Type
Vented Shelf with Mounting Ear
No. of Rack Spaces
1U
Material
SPCC
Dimensions (HxWxD)
1.73''x19''x21.65" (44.0x482.6x550mm)
Weight Capacity - Stationary
132lbs (60kg)
Application
Matching for EIA 19" Racks or Cabinets
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Features
Designed to Fit Standard 19'' Rack & Cabinet
Vented Shelf with mounting ear rated to 132lbs of capacity.
SPCC cold rolled steel construction with a black powder-coated finish for durability.
Sturdy shelf for storing network devices and other equipment.
Cooling Vents
Vents design maximizes airflow while maintaining structural integrity.
Around the Baffle Structure
Prevent network equipment such as switches from slipping.
Mounting Hardware
Required mounting hardware is included for versatile installation.
The Ideal Solution for Mounting any Non-rackmount Equipment
Add flexibility and organization to any EIA rack or cabinet installation with shelves, mounting rails, cable management products, and more.
Questions & Answers
Ask a question
All (2)Application (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
20
4
0
0
0
N***n
United States
May 20, 2022
Needed this for my work, small shell for hosting a small telecom bridge device in our server room. Only thing stopping me from giving it a 5-star review was that i wish there was a small lip on the back just incase if i'm ever moving the device around, it stays on the shelf without risk of falling off.
Verified Purchase
Helpful 0
Comment 0A***s
Portugal
October 03, 2020
Very rigid. I loaded it with a ton of equipments and it holds really well.
Verified Purchase
Helpful 0
Comment 0J***n
Australia
August 13, 2020
We appreciate FS products and customer service a lot. Delivery was fast though we didn’t urge the sales rep to send out our orders instantly. Everything we needed was delivered to us in a quick and safe manner. Quality is perfect too. Thank you for what you’ve done.
Verified Purchase
Helpful 17
Comment 0See all reviews
Resources
Recently Viewed