FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD
FREE SHIPPING on Orders Over US$79

United States

This picture is about IWEP1U350.
This picture is about IWEP1U350.
This picture is about IWEP1U350.
This picture is about IWEP1U350.
This picture is about IWEP1U350.
This picture is about IWEP1U350.
This picture is about IWEP1U350.
This picture is about IWEP1U350.
This picture is about IWEP1U350.
This picture is about IWEP1U350.

1U 19'' Vented Cantilever Fixed Shelf, SPCC, 13"(350mm) Deep, 132lbs (60kg) Capacity

#175749
#175749

SPCC / EIA 19" 4 Post Racks/Cabinets

US$57.00
FS P/N: IWEP1U350
FS P/N: IWEP1U350
55 Sold
24 Reviews
2 Questions
13 in U.S. Warehouse, Get it by 03 Jun, 2024
28 in Global Warehouse, Get it by 03 Jun, 2024
See more Warehouse
Deliver to New York, 10010
Free Shipping via UPS Ground® on orders over US$79.00
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

1U 19'' Vented Cantilever Fixed Shelf, SPCC, 13"(350mm) Deep, 132lbs (60kg) Capacity

This shelf is suitable for switches or other network equipment, and the design of the baffle on the back can prevent the equipment from slipping when the user moves the cabinet, which enhances the safety of this product and is an ideal solution for installing any non-rack-mounted equipment .

Specifications
Product Type
Vented Shelf with Mounting Ear
No. of Rack Spaces
1U
Material
SPCC
Dimensions (HxWxD)
1.73''x19''x13.78" (44.0x482.6x350mm)
Weight Capacity - Stationary
132lbs (60kg)
Application
Matching for EIA 19" Racks or Cabinets
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

19'' Rack Mounting Solution
19'' Rack Mounting Solution
View products

Features

Designed to Fit Standard 19'' Rack & Cabinet

Vented Shelf with mounting ear rated to 132lbs of capacity.

SPCC cold rolled steel construction with a black powder-coated finish for durability.

Sturdy shelf for storing network devices and other equipment.

Cooling Vents

Vents design maximizes airflow while maintaining structural integrity.

Around the Baffle Structure

Prevent network equipment such as switches from slipping.

Mounting Hardware

Required mounting hardware is included for versatile installation.

The Ideal Solution for Mounting any Non-rackmount Equipment

Add flexibility and organization to any EIA rack or cabinet installation with shelves, mounting rails, cable management products and more.

Specifications

1U 19'' Vented Cantilever Fixed Shelf, SPCC, 13"(350mm) Deep, 132lbs (60kg) Capacity

This shelf is suitable for switches or other network equipment, and the design of the baffle on the back can prevent the equipment from slipping when the user moves the cabinet, which enhances the safety of this product and is an ideal solution for installing any non-rack-mounted equipment .

Specifications
Product Type
Vented Shelf with Mounting Ear
No. of Rack Spaces
1U
Material
SPCC
Dimensions (HxWxD)
1.73''x19''x13.78" (44.0x482.6x350mm)
Weight Capacity - Stationary
132lbs (60kg)
Application
Matching for EIA 19" Racks or Cabinets
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
19'' Rack Mounting Solution
19'' Rack Mounting Solution
View products
Features
Designed to Fit Standard 19'' Rack & Cabinet

Vented Shelf with mounting ear rated to 132lbs of capacity.

SPCC cold rolled steel construction with a black powder-coated finish for durability.

Sturdy shelf for storing network devices and other equipment.

Cooling Vents

Vents design maximizes airflow while maintaining structural integrity.

Around the Baffle Structure

Prevent network equipment such as switches from slipping.

Mounting Hardware

Required mounting hardware is included for versatile installation.

The Ideal Solution for Mounting any Non-rackmount Equipment

Add flexibility and organization to any EIA rack or cabinet installation with shelves, mounting rails, cable management products and more.

Questions & Answers

Customer Reviews

Resources

US$57.00

13 in U.S. Warehouse
28 in Global Warehouse