Specially designed Thermal Print Head (TPH) Module structure ensures both excellent printing effect and ultra-long printhead lifespan. Massive volume handling, ease of use operation, fast and smooth running, and beautiful label printing combine to make the iQ Series printer an ideal choice for DT printing.
Click to open expanded view
Postek iQ200 Commercial Label Printer with HEAT™, 203dpi, 5ips Print Speed
#169107
#169107
US$169.00
FS P/N: iQ200FS P/N: iQ200
22 Sold
0 Review
3 Questions
Models:
Pre-order, Ship by 03 Jul, 2024
See more Warehouse
Deliver to New York, 10010
Free Shipping via Fedex International Priority
Project Inquiry
1-Year Warranty
30-Day Returns
30-Day Exchange
Postek iQ200 Commercial Label Printer with HEAT™, 203dpi, 5ips Print Speed
Specifications
Model
iQ200
Printing Mode
Direct Thermal
Printing Resolution
203dpi
Max Printing Speed
5ips
Max Printing Width
4.09" (104mm)
Max Printing Length
40" (1016mm)
Memory
8MB FLASH ROM
16MB SDRAM
16MB SDRAM
Media Thickness
0.0023"-0.0098" (0.06-0.25mm)
including liner
including liner
Media Sensor
Reflective
Transmissive
Transmissive
Media Width
0.98"-4.72" (25-120mm)
Interfaces
RS-232 Serial, USB DEVICE 2.0
Extra Charge Items
WiFi, Bluetooth, Guillotine Cutter, External Label Rewinder, Media Guide Adapter
Power Input Rating
C 100-240V, 50-60Hz
Power Out Rating
DC 24V, 2.5A
Weight
3.97lbs (1.8kgs)
Dimensions (HxWxD)
5.91"x8.58"x10"
(150x218x255mm)
(150x218x255mm)
Operation Temperature
0 to 40°C (32 to 104°F)
Storage Temperature
-40 to 60°C (-40 to 140°F)
Note: Media is not included in the box.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Small Commercial Label Barcode Printer
The "TPH & Cooling Plate in One-piece" design conducts the heat away much faster while printing, thereby enabling the printer to work longer without any pause.
24 Hours Work
Class II HEAT™
203dpi Resolution
5ips Print Speed
4.09" Print Width
Ultra-strong TPH Structure Design
Extra anti-friction coating on TPH surface makes the TPH even more durable while largely reducing the chance of early wear of TPH.
Convective Heat Transfer
Cools down the working temperature of the printer.
Ball or Fixed Bearing
Eliminates Wear Caused from Direct Contact with Plastic.
Standard WiFi Connection
Allows more flexibility to connect with mobile devices.
All Kinds Of Labels, One Machine
Thermal Label
Washing Water Mark
Product Label
Asian Silver Self-adhesive Label
Express Electronic Bill
Medical Wristband
LCD Display | — | — | 4.5" Color LCD | — |
Printing Resolution | 203dpi | 300dpi | 300dpi | 300dpi |
Max Printing Speed | 5ips | 3ips | 4ips | 4ips |
Max Printing Width | 104mm | 106mm | 106mm | 106mm |
Max Printing Length | 1016mm | 2000mm | 2000mm | 2000mm |
Printing Mode | Direct Thermal | Direct Thermal/Thermal Transfer | Direct Thermal/Thermal Transfer | Direct Thermal/Thermal Transfer |
Media Thickness | 0.06-0.25mm including liner | 0.08-0.15mm including liner | 0.08-0.15mm including liner | 0.08-0.15mm including liner |
Media Width | 25-120mm | 25-120mm | 25-111mm | 25-111mm |
Ribbon Width | — | 110mm | 110mm | 110mm |
Ribbon Length | — | 110m | 300m max. | 300m max. |
Power Input Rating | AC 100-240V, 50-60Hz | AC 100-240V, 50-60Hz | AC 100-240V, 50/60Hz | AC 100-240V, 50-60Hz |
Power Out Rating | DC 24V, 2.5A | DC 24V, 2.5A | DC 24V, 2.5A | DC 24V, 2.5A |
Videos
Questions & Answers
Ask a question
All (3)Application (3)
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed