The POSTEK GX series printer is compact enough to fit into desktop spaces while maintaining the high-level performance expected for industrial printers. Within its desktop housing, the GX series printer harbors many of the features dedicated to full-size industrial printers. It also comes with features such as a 4.5-inch touch screen and high precision media positioning mechanism that make the GX series one of a kind.
Click to open expanded view
Postek GX3r RFID Industrial Label Printer with HEAT™, 4.5" Color LCD Touch Screen, 300dpi, 8ips Print Speed
#169101
#169101
US$1,499.00
FS P/N: GX3rImport Fees Included
FS P/N: GX3r
3 Sold
1 Review
3 Questions
Models:
Pre-order, Ship by 20 Jun, 2024
See more warehouse availability
Deliver to New York, 10010
Free Shipping via UPS Ground®
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Features
Videos
Q&A
Reviews
Resources
Postek GX3r RFID Industrial Label Printer with HEAT™, 4.5" Color LCD Touch Screen, 300dpi, 8ips Print Speed
Specifications
Model
GX3r
Printing Mode
Direct Thermal/Thermal Transfer
Printing Resolution
300dpi
Max Printing Speed
8ips
Max Printing Width
4.16" (105.7mm)
Max Printing Length
157" (4000mm)
Memory
2GB DDR4 RAM
8GB managed NAND flash
8GB managed NAND flash
Media Thickness
0.003"-0.008" (0.08-0.2mm)
including liner
including liner
Media Sensor
Reflective (Adjustable) and Transmissive (Two positions)
Media Width
0.98"-4.33" (25-110mm)
Ribbon Width
0.79"-4.33" (20-110mm)
Ribbon Length
984.25' (300m)
MPU
64-bit, quad Arm® Cortex®-A53 core, max operating frequency 1.8GHz
GPU
GC NanoUltra 3D (1 shader)
GC320 2D OpenGL ES 2.0
GC320 2D OpenGL ES 2.0
Interfaces
RS-232 Serial, 10/100/1000Mbps Ethernet, USB DEVICE 2.0, USB HOST
Optional Items
External Label Rewinder, External Media Stand, and Cutters
LCD Display
4.5" LCD Capacitive Touchscreen
Power Rating
100-240VAC, 50-60Hz
Weight
18lbs (8.2kgs)
Dimensions (HxWxD)
7.80"x10.58"x13.88"
(198.2x268.8x352.5mm)
(198.2x268.8x352.5mm)
Operation Temperature
0 to 40°C (32 to 104°F)
Storage Temperature
-40 to 60°C (-40 to 140°F)
Note: Media is not included in the box.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Small Industrial Label Barcode Printer
The GX series printer features full metal construction for a low-noise, smooth printing experience and is perfectly suited for harsh environments in industrial applications.
24 Hours Work
4.5" Color Touch Screen
300dpi Resolution
8ips Print Speed
4.16" Print Width
One Printer Two Print Methods
Two types of print methods are direct thermal and thermal transfer. Both use a thermal
printhead that applies heat to the surface being marked.
printhead that applies heat to the surface being marked.
Print directly on thermal paper and suitable
for printing thermal paper.
for printing thermal paper.
Thermal transfer ribbon would be needed and
suitable for coated paper, PET,ect.
suitable for coated paper, PET,ect.
All Kinds Of Labels, One Machine
Thermal Label
Washing Water Mark
Product Label
Asian Silver Self-adhesive Label
Express Electronic Bill
Medical Wristband
LCD Display | 4.5" Color LCD | 4.5" Color LCD | 4.5" Color LCD |
Printing Resolution | 300dpi | 300dpi | 600dpi |
Max Printing Speed | 8ips | 8ips | 5ips |
Max Printing Width | 105.7mm | 105.7mm | 105.6mm |
Max Printing Length | 4000mm | 4000mm | 1016mm |
Printing Mode | Direct Thermal/Thermal Transfer | Direct Thermal/Thermal Transfer | Direct Thermal/Thermal Transfer |
Media Thickness | 0.08-0.2mm including liner | 0.08-0.2mm including liner | 0.08-0.2mm including liner |
Media Width | 25-110mm | 25-110mm | 25-110mm |
Ribbon Width | 20-110mm | 20-110mm | 20-110mm |
Ribbon Length | 300m | 300m | 300m |
Power Rating | 100-240VAC, 50-60Hz | 100-240VAC, 50-60Hz | 100-240VAC, 50-60Hz |
Videos
Specifications
Postek GX3r RFID Industrial Label Printer with HEAT™, 4.5" Color LCD Touch Screen, 300dpi, 8ips Print Speed
The POSTEK GX series printer is compact enough to fit into desktop spaces while maintaining the high-level performance expected for industrial printers. Within its desktop housing, the GX series printer harbors many of the features dedicated to full-size industrial printers. It also comes with features such as a 4.5-inch touch screen and high precision media positioning mechanism that make the GX series one of a kind.
Specifications
Model
GX3r
Printing Mode
Direct Thermal/Thermal Transfer
Printing Resolution
300dpi
Max Printing Speed
8ips
Max Printing Width
4.16" (105.7mm)
Max Printing Length
157" (4000mm)
Memory
2GB DDR4 RAM
8GB managed NAND flash
8GB managed NAND flash
Media Thickness
0.003"-0.008" (0.08-0.2mm)
including liner
including liner
Media Sensor
Reflective (Adjustable) and Transmissive (Two positions)
Media Width
0.98"-4.33" (25-110mm)
Ribbon Width
0.79"-4.33" (20-110mm)
Ribbon Length
984.25' (300m)
MPU
64-bit, quad Arm® Cortex®-A53 core, max operating frequency 1.8GHz
GPU
GC NanoUltra 3D (1 shader)
GC320 2D OpenGL ES 2.0
GC320 2D OpenGL ES 2.0
Interfaces
RS-232 Serial, 10/100/1000Mbps Ethernet, USB DEVICE 2.0, USB HOST
Optional Items
External Label Rewinder, External Media Stand, and Cutters
LCD Display
4.5" LCD Capacitive Touchscreen
Power Rating
100-240VAC, 50-60Hz
Weight
18lbs (8.2kgs)
Dimensions (HxWxD)
7.80"x10.58"x13.88"
(198.2x268.8x352.5mm)
(198.2x268.8x352.5mm)
Operation Temperature
0 to 40°C (32 to 104°F)
Storage Temperature
-40 to 60°C (-40 to 140°F)
Note: Media is not included in the box.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Small Industrial Label Barcode Printer
The GX series printer features full metal construction for a low-noise, smooth printing experience and is perfectly suited for harsh environments in industrial applications.
24 Hours Work
4.5" Color Touch Screen
300dpi Resolution
8ips Print Speed
4.16" Print Width
One Printer Two Print Methods
Two types of print methods are direct thermal and thermal transfer. Both use a thermal
printhead that applies heat to the surface being marked.
printhead that applies heat to the surface being marked.
Print directly on thermal paper and suitable
for printing thermal paper.
for printing thermal paper.
Thermal transfer ribbon would be needed and
suitable for coated paper, PET,ect.
suitable for coated paper, PET,ect.
All Kinds Of Labels, One Machine
Thermal Label
Washing Water Mark
Product Label
Asian Silver Self-adhesive Label
Express Electronic Bill
Medical Wristband
LCD Display | 4.5" Color LCD | 4.5" Color LCD | 4.5" Color LCD |
Printing Resolution | 300dpi | 300dpi | 600dpi |
Max Printing Speed | 8ips | 8ips | 5ips |
Max Printing Width | 105.7mm | 105.7mm | 105.6mm |
Max Printing Length | 4000mm | 4000mm | 1016mm |
Printing Mode | Direct Thermal/Thermal Transfer | Direct Thermal/Thermal Transfer | Direct Thermal/Thermal Transfer |
Media Thickness | 0.08-0.2mm including liner | 0.08-0.2mm including liner | 0.08-0.2mm including liner |
Media Width | 25-110mm | 25-110mm | 25-110mm |
Ribbon Width | 20-110mm | 20-110mm | 20-110mm |
Ribbon Length | 300m | 300m | 300m |
Power Rating | 100-240VAC, 50-60Hz | 100-240VAC, 50-60Hz | 100-240VAC, 50-60Hz |
Videos
Questions & Answers
Customer Reviews
Resources
US$1,499.00
Pre-order