FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD

United States

FREE SHIPPING on Orders Over US$79
This picture is about ODF-SC24-WPA.
This picture is about ODF-SC24-WPA.
This picture is about ODF-SC24-WPA.
This picture is about ODF-SC24-WPA.
This picture is about ODF-SC24-WPA.
This picture is about ODF-SC24-WPA.
This picture is about ODF-SC24-WPA.
This picture is about ODF-SC24-WPA.
This picture is about ODF-SC24-WPA.
This picture is about ODF-SC24-WPA.

2U Rack Mount Fiber Optic Distribution Panel, 24 Fibers OS2 Single Mode, 24 x SC UPC Simplex (Blue) Adapter

#168243
#168243

24 Fibers IP20 Integrated Module FTTH

US$89.00
FS P/N: ODF-SC24-WPA
Import Fees Included
FS P/N: ODF-SC24-WPA
19 Sold
2 Reviews
5 Questions
Pre-order, Ship by 04 Jul, 2024
See more warehouse availability
Deliver to New York, 10010
Free Shipping via Fedex International Priority
Test Support
1-Year Warranty
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

2U Fiber Optic Distribution Panel, 24 Fibers OS2 Single Mode, 24 x SC UPC Simplex (Blue) Adapter

ODF series indoor optical fiber distribution box is used in the terminal access link of FTTH system,It is a device that splices, distributes, and splits optical fibers and provides protection and management of optical fibers.ODF series are standard 19 "rack mount chassis with integrated fiber optic fusion with a unit box, they are easy to install and operate, flexible, and can adjust the position by the mounting ears to meet the front, mid, and ends installation requirements,ideal for ODN deployment applications under POL network.

Specifications
Category
ODF
Number of Ports
24
Number of Rack Spaces
2U
Material
Galvanized Steel Sheet
Degree of Protection
IP20
Match the Adapter Type
SC UPC
Insertion Loss
≤0.3dB
Return Loss
≥50dB
Durability
≤1000 mating cycles
Dimensions (H×W×D)
3.34"x18.97"x10.62" (85x482x270mm)
Operating Temperature
-20 to 55°C (-4 to 131℉)
Operating Humidity
≤95% (+40℃)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

See more
POL Solution
View products
FTTH Solution
View products
FTTx Solution
View products

Features

Cleverly Designed, Sturdy and Durable

The outer shell is made of high-quality sheet metal, with good mechanical strength.The integrated welding module can be pulled out for operation, and the management is quick

19''U Standard Structure, Easy to Install

The 19'' standard cabinet installation rack is equipped with an integrated unit box for optical fiber fusion and distribution, with safe and reliable optical fiber connection.

Numbered Ports

The custom numbering label provides a quick and easy way to identify cable lines

Side Inlet Cable

Cable entry on both sides can be freely adjusted for easy operation

Reasonable Wiring

Fiber routing specifications keep cables neat and efficiently 

Widely Compatible with Fiber Optic Adapters
The modular wiring unit design has strong compatibility and can install SC adapters and pigtails, which is ideal for ODN deployment under POL networks.
Specifications

2U Fiber Optic Distribution Panel, 24 Fibers OS2 Single Mode, 24 x SC UPC Simplex (Blue) Adapter

ODF series indoor optical fiber distribution box is used in the terminal access link of FTTH system,It is a device that splices, distributes, and splits optical fibers and provides protection and management of optical fibers.ODF series are standard 19 "rack mount chassis with integrated fiber optic fusion with a unit box, they are easy to install and operate, flexible, and can adjust the position by the mounting ears to meet the front, mid, and ends installation requirements,ideal for ODN deployment applications under POL network.

Specifications
Category
ODF
Number of Ports
24
Number of Rack Spaces
2U
Material
Galvanized Steel Sheet
Degree of Protection
IP20
Match the Adapter Type
SC UPC
Insertion Loss
≤0.3dB
Return Loss
≥50dB
Durability
≤1000 mating cycles
Dimensions (H×W×D)
3.34"x18.97"x10.62" (85x482x270mm)
Operating Temperature
-20 to 55°C (-4 to 131℉)
Operating Humidity
≤95% (+40℃)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
See more
POL Solution
View products
FTTH Solution
View products
FTTx Solution
View products
Features
Cleverly Designed, Sturdy and Durable

The outer shell is made of high-quality sheet metal, with good mechanical strength.The integrated welding module can be pulled out for operation, and the management is quick

19''U Standard Structure, Easy to Install

The 19'' standard cabinet installation rack is equipped with an integrated unit box for optical fiber fusion and distribution, with safe and reliable optical fiber connection.

Numbered Ports

The custom numbering label provides a quick and easy way to identify cable lines

Side Inlet Cable

Cable entry on both sides can be freely adjusted for easy operation

Reasonable Wiring

Fiber routing specifications keep cables neat and efficiently 

Widely Compatible with Fiber Optic Adapters
The modular wiring unit design has strong compatibility and can install SC adapters and pigtails, which is ideal for ODN deployment under POL networks.

Questions & Answers

Customer Reviews

Resources

US$89.00

Pre-order