FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD

United States

FREE SHIPPING on Orders Over US$79
This picture is about FDB-16SCA-BS01.
This picture is about FDB-16SCA-BS01.
This picture is about FDB-16SCA-BS01.
This picture is about FDB-16SCA-BS01.
This picture is about FDB-16SCA-BS01.
This picture is about FDB-16SCA-BS01.
This picture is about FDB-16SCA-BS01.
This picture is about FDB-16SCA-BS01.
This picture is about FDB-16SCA-BS01.
This picture is about FDB-16SCA-BS01.

16 Fibers Optic Distribution Box, SC/A, Plastic, Wall/Pole Mount, Indoor and Outdoor

#168237
#168237

16 Fibers IP55 Wall/Pole Mount FTTx

US$89.00
FS P/N: FDB-16SCA-BS01
Import Fees Included
FS P/N: FDB-16SCA-BS01
86 Sold
2 Reviews
5 Questions
63 in Global Warehouse, Get it by 03 Jun, 2024
See more warehouse availability
Deliver to New York, 10010
Free Shipping via Fedex International Priority
Test Support
1-Year Warranty
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

16 Fibers Optic Distribution Box, SC/A, Plastic, Wall/Pole Mount, Indoor and Outdoor

Fiber distribution box is made of high-strength engineering plastics, anti-UV, anti-aging ability. The distribution box is sealed adopts buckle + two screw type structural seals, and the left and right turnover structure of the housing is opened. It is can accommodate 16 SC adapters and three 1:8 blockless splitters or two 1:8 cassette splitters, one 16 cores splicing tray. The max capacity of 16 cores.

Specifications
Model
FDB-16SCA-BS01
Splitter
2x (1:8 Micro Beam Splitter)
Dimension(L×W×H)
12.48''x10.57''x3.74''(317×268.5×95mm)
Protection Level
IP55
Splice Tray
16 Cores
Install
Pole/Wall
Insertion Loss
≤10.5dB
Return Loss
≥50dB
Adapter
SC APC
Weight
1.9kg
Environment
Indoor/Outdoor
Material
PC+ABS
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

See more
FTTx Solution-1
View products
FTTx Solution-2
View products
FTTx Solution-3
View products

Features

Graceful and Elegant, Strong and Durable

High-strength engineering plastics with good mechanical strength.

PC+ABS material, moisture-proof, waterproof, dustproof, anti-aging.

The opening angle> 120°, convenient for operation and maintenance.

Optical Cable and Optical Fiber Protection and Management
Fiber fixing, splitting, splicing, jumper can all be done in this box.
Pole/Wall Mount
Indoor/Outdoor
IP55 Protection
Mechanical Seal
FTTx
Accessories Included in Fiber Distribution Box
Each fiber distribution box comes with an accessory package, including electrical tape, hose, etc.

Screw x3

Casing x3

Insulation Tape x2

1-24 Digital Paper x1

Strap x10

key x1

Pole Ring x2

Fusion Protection Tubes x24

Specifications

16 Fibers Optic Distribution Box, SC/A, Plastic, Wall/Pole Mount, Indoor and Outdoor

Fiber distribution box is made of high-strength engineering plastics, anti-UV, anti-aging ability. The distribution box is sealed adopts buckle + two screw type structural seals, and the left and right turnover structure of the housing is opened. It is can accommodate 16 SC adapters and three 1:8 blockless splitters or two 1:8 cassette splitters, one 16 cores splicing tray. The max capacity of 16 cores.

Specifications
Model
FDB-16SCA-BS01
Splitter
2x (1:8 Micro Beam Splitter)
Dimension(L×W×H)
12.48''x10.57''x3.74''(317×268.5×95mm)
Protection Level
IP55
Splice Tray
16 Cores
Install
Pole/Wall
Insertion Loss
≤10.5dB
Return Loss
≥50dB
Adapter
SC APC
Weight
1.9kg
Environment
Indoor/Outdoor
Material
PC+ABS
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
See more
FTTx Solution-1
View products
FTTx Solution-2
View products
FTTx Solution-3
View products
Features
Graceful and Elegant, Strong and Durable

High-strength engineering plastics with good mechanical strength.

PC+ABS material, moisture-proof, waterproof, dustproof, anti-aging.

The opening angle> 120°, convenient for operation and maintenance.

Optical Cable and Optical Fiber Protection and Management
Fiber fixing, splitting, splicing, jumper can all be done in this box.
Pole/Wall Mount
Indoor/Outdoor
IP55 Protection
Mechanical Seal
FTTx
Accessories Included in Fiber Distribution Box
Each fiber distribution box comes with an accessory package, including electrical tape, hose, etc.

Screw x3

Casing x3

Insulation Tape x2

1-24 Digital Paper x1

Strap x10

key x1

Pole Ring x2

Fusion Protection Tubes x24

Questions & Answers

Customer Reviews

Resources

US$89.00

63 in Global Warehouse