FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD
FREE SHIPPING on Orders Over US$79

United States

This picture is about IC6SFTPPVC.
This picture is about IC6SFTPPVC.
This picture is about IC6SFTPPVC.
This picture is about IC6SFTPPVC.
This picture is about IC6SFTPPVC.
This picture is about IC6SFTPPVC.
This picture is about IC6SFTPPVC.
This picture is about IC6SFTPPVC.

10ft (3m) Industrial Cat6 Non-booted Shielded (SFTP) PVC IP65 Ethernet Network Patch Cable, Black

#157899
#157899

Twisted Pair Stranded Bare Copper 250MHz PoE++ T568B Fluke Test

US$31.00
FS P/N: IC6SFTPPVC
FS P/N: IC6SFTPPVC
29 Sold
9 Reviews
2 Questions
Length:
125 in Global Warehouse, Get it by 17 Jun, 2024
See more Warehouse
Deliver to New York, 10010
Free Shipping via Fedex International Priority on orders over US$79.00
Project Inquiry
1-Year Warranty
30-Day Returns
30-Day Exchange

Industrial Cat6 Non-booted Shielded (SFTP) PVC IP65 Ethernet Network Patch Cable, 26AWG, 1000Base-T

Industrial ethernet patch cords shall be constructed of category 6, industrial, stranded, twisted pair cable for SFTP installations. It is suitable for connection between automation equipment in an industrial environment.

The industrial cat6 cable in line with ANSI/TIA-568.2-D standards; Rated IP65 for dust protection and temporary liquid immersion Outer cable jacket material meets standard for UV and oil resistance respectively. Ideal for in extremely harsh conditions.

Specifications
Cable Type
Industrial Cat6 Non-booted
Shielding Type
Shielded (SFTP)
Cable Jacket
PVC
Length
10ft (3m) (Including Plugs)
Conductor Material
Bare Copper
Conductor Type
Stranded
Data Rate Support
1/10GBase-T
Reference Bandwidth
250MHz
Gauge (AWG)
26 (7/0.16mm)
Cable Outer Diameter (mm)
6.4±0.3
Connectors
RJ45 Plug
Twisted Pairs
4 Pairs
PoE Compatibility
PoE/PoE+/PoE++
IP Rating
IP65
Operating Temperature
-40 to 80°C (-40 to 176°F)
Installation Temperature
-20 to 60°C (-4 to 140°F)

Quality Testing Program

Take a look at our test program to get the reliable and high-performance patch cables.

Quality Testing Program

Patch Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Questions & Answers
Ask a question
Customer Reviews
Write a review
5.0
5 stars
4 stars
3 stars
2 stars
1 star
9
0
0
0
0

R***s

United States

June 19, 2023
5.0
These cables are really solid and look like they will hold up well over time.
Verified Purchase
Helpful 4
Comment 0

M***n

United States

June 19, 2023
5.0
This cable is thick and will be very durable.
Verified Purchase
Helpful 5
Comment 0

I***a

United States

June 12, 2023
5.0
A great product for how it's made!
Verified Purchase
Helpful 4
Comment 0
See all reviews
Resources
Recently Viewed