FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD

United States

FREE SHIPPING on Orders Over US$79
This picture is about 97.
This picture is about 1.
This picture is about 97.
This picture is about 1.

1.92kW Single-Phase 20A/120V Basic PDU, 10 NEMA 5-20R Outlets, NEMA 5-20P Plug, 10ft Cord, 1U Rack-Mount

#157097
#157097

20A/120V 10ft (3m) 1.92kW 1U

US$119.00
FS P/N: PDU-5210N-HBS
Import Fees Included
FS P/N: PDU-5210N-HBS
47 Sold
3 Reviews
2 Questions
30 in Global Warehouse, Get it by May 16, 2024
See more warehouse availability
Deliver to New York, 10010
Free Shipping via Fedex International Priority
Test Support
1-Year Warranty
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

Single-Phase 20A/120V Basic PDU, 10 NEMA 5-20R Outlets, NEMA 5-20P Plug, 10ft Cord, 1U Rack-Mount

Basic Power Distribution Unit (PDU) is a reliable and cost-effective way to deliver power from a UPS system, generator, or utility source to multiple devices by a single input with multiple output outlets. The Basic PDU Series includes models in 1U and 0U options, with versatile outlet arrangements on the front and/or back, designed for datacenters and other electrically demanding applications.Mounting hardware included for rack or keyhole mounting.It can be easily installed.

Specifications
PDU Type
Basic
Phase
Single-phase
Socket Type
10 NEMA 5-20R
Plug Type
NEMA 5-20P
Rating Current
20A
Rating Voltage
120V
Load Capacity
1.92kW
Frequency Compatibility
50/60Hz
Cord Length
10ft (3m)
Material of Construction
Aluminium Alloy
No. of Rack Spaces
1U
Dimensions (HxWxD)
19.0''x 1.75''x 1.75'' (483x 44.4x 44.4mm)
Mounting Method
Horizontal
Operating Temperature
-5°C to 45°C (23°F to 113°F)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Reliable Power Distribution
Basic PDUs provide stable power distribution for electrical equipment.

Friendly Design

Keyhole mounting slots, easy for installation

High Quality Copper Chip

Good electrical conductivity, heat resistance and saving energy

Robust Housing Material

Aluminum alloy housing makes the PDU more wear-resistant

Product Type
Basic
Metered
Monitored
Switched
Switched Metered-by-Outlet
Circuit Breaker
2, Magnetic-hydraulic
2, Magnetic-hydraulic
3, Magnetic-hydraulic
3, Hydraulic
Individual Switch Control
yesyes
Alarm Indicator
yesyesyesyesyes
Individual Outlet Monitoring
yes
Buzzer Beeping
yesyesyesyes
User-defined Alarm
yesyesyes
Operation Log
yesyesyesyes
Hot-swappable Ammeter
yesyesyesyes
Network Access
yesyesyes
Specifications

Single-Phase 20A/120V Basic PDU, 10 NEMA 5-20R Outlets, NEMA 5-20P Plug, 10ft Cord, 1U Rack-Mount

Basic Power Distribution Unit (PDU) is a reliable and cost-effective way to deliver power from a UPS system, generator, or utility source to multiple devices by a single input with multiple output outlets. The Basic PDU Series includes models in 1U and 0U options, with versatile outlet arrangements on the front and/or back, designed for datacenters and other electrically demanding applications.Mounting hardware included for rack or keyhole mounting.It can be easily installed.

Specifications
PDU Type
Basic
Phase
Single-phase
Socket Type
10 NEMA 5-20R
Plug Type
NEMA 5-20P
Rating Current
20A
Rating Voltage
120V
Load Capacity
1.92kW
Frequency Compatibility
50/60Hz
Cord Length
10ft (3m)
Material of Construction
Aluminium Alloy
No. of Rack Spaces
1U
Dimensions (HxWxD)
19.0''x 1.75''x 1.75'' (483x 44.4x 44.4mm)
Mounting Method
Horizontal
Operating Temperature
-5°C to 45°C (23°F to 113°F)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Reliable Power Distribution
Basic PDUs provide stable power distribution for electrical equipment.

Friendly Design

Keyhole mounting slots, easy for installation

High Quality Copper Chip

Good electrical conductivity, heat resistance and saving energy

Robust Housing Material

Aluminum alloy housing makes the PDU more wear-resistant

Product Type
Basic
Metered
Monitored
Switched
Switched Metered-by-Outlet
Circuit Breaker
2, Magnetic-hydraulic
2, Magnetic-hydraulic
3, Magnetic-hydraulic
3, Hydraulic
Individual Switch Control
yesyes
Alarm Indicator
yesyesyesyesyes
Individual Outlet Monitoring
yes
Buzzer Beeping
yesyesyesyes
User-defined Alarm
yesyesyes
Operation Log
yesyesyesyes
Hot-swappable Ammeter
yesyesyesyes
Network Access
yesyesyes

Questions & Answers

Customer Reviews

Resources

US$119.00

30 in Global Warehouse