Monitored PDU provides Local/Remote real-time monitoring capability and avoid potential overloads with a LCD hot swapping display while offering reliable, rack-mount, multi-outlet power distribution from any protected UPS, generator or mains input power source. It perfectly suited for high-density IT environments and ideal for data centers, server rooms and network wiring closets.Remote and local monitoring enables off-site and on-site tracking of PDU vital signs and provides egress control for individual and network customers.Digital display that provides visualization of current strength, voltage, power, IP address and other PDU information.
Click to open expanded view
Single-Phase 12A/120V Monitored PDU, 8 NEMA 5-15R Outlets, NEMA 5-15P Plug, 10ft Cord, 1U Rack-Mount
#157089
#157089
US$879.00
FS P/N: PDU-5158N-HMEFS P/N: PDU-5158N-HME
21 Sold
1 Review
2 Questions
Models:
Pre-order, Ship by 14 Aug, 2024
See more Warehouse
Deliver to New York, 10010
Free Shipping via UPS Ground®
Project Inquiry
1-Year Warranty
Single-Phase 12A/120V Monitored PDU, 8 NEMA 5-15R Outlets, NEMA 5-15P Plug, 10ft Cord, 1U Rack-Mount
Specifications
PDU Type
Monitored
Phase
Single-phase
Socket Type
8 NEMA 5-15R
Plug Type
NEMA 5-15P
Rating Current
12A
Rating Voltage
120V
Load Capacity
1.44kW
Frequency Compatibility
50/60Hz
Cord Length
10ft (3m)
Material of Construction
Sheet Metal
No. of Rack Spaces
1U
Dimensions (HxWxD)
19.0''x 8.50''x 1.75'' (482.4x 216x 44.4mm)
Mounting Method
Horizontal
Screws
Included
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Features
Simple to Deploy, Simple to Use
Ensure the efficient distribution of power in demanding data centers and network closets
Hot-swappable Ammeter
Replace and upgrade the ammeter without affecting power
8 NEMA 5-15R Outlets
Recommended for any IT or industrial application
Pure Copper Chip Power Cord
The long length reaches distant power sources, more flexible
Extend the Security of Your Assets
PDU maximizes data center efficiency by delivering intelligence, advanced alerting, and visibility into your power chain.
Remote Monitoring Via Zabbix
Supports remote monitoring of the working status of PDUs and other devices through zabbix at the same time.
Monitor the voltage and current of network device
Monitor the operating status of network device
Monitor temperature and humidity environment
Product Type | Basic | Metered | Monitored | Switched | Switched Metered-by-Outlet |
Circuit Breaker | — | 2, Magnetic-hydraulic | 2, Magnetic-hydraulic | 3, Magnetic-hydraulic | 3, Hydraulic |
Individual Switch Control | — | — | — | ||
Alarm Indicator | |||||
Individual Outlet Monitoring | — | — | — | — | |
Buzzer Beeping | — | ||||
User-defined Alarm | — | — | |||
Operation Log | — | ||||
Hot-swappable Ammeter | — | ||||
Network Access | — | — |
Videos
Questions & Answers
Ask a question
All (2)Function (1)Application
Customer Reviews
Write a review
5
stars
4
stars
3
stars
2
stars
1
star
1
0
0
0
0
A***a
United Kingdom
February 02, 2023
This is exactly what I was looking for in my lab. It did the job for a good price and mounted in the rack with no issues. This fits the bill perfectly without taking up too much space. The LED display is bright enough and offers us timely warnings. Just perfect for us.
Verified Purchase
Helpful 4
Comment 0See all reviews
Resources
Recently Viewed