FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD

United States

FREE SHIPPING on Orders Over US$79
This picture is about PDU-5158N-HBS.
This picture is about PDU-5158N-HBS.
This picture is about PDU-5158N-HBS.
This picture is about PDU-5158N-HBS.
This picture is about PDU-5158N-HBS.
This picture is about PDU-5158N-HBS.
This picture is about PDU-5158N-HBS.
This picture is about PDU-5158N-HBS.
This picture is about PDU-5158N-HBS.
This picture is about PDU-5158N-HBS.

1.8kW Single-Phase 15A/125V Basic PDU, 8 NEMA 5-15R Outlets, NEMA 5-15P Plug, 6.6ft Cord, 1U Rack-Mount

#149752
#149752

15A 125V 6.6ft (2m) 1.8kW 1U

US$89.00
FS P/N: PDU-5158N-HBS
Import Fees Included
FS P/N: PDU-5158N-HBS
30 Sold
17 Reviews
5 Questions
Available for back order, Get It By Jun 7, 2024
See more warehouse availability
Deliver to New York, 10010
Free Shipping via Fedex International Priority
Test Support
1-Year Warranty
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

1.8kW Single-Phase 15A/125V Basic PDU, 8 NEMA 5-15R Outlets, NEMA 5-15P Plug, 6.6ft Cord, 1U Rack-Mount

Basic Power Distribution Unit (PDU) is a reliable and cost-effective way to deliver power from a UPS system, generator, or utility source to multiple devices by a single input with multiple output outlets. The Basic PDU Series includes models in 1U and 0U options, with versatile outlet arrangements on the front and/or back.Mounting hardware included for rack or keyhole mounting.It can be easily installed.

Specifications
PDU Type
Basic
Phase
Single-phase
Socket
8 NEMA 5-15R
Plug
NEMA 5-15P
Rating Current
15A
Rating Voltage
125V
Load Capacity
1.8kW
Frequency Compatibility
50/60Hz
Cord length
6.6ft (2m)
Material
Aluminium Alloy
Indicators
Power LED
Watts
1875W
No. of Rack Spaces
1U
Dimensions (HxWxD)
483x44.4x44.4mm
Mounting Method
Horizontal
Screws
Included
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Data Center Power Distribution Solution
View products
Server Room Power Distribution Solution
View products

Features

Reliable Power Distribution
Basic PDUs provide stable power distribution for electrical equipment.

Security Setting

Illuminated, covered master on/off switch to protect from short circuits

Friendly Design

Keyhole mounting slots, easy for installation

High Quality Copper Chip

Good electrical conductivity, heat resistance and saving energy

Dedicated to Data Center Operation

Rack mount distribution unit power strip provides advanced, user-customizable power control and active monitoring, which is important for energy optimization and circuit protection in data center.

Product Type
Basic
Metered
Monitored
Switched
Switched Metered-by-Outlet
Circuit Breaker
2, Magnetic-hydraulic
2, Magnetic-hydraulic
3, Magnetic-hydraulic
3, Hydraulic
Individual Switch Control
yesyes
Alarm Indicator
yesyesyesyesyes
Individual Outlet Monitoring
yes
Buzzer Beeping
yesyesyesyes
User-defined Alarm
yesyesyes
Operation Log
yesyesyesyes
Hot-swappable Ammeter
yesyesyesyes
Network Access
yesyesyes
Specifications

1.8kW Single-Phase 15A/125V Basic PDU, 8 NEMA 5-15R Outlets, NEMA 5-15P Plug, 6.6ft Cord, 1U Rack-Mount

Basic Power Distribution Unit (PDU) is a reliable and cost-effective way to deliver power from a UPS system, generator, or utility source to multiple devices by a single input with multiple output outlets. The Basic PDU Series includes models in 1U and 0U options, with versatile outlet arrangements on the front and/or back.Mounting hardware included for rack or keyhole mounting.It can be easily installed.

Specifications
PDU Type
Basic
Phase
Single-phase
Socket
8 NEMA 5-15R
Plug
NEMA 5-15P
Rating Current
15A
Rating Voltage
125V
Load Capacity
1.8kW
Frequency Compatibility
50/60Hz
Cord length
6.6ft (2m)
Material
Aluminium Alloy
Indicators
Power LED
Watts
1875W
No. of Rack Spaces
1U
Dimensions (HxWxD)
483x44.4x44.4mm
Mounting Method
Horizontal
Screws
Included
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Data Center Power Distribution Solution
View products
Server Room Power Distribution Solution
View products
Features
Reliable Power Distribution
Basic PDUs provide stable power distribution for electrical equipment.

Security Setting

Illuminated, covered master on/off switch to protect from short circuits

Friendly Design

Keyhole mounting slots, easy for installation

High Quality Copper Chip

Good electrical conductivity, heat resistance and saving energy

Dedicated to Data Center Operation

Rack mount distribution unit power strip provides advanced, user-customizable power control and active monitoring, which is important for energy optimization and circuit protection in data center.

Product Type
Basic
Metered
Monitored
Switched
Switched Metered-by-Outlet
Circuit Breaker
2, Magnetic-hydraulic
2, Magnetic-hydraulic
3, Magnetic-hydraulic
3, Hydraulic
Individual Switch Control
yesyes
Alarm Indicator
yesyesyesyesyes
Individual Outlet Monitoring
yes
Buzzer Beeping
yesyesyesyes
User-defined Alarm
yesyesyes
Operation Log
yesyesyesyes
Hot-swappable Ammeter
yesyesyesyes
Network Access
yesyesyes

Questions & Answers

Customer Reviews

Resources

US$89.00

Available for back order