The Generic Compatible 2.488G-TX/1.244G-RX transceiver module is specifically designed for Gigabit Passive Optical Network (GPON) system. It integrates bidirectional data transmission over one single-mode optical fiber. The GPON OLT Small Form-factor Pluggable (SFP) transceiver provides up to 2.488G-TX/1.244G-RX rate, reaching a link up to 20km via an SC/UPC connector. Digital diagnostic monitoring (DDM) allows access to real-time operating parameters. It is fully compliant with SFF-8472, ITU-T G.984.2 and RoHS.
Click to open expanded view
Generic Compatible GPON OLT SFP 1490nm-TX/1310nm-RX 2.488G-TX/1.244G-RX Class C+ 20km DOM Simplex SC/UPC SMF Optical Transceiver Module
Hot #64168
Hot #64168
65,45 € (Incl. VAT)
FS P/N: GSFP-43-20C
1.1K Sold
3 Reviews
18 Questions
Transceiver Models:
54 in Global Warehouse, Get it by 20 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange
Generic Compatible 2.488G-TX/1.244G-RX GPON OLT Class C+ Transceiver Module (SMF, 1490nm-TX/1310nm-RX, 20km, SC/UPC, DDM)
Specifications
Part Number
GSFP-43-20C
Vendor Name
FS
Form Factor
SFP
Max Transmission Distance
20km
Wavelengh
1490nm-TX/1310nm-RX
Data Rate
2.488G-TX/1.244G-RX
Connector
SC/UPC
Media
SMF
Transmitter Type
DFB LD
Receiver Type
APD-TIA
Tx Power
3~7dBm
Rx Power
~32dBm~-12dBm
Class
C+
Max Link Budget
32dB
Receiver Overload
>-12dBm
Receiver Sensitivity
<-32dBm
Power Consumption
<1.5W
Extinction Ratio
<8.2dB
Application
GPON
Protocols
SFF-8472, ITU-T G.984.2 and RoHS
Operating Temperature
0~70°C (32~158°F)
DDM/DOM
Support
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
Highly Reliable GPON Network Solution
The GPON network is equipped with comprehensive business access capability, wide coverage and easy scalability.
Point-to-multipoint, Flexible Networking
In this P2MP optical signals transmission mode, different wavelengths are used to send and receive signals between OLT and ONU.
Questions & Answers
Ask a question
All (18)Compatibility (7)Product Recommendation (6)Compatible Modules (1)Connector Cleaning (1)Customization (1)Matching Cables (1)Operating Temperature (1)Zhone Series (1)
Customer Reviews
Write a review
5
stars
4
stars
3
stars
2
stars
1
star
3
0
0
0
0
V***a
United States
December 01, 2023
Communication was excellent and the product was shipped quickly and packaged very well.
Verified Purchase
Helpful 0
Comment 0J***y
United States
March 02, 2023
They work as advertised!
Verified Purchase
Helpful 3
Comment 0L***z
United States
November 21, 2022
The module worked without any problems.
Verified Purchase
Helpful 3
Comment 0See all reviews
Resources
Recently Viewed