The FIP-3102 is a Gigabit Enterprise VoIP Phone. Given to superb Harman speaker and wideband codec G.722 and Opus, HD audio in FIP-3102 lets you enjoy crystal-clear and highly efficient 6-way communication. The 2.3-inch dot matrix screen with backlight brings a clear visual experience. 2 SIP lines can be customized and configured as DSS keys and support external EHS wireless headphones to meet more application scenarios. FIP-3102 supports POE power supply, plug and play through a network cable. Pairing with PBX Server, easy to use, powerful, and reasonably priced, it provides excellent voice communication solutions for enterprises, education, hospitals, government, and other industries.
Click to open expanded view
FIP-3102, Entry-level VoIP Phone with 2.3-Inch Black and White Screen, 2 SIP Accounts, Dual-Port Gigabit Ethernet, PoE
FIP-3102 Entry Level IP Phone with 2 SIP Lines 6-way Local Conference PoE Integrated
Connectivity Solutions
Features
Featured with Harman Speaker, Wideband Codec G.722, and Audio Codec Opus, able to handle a variety of audio applications.
Supports 2 SIP accounts and 6-way conference to achieve efficient business office.
Share the same SIP account, the IP phones in the group will ring at the same time, and the calls will not be missed.
IP phones and PCs can share a line and be flexibly connected to a POE switch, saving wiring costs and sharing power supply and connections with computers.
Manage configuration through web interface, compatible with Asterisk, Broadsoft, 3CX, Metaswitch, Elastix, Avaya and other brands.
LCD Display | 132×64 2.3'' Black and White Screen | 320×240 2.8'' Color LCD | 480x272 4.3'' Color LCD | 1024x600 7'' Color LCD |
SIP Accounts | 2 | 12 | 20 | 20 |
Programmable DSS Keys | 2 | 35 | 45 | 92 |
Audio Conferencing | 6 | 6 | 6 | 10 |
Local Phone Book | 1000 | 1000 | 2000 | 2000 |
Call Logs | 600 | 1000 | 1000 | 1000 |
Wideband Codec | G.722, Opus | G.722, AMR-WB, Opus | G.722, AMR-WB, Opus | G.722, AMR-WB, Opus |
Ethernet Ports | 10/100/1000 Mbps | 10/100/1000 Mbps | 10/100/1000 Mbps | 10/100/1000 Mbps |
Adjustable Angles | 45 °, 50 ° | 45 °, 50 ° | 45 °, 50 ° | 40 °, 50 ° |
IPv6 | — | |||
USB Port | — | USB2.0 | USB2.0 | USB2.0 |
Bluetooth | — | Built-in Bluetooth | Via BT Dongle | Built-in Bluetooth |
WiFi | — | Via WiFi Dongle | Via WiFi Dongle | Built-in WiFi |
PoE | ||||
Wall Mounting |
Videos
FIP-3102 Entry Level IP Phone with 2 SIP Lines 6-way Local Conference PoE Integrated
The FIP-3102 is a Gigabit Enterprise VoIP Phone. Given to superb Harman speaker and wideband codec G.722 and Opus, HD audio in FIP-3102 lets you enjoy crystal-clear and highly efficient 6-way communication. The 2.3-inch dot matrix screen with backlight brings a clear visual experience. 2 SIP lines can be customized and configured as DSS keys and support external EHS wireless headphones to meet more application scenarios. FIP-3102 supports POE power supply, plug and play through a network cable. Pairing with PBX Server, easy to use, powerful, and reasonably priced, it provides excellent voice communication solutions for enterprises, education, hospitals, government, and other industries.
Featured with Harman Speaker, Wideband Codec G.722, and Audio Codec Opus, able to handle a variety of audio applications.
Supports 2 SIP accounts and 6-way conference to achieve efficient business office.
Share the same SIP account, the IP phones in the group will ring at the same time, and the calls will not be missed.
IP phones and PCs can share a line and be flexibly connected to a POE switch, saving wiring costs and sharing power supply and connections with computers.
Manage configuration through web interface, compatible with Asterisk, Broadsoft, 3CX, Metaswitch, Elastix, Avaya and other brands.
LCD Display | 132×64 2.3'' Black and White Screen | 320×240 2.8'' Color LCD | 480x272 4.3'' Color LCD | 1024x600 7'' Color LCD |
SIP Accounts | 2 | 12 | 20 | 20 |
Programmable DSS Keys | 2 | 35 | 45 | 92 |
Audio Conferencing | 6 | 6 | 6 | 10 |
Local Phone Book | 1000 | 1000 | 2000 | 2000 |
Call Logs | 600 | 1000 | 1000 | 1000 |
Wideband Codec | G.722, Opus | G.722, AMR-WB, Opus | G.722, AMR-WB, Opus | G.722, AMR-WB, Opus |
Ethernet Ports | 10/100/1000 Mbps | 10/100/1000 Mbps | 10/100/1000 Mbps | 10/100/1000 Mbps |
Adjustable Angles | 45 °, 50 ° | 45 °, 50 ° | 45 °, 50 ° | 40 °, 50 ° |
IPv6 | — | |||
USB Port | — | USB2.0 | USB2.0 | USB2.0 |
Bluetooth | — | Built-in Bluetooth | Via BT Dongle | Built-in Bluetooth |
WiFi | — | Via WiFi Dongle | Via WiFi Dongle | Built-in WiFi |
PoE | ||||
Wall Mounting |
Questions & Answers
Customer Reviews
Resources
70,21 € (Incl. VAT)