FS Singapore FREE NEXT DAY DELIVERY on Orders Over SGD99
Singapore / S$ SGD
FREE NEXT DAY DELIVERY on Orders Over SGD99

Singapore

Expanding Demand of Data Flow

Compared with traditional large-scale data centers, small and medium-sized data centers are more flexible, reliable, and low-cost in deployment under the premise of ensuring enterprise needs. FS's customized data center interconnection solution can promote enterprises to realize digital transformation faster and thus better adapt to market development.

The solution applies WDM devices, which can significantly reduce the use of bare fibers and costs for operation and maintenance. For key modules such as controller modules and power modules, they support 1+1 backup configuration to guarantee the safety of service transmission and link monitoring. With high performance EDFA, it effectively ensures long range transmission.

M6200-CH2U
FMU-D402160M3
N5860-48SC
M6200-DCM40
M6200-OEO10G
DWDM-SFP10G-80
M6200-25PA
M6200-20BA

Advantages

Full Coverage

  • DWDM Mux Demux multiplex up to 40 channels over one fiber pair which support 400G capacity transmission.

  • M6200-20BA/PA amplifies the multiplexed signal that effectively improves the transmission distance and quality.

Stable Operation

  • 1+1 Dual PSUs improve the reliable transmission of devices effectively.

  • Support the main and backup protection of the management modules to ensure the stable monitoring and management.

Flexible Deployment

  • The flexible, modular 2U chassis delivers better performance in less space.

  • The device modules support hot-swappable, plug-and-play, convenient and fast.

Easy Management

  • Support SNMPV2 and WEB remote unified management.

  • Devices support the optical ports and RJ45 ports for management connection.

Ready to get started?

Have a question about purchasing a solution that you are interested in? Fill in the form and we’ll respond in 1 working day.

First name *

Last name *

Email address *

Details *

0/5000