FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD
FREE SHIPPING on Orders Over US$79

United States

This picture is about S5810-28TS.
This picture is about S5810-28TS.
This picture is about S5810-28TS.
This picture is about S5810-28TS.
This picture is about S5810-28TS.
This picture is about S5810-28TS.
This picture is about S5810-28TS.
This picture is about S5810-28TS.
This picture is about S5810-28TS.
This picture is about S5810-28TS.
This picture is about S5810-28TS.
This picture is about S5810-28TS.
This picture is about S5810-28TS.
This picture is about S5810-28TS.

S5810-28TS, 28-Port Gigabit Ethernet L3 Switch, 24 x Gigabit RJ45, 4 x Combo SFP Ports, with 4 x 10Gb SFP+ Uplinks, PicOS®, Support MLAG, Broadcom Chip

#207061
#207061

PicOS® AmpCon™ Broadcom MLAG PTP PVST

US$1,299.00
FS P/N: S5810-28TS
FS P/N: S5810-28TS
6 Sold
2 Reviews
6 Questions
42 in U.S. Warehouse, Get it by 19 Jun, 2024
604 in Global Warehouse, Get it by 01 Jul, 2024
See more Warehouse
Deliver to New York, 10010
Free Shipping via UPS Ground®
Products and Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange
https://resource.fs.com/mall/generalImg/20240513143507qtr5zi.jpg%24%24%24AmpCon™%E2%84%A2+Management+Platform
AmpCon™ Management Platform
Experience the easiest way to manage your PicOS® network now with AmpCon™ Platform

28-Port Gigabit Ethernet L3 Switch, 24 x Gigabit RJ45, 4 x Combo SFP Ports, with 4 x 10Gb SFP+ Uplinks, PicOS®, Support MLAG, Broadcom Chip


S5810-28TS, a next-gen L3 switch with 4x 10G SFP+ uplink ports. Pre-loaded with PicOS®, equipped with comprehensive SDN features and compatible AmpCon™ Management Platform, providing a more resilient, programmable, and scalable networking operating system (NOS) at a lower TCO.
This switch adopts cutting-edge Broadcom chips to deliver 136 Gbps switching capacity and 102 Mpps forwarding rate. It is packed with redundant hot-swappable power supplies and variable-speed axial fans for superior processing performance and network reliability. It offers advanced features, such as enhanced Layer 3 functionality, simplified management, and diverse multicast protocols. This switch is ideal for various industries including network service providers (ISPs), telecommunications operators, retail, sports & entertainment, manufacturing, and more.

Specifications
Ports
24x 10/100/1000BASE-T RJ45, 4x 1G RJ45/SFP Combo | 4x 1G/10G SFP+
Switch Chip
BCM56342
Switching Capacity
136 Gbps
Operating System
PicOS®
Forwarding Rate
102 Mpps
MAC Address
65,536
SDRAM
1GB
Input Voltage
100V-240V, 50-60Hz
Flash Memory
512MB
Jumbo Frame
9K
MTBF
200,000 Hours
ARP
12,000
Packet Buffer
4MB
Max. Power Consumption
45W
Power Supply
2 (1+1 Redundancy) Hot-swappable
Rack Space
1U
Fan Number
3 (2+1 Redundancy) Built-in
Dimensions (HxWxD)
1.73''x17.32''x11.02'' (44×440×280mm)
Airflow
Left-to-Right
Operating Temperature
0 to 50ºC (32 to 122°F)
IPv4/IPv6 Routes
6,000/3,000
Storage Temperature
-40 to 70ºC (-40 to 158°F)

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Features
PicOS® and AmpCon™ for Multi-Branch Network
PicOS® Delivers More Resilient and Efficient Network Operations

With PicOS®, highly resilient, highly reliable, and programmable networks can be delivered that are leaner and more scalable than their monolithic predecessors.
Try PicOS-V free >

AmpCon™ Automated Life Cycle Management

With AmpCon™'s Push-Button Deployment capability, even non-technical employees can use it to deploy hundreds or thousands of switches at once, which impacts reducing operational expenses.
More about AmpCon™ >

1G Switch with High-speed 10G Uplink
1G SFP ports downlink for access layer, and 10G SFP+ ports for uplinks or virtual stacking to provide flexible network deployment.
BCM56170
Broadcom Chip
136 Gbps
Switching Capacity
102 Mpps
Forwarding Rate
1+1 Hot-Swappable Power Supplies and 2+1 Redundant Fans
The dual power supplies can be replaced without shutting down the system, and the variable-speed fans with left-to-right airflow automatically adjust fan speed to reduce power consumption.
S5810
1+1 Redundant Power Supplies
PSUs can be removed/replaced without shutting down the system
2+1 Smart Fans
Variable-speed fans for superior cooling, noise and power reduction
S5810
RJ45 Ports
24x 1000BASE-T
48x 1000BASE-T
8x 1000BASE-T
(8 combo)
48x 100/1000BASE-T
SFP Ports
4x 1G SFP
(4 combo)
28x 1G SFP
48x 1G SFP
SFP+ Ports
4x 10G SFP+
4x 10G SFP+
4x 10G SFP+
4x 10G SFP+
4x 10G SFP+
PoE Ports
PoE+/PoE
Management Layer
L3
L3
L3
L3
L3
MLAG
yesyesyesyesyes
1+1 Hot-swappable Power Supplies
yesyesyesyesyes
VLAN, QoS, IGMP Snooping
yesyesyesyesyes
Videos
Questions & Answers
Ask a question
All (6)PicOS® (2)AmpCon™ (1)Application (1)Operational Use (1)Product Comparison (1)Solutions (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
2
0
0
0
0

K***n

Luxembourg

April 25, 2024
5.0
PicOS® is an outstanding operating system, and we will definitely choose more PicOS® switches from FS.com!
Verified Purchase
Helpful 0
Comment 0

D***r

Australia

February 24, 2024
5.0
I have been using this product for a while now, and it has worked flawlessly so far. It was easy to install and set up.
Verified Purchase
Helpful 1
Comment 0
See all reviews
Resources
Recently Viewed