FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD
FREE SHIPPING on Orders Over US$79

United States

This picture is about ESFP-34-20N-I.
This picture is about ESFP-34-20N-I.
This picture is about ESFP-34-20N-I.
This picture is about ESFP-34-20N-I.
This picture is about ESFP-34-20N-I.
This picture is about ESFP-34-20N-I.
This picture is about ESFP-34-20N-I.
This picture is about ESFP-34-20N-I.
This picture is about ESFP-34-20N-I.
This picture is about ESFP-34-20N-I.

Generic Compatible EPON ONU SFP 1310nm-TX/1490nm-RX 1.25G-TX/1.25G-RX Class PX20+ 20km DOM Simplex SC/APC SMF Optical Transceiver Module (Industrial)

#159303
#159303

DFB <1.5W 1.25G/1.25G SC/APC

US$17.00
FS P/N: ESFP-34-20N-I
Import Fees Included
FS P/N: ESFP-34-20N-I
59 Sold
2 Reviews
2 Questions
9 in Transit, Get it by 03 Jun, 2024
See more Warehouse
Deliver to New York, 10010
Free Shipping via Fedex International Priority on orders over US$79.00
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

Generic Compatible 1.25G-TX/1.25G-RX EPON ONU Class PX20+ Transceiver Module (SMF, 1310nm-TX/1490nm-RX, 20km, SC/APC, Industrial, DDM)

The Generic compatible 1.25G-TX/1.25G-RX transceiver is specifically designed for Ethernet Passive Optical Network (EPON) system. It integrates bidirectional data transmission over one single-mode optical fiber. The EPON ONU Small Form-factor Pluggable (SFP) transceiver provides 1.25Gbps downstream and 1.25Gbps upstream data rate, reaching a link up to 20km via an SC/APC connector. It can operate at temperatures between -40 to 85°C. Digital diagnostic monitoring (DDM) allows access to real-time operating parameters. It is fully compliant with IEEE802.3ah and RoHS

Specifications
Part Number
ESFP-34-20N-I
Vendor Name
FS
Form Factor
SFP
Max Transmission Distance
20km
Wavelengh
1310nm-TX/1490nm-RX
Data Rate
1.25G-TX/1.25G-RX
Connector
SC/APC
Media
SMF
Transmitter Type
DFB
Receiver Type
PIN-TIA
Tx Power
0~4dBm
Rx Power
-27~-3dBm
Class
PX20+
Max Link Budget
27dB
Receiver Overload
≤-3dBm
Receiver Sensitivity
≥-27dBm
Power Consumption
<1.5W
Extinction Ratio
9dB
Application
FTTx, EPON Access Network
Protocols
IEEE802.3ah
RoHS
Operating Temperature
-40 to 85°C (-40 to 185°F)
DDM/DOM
Support

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Features

Cost-effective EPON Network Solution
EPON network is a high-performance, reliable, and secure transmission solution. EPON network provides high-bandwidth transmission to meet the high flow requirements of end customers.
Tailored Excellence with TO-Can Package

Featuring a TO package, the transceiver has great reliability, airtightness, and heat dissipation performance, suitable for industrial environments.

Point-to-multipoint, Flexible Networking

In this P2MP optical signals transmission mode, different wavelengths are used to send and receive signals between OLT and ONU.

Specifications

Generic Compatible 1.25G-TX/1.25G-RX EPON ONU Class PX20+ Transceiver Module (SMF, 1310nm-TX/1490nm-RX, 20km, SC/APC, Industrial, DDM)

The Generic compatible 1.25G-TX/1.25G-RX transceiver is specifically designed for Ethernet Passive Optical Network (EPON) system. It integrates bidirectional data transmission over one single-mode optical fiber. The EPON ONU Small Form-factor Pluggable (SFP) transceiver provides 1.25Gbps downstream and 1.25Gbps upstream data rate, reaching a link up to 20km via an SC/APC connector. It can operate at temperatures between -40 to 85°C. Digital diagnostic monitoring (DDM) allows access to real-time operating parameters. It is fully compliant with IEEE802.3ah and RoHS

Specifications
Part Number
ESFP-34-20N-I
Vendor Name
FS
Form Factor
SFP
Max Transmission Distance
20km
Wavelengh
1310nm-TX/1490nm-RX
Data Rate
1.25G-TX/1.25G-RX
Connector
SC/APC
Media
SMF
Transmitter Type
DFB
Receiver Type
PIN-TIA
Tx Power
0~4dBm
Rx Power
-27~-3dBm
Class
PX20+
Max Link Budget
27dB
Receiver Overload
≤-3dBm
Receiver Sensitivity
≥-27dBm
Power Consumption
<1.5W
Extinction Ratio
9dB
Application
FTTx, EPON Access Network
Protocols
IEEE802.3ah
RoHS
Operating Temperature
-40 to 85°C (-40 to 185°F)
DDM/DOM
Support

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Cost-effective EPON Network Solution
EPON network is a high-performance, reliable, and secure transmission solution. EPON network provides high-bandwidth transmission to meet the high flow requirements of end customers.
Tailored Excellence with TO-Can Package

Featuring a TO package, the transceiver has great reliability, airtightness, and heat dissipation performance, suitable for industrial environments.

Point-to-multipoint, Flexible Networking

In this P2MP optical signals transmission mode, different wavelengths are used to send and receive signals between OLT and ONU.

Questions & Answers

Customer Reviews

Resources

US$17.00

9 in Transit