FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

Better Security,Better Campus

Nowadays, there are still problems in the campus, such as difficult personnel access management, untimely handling of emergencies, easy intrusion into key areas, and intrusion of criminals.

This solution uses bullet, dome and turret cameras to realize multi-screen monitoring, personnel control, track cruise, video storage and alarm linkage notification functions for classrooms, teaching buildings, and entrances and exits.

Featured Products

IPC305-5M-B

Key Application: Corridor

  • Super HD 5MP Network Camera

  • Smart IR Technology with 164ft Night Vision

  • IP67 Weatherproof & IK10 Vandal Resistant

IPC305-5M-D

Key Application: Classroom

  • Super HD 5MP Network Camera

  • Build-in Mic Support Sound Recording

  • Smart IR Technology with 131ft Night Vision

IPC307ET-2M-W

Key Application: Entrance

  • Face, Body Temperature Detection and Abnormal Temperature Alarm

  • 10,000 Face Capacity and 8,000 Events Capacity

  • 0.2 Seconds Recognition Time; Face Recognition Accuracy Rate>99%

IPC425-4M-P

Key Application: Surrounding

  • 4MP Dome Camera Motorized Varifocal 4.8-120mm Lens

  • Face Capture, Automatic Selection of Best Snapshots

  • IP67 Weatherproof & IK10 Vandal Resistant

NVR304-32C

Key Application: Management Office

  • Support 32 Cameras and up to 12MP Resolution

  • H.265+ Smart Encoding Technology

  • Remote Access via Mobile App, Web Browser and VMS

NVD3510-4K

Key Application: Management Office

  • H.265, H.264, MPEG Video Compression

  • Compatible with Devices Which Support ONVIF

  • Ultra-high Decoding Capability, up to 8 MP on 10 Channels

S3410-24TS-P

Key Application: Management Office

  • Broadcom BCM56150 Chip, Support 4 Units Stacking

  • Support DHCP, Voice VLAN, LACP, ACL, OSPFv3, etc

  • 24x 1G RJ45 Ports, 2x 1G Combo Ports, with 2x 10G Uplinks

S5810-48FS

Key Application: Management Office

  • Broadcom BCM56340 Chip

  • Support up to 8 Units S5810 Series Switch Stacking

  • Support ACL, MPLS, DHCP Server, L2 Multicast Functions

Advantages

Clear Image

  • High definition video of 5MP can pick up more details.

  • Smart image enhancements (WDR/3D DNR) obtain a clearer and smoother picture.

  • Corridor mode can obtain wide viewing angle pictures in a specific corridor scene.

Multi-type Camera

  • Dome and bullet have clear image and support linkage alarm.

  • PTZ camera can provide 360° image with trajectory cruise.

  • The temperature control camera can identify abnormal body temperature in time.

Personnel Control

  • Collect and store face image information through face recognition cameras.

  • Face comparison technology can assist control personnel in and out of hotels.

  • Video playback obtain and match video files based on face comparison information.

Ready to get started?

Have a question about purchasing a solution that you are interested in? Fill in the form and we’ll respond in 1 working day.

First name *

Last name *

Email address *

Details *

0/5000