FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about FS-BOX-V3.
This picture is about FS-BOX-V3.
This picture is about FS-BOX-V3.
This picture is about FS-BOX-V3.
This picture is about FS-BOX-V3.
This picture is about FS-BOX-V3.
This picture is about FS-BOX-V3.
This picture is about FS-BOX-V3.
This picture is about FS-BOX-V3.
This picture is about FS-BOX-V3.
This picture is about FS-BOX-V3.
This picture is about FS-BOX-V3.
This picture is about FS-BOX-V3.
This picture is about FS-BOX-V3.
This picture is about FS-BOX-V3.
This picture is about FS-BOX-V3.
This picture is about FS-BOX-V3.
This picture is about FS-BOX-V3.

FS BOX V3, Multi-Functional Transceiver Tool Kit, Support FS Transceivers & DAC/AOC Cables

Hot #96657
Hot #96657

Multiple Ports Windows & Mac OS 200+ Compatibility Wavelength Tuning

355,81 € (Incl. VAT)
FS P/N: FS-BOX-V3
5.3K Sold
127 Reviews
66 Questions
74 in DE Warehouse, Get it by 19 Jun, 2024
13 in Global Warehouse, Get it by 01 Jul, 2024
843 in Transit, Get it by 10 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
I want one for free
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

Transceiver Tool Kit for FS Transceivers & DAC/AOC Cables


FS BOX V3 only works with FS Transceivers & DAC/AOC Cables. It is designed to achieve multiple functions such as online configuration, diagnosing and troubleshooting, wavelength tuning for tunable transceivers, box pro, and so on. With its instant online platform airmodule.fs.com and a wide range of configuration choices, engineers could configure in a timely and effective way.

Please notice that HPE compatible SFP+/SFP28/XFP/QSFP+/QSFP28 transceivers, all the 40G BiDi transceivers, and the 25G SFP28 Loopback Module are currently not supported by FS Box to reconfigure due to hardware restriction. Any attempt may cause irreversible damage to your transceivers.

Specifications
Part Number
FS-BOX-V3
Supported Form Factors
SFP, SFP+, XFP, SFP28, QSFP+, QSFP28
Supported Operating Systems
Windows (10 or newer), Mac OS (10.13 or newer)
Supported Browsers
Chrome (68 or newer)
Connector
USB Type-C
Input Voltage
5V
Operating Temperature
-10°C~ +60°C
Case Material
6061 Aluminum Alloy & Acrylonitrile Butadiene Styrene
Dimensions (HxWxD)
0.81''x2.87''x5.71'' (20.5x73x145mm)
Weight
164g
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Intelligent Transceiver Tool Kit
Solves the real-time compatibility requirements, upgrade the transceiver firmware (including part number, serial number, etc.) to make it compatible with the upgraded switches.
Multi-Functional FS BOX V3

Massive Vendors, Strict Compatibility Test

• Configure FS Transceiver to work with devices of 200+ vendors
• Each of configure file has been strictly tested by transceivers and brand equipments.

Monitor and Troubleshooting

• Without other devices, just connect to the cloud platform
• Monitor inserted transceiver's voltage, temp, bias current value, TX and RX power

Diagnosing Configuration

• Diagnose configuration file of the FS transceiver
• Reconfigure problematic transceiver

Wavelength Tuning for Tunable DWDM

• Identify whether the inserted transceiver is a tunable transceiver
• Configure channels for transceiver from C19.5 to C60.5 (1561.83-1529.16nm).

Upgraded V3 for Better User Experience
7-12s
Faster Configuration Speed
ABS Plastic Frame
Avoid Scratching Transceivers
164g
Ultralight
20.5x73x145mm
Small Dimension
FS Airmodule Smart Cloud Platform

Online Configuration

Support compatibility configuration, serial number revise, etc.

BOX Pro

Support part name customization and vendor name selection (FS or OEM)

Diagnostics and Troubleshooting

Support voltage, temperature, bias-current, TX and RX power monitoring

Roadmap
Product Updates:August 2018 to 2022
V1 2018

August

BOX V1 Release

Internal Test Only

Windows System Support

V2 2019

January

BOX V2 Release

BOX Officially on Sale

Software FS BOX Update

October

DDM Monitoring Support

December

Mac System Support

V3 2020

April

Support After-sales Configuration

July

BOX V3 Release

V4 2022

September

BOX V4 Release

Brand New Design

Support Bluetooth

Li-ion Batteries

Support QSFP-DD Form Factor

VIEW BOX V4
New BOX
Features FS BOX V3 FS BOX V4
Support SFP/SFP+/SFP28
Support QSFP+/QSFP28
Support DAC/AOC
NEW* Support QSFP-DD
Support XFP
DDM Monitoring
Wavelength Tuning
Bluetooth Communication
Built-in Lithium Battery
FS APP Support(Android & IOS)
Computer Support(Windows & Mac OS)
Suggestion
The BOX you want will look like this
1.

Add offline code change function to get rid of the shackles of connecting mobile phones and computers

Helpful 264
Unhelpful 17
2.

Box has its own screen for direct operation and becomes an independent intelligent device

Helpful 115
Unhelpful 24
3.

Support Linux system and directly link Linux devices

Helpful 222
Unhelpful 14
4.

Dual port design, the target module and the module to be written are inserted into the same upper and lower ports respectively to realize direct replication

Helpful 118
Unhelpful 11
Questions & Answers
Ask a question
All (66)Unanswered Questions (7)FS Box (6)Application (3)Compatibility (2)Product Comparison (2)Chelsio Series (1)HPE Series (1)Intel Series (1)Other Compatibility (1)Product Recommendation (1)Warranty (1)
Customer Reviews
Write a review
(undefined reviews)
4.9
5 stars
4 stars
3 stars
2 stars
1 star
116
10
1
0
0

R***r

Germany

June 11, 2024
5.0
The FS Box makes a high-quality impression. Programming the SFPs is very easy. The configuration is read out when the module is plugged in. The manufacturer, serial number and par number are read out. A link refers to the website where you can get more detailed information about the SFP module and choose between different similar modules and different manufacturers and order them if necessary. The coding of the SFP module can easily be changed to another manufacturer. You can also program many identical modules in one working interval without having to re-enter the configuration. It is also possible to read out the configuration of an SFP module and transfer it to another module. With the help of the FS Box, the costs for modules from other manufacturers can be saved in the event of a switch manufacturer change. This tool is therefore very helpful.
Verified Purchase
Helpful 1
Comment 0

M***a

Poland

June 11, 2024
5.0
Really easy to use. It's a saver - when you're running an AV company and you have various type of devices that use different vendor sfps. Using FS BOX we are able to reprogram transcievers to our needs.
Verified Purchase
Helpful 0
Comment 0

L***r

United States

May 29, 2024
5.0
This product is a time saver big time. It saves hunting for the SFP with the correct vendor support, especially intel as the intel NIC cards do not recognize non-intel SFPs. We have specifically used it to configure for Intel, Dell F10, Fortinet, HP, Mellanox etc.. The only regret is that we didn't get the FS-BOX-V4. Highly recommended purchase to ease your SFPs and QSFP purchasing and deployment

Screenshots of changing configuration from Dell F10 to Alcatel-Lucent
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed