FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about FSBOX-V4.
00:56
This picture is about FSBOX-V4.
This picture is about FSBOX-V4.
This picture is about FSBOX-V4.
This picture is about FSBOX-V4.
This picture is about FSBOX-V4.
This picture is about FSBOX-V4.
This picture is about FSBOX-V4.
This picture is about FSBOX-V4.
This picture is about FSBOX-V4.
This picture is about FSBOX-V4.
This picture is about FSBOX-V4.
This picture is about FSBOX-V4.
This picture is about FSBOX-V4.
This picture is about FSBOX-V4.
This picture is about FSBOX-V4.

FS BOX V4, Multi-Functional Transceiver Tool Kit, Support FS Transceivers & DAC/AOC Cables, Yellow

Hot #141408
Hot #141408

Windows & Mac OS Bluetooth 200+ Compatibility Wavelength Tuning

499,00 € (Excl. VAT)
FS P/N: FSBOX-V4
593,81 € (Incl. VAT)
FS P/N: FSBOX-V4
768 Sold
326 Reviews
11 Questions
31 In DE Warehouse, Get It By Apr 29, 2024
59 In Global Warehouse, Get It By May 8, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
I want one for free
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Features
Videos
Q&A
Reviews
Resources

Transceiver Tool Kit for FS Transceivers & DAC/AOC Cables, Yellow

FS BOX V4 only works with FS Transceivers & DAC/AOC Cables. It is designed to achieve multiple functions such as online configuration, diagnosing and troubleshooting, wavelength tuning for tunable transceivers, box pro, and so on. The FS BOX V4 has a built-in lithium battery and can also support Bluetooth connectivity. With its instant online platform airmodule.fs.com and a wide range of configuration choices, engineers could configure in a timely and effective way.

Please notice that HPE compatible SFP+/SFP28/XFP/QSFP+/QSFP28/QSFP-DD transceivers, all the 40G BiDi transceivers, and 25G SFP28 Loopback Module are currently not supported by FS Box to reconfigure due to hardware restriction. Any attempt may cause irreversible damage to your transceivers.

Specifications
Part Number
FSBOX-V4
Supported Form Factors
SFP, SFP+, SFP28, XFP, QSFP+, QSFP28, QSFP-DD
Supported Operating Systems
Windows (10 or newer), Mac OS (10.13 or newer), Android (5.0 or newer), IOS (11.0 or newer)
Supported Browsers
Chrome (68 or newer)
Connector
USB Type-C
Input Voltage
5V
Color
Yellow
Case Material
Rubber, Polycarbonate 
Dimensions (HxWxD)
1.13''x2.89''x6.30'' (28.7x73.5x160mm)
Weight
0.2Kg
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Features

Intelligent Transceiver Tool Kit
Solves the real-time compatibility requirements, upgrade the transceiver firmware (including part number, serial number, etc.) to make it compatible with the upgraded switches. 
Compatibility Configuration
Support 200+ vendors such as Cisco/ Juniper/ Brocade
New Form Factor
Support SFP / SFP+ / SFP28 / XFP / QSFP+ / QSFP28 / QSFP-DD
Lithium-ion Battery
Support Lithium-ion batteries for independent power supply
Multiple Connection Methods
The FS BOX now supports both USB and Bluetooth connections and can be configured anytime, anywhere.
Wired Connection
Wireless Connection
FS Airmodule Smart Cloud Platform

Online Configuration

Support compatibility configuration, serial number revise, etc.

BOX Pro

Support part name customization and vendor name selection (FS or OEM)

Diagnostics and Troubleshooting

Support voltage, temperature, bias-current, TX and RX power monitoring

Support SFP/SFP+/SFP28
yesyesyes
Support QSFP+/QSFP28
yesyesyes
Support DAC/AOC
yesyesyes
Support QSFP-DD
yesyes
Support XFP
yesyesyes
DDM Monitoring
yesyesyes
Wavelength Tuning
yesyesyes
Bluetooth Communication
yesyes
Built-in Lithium Battery
yesyes
FS APP Support(Android & IOS)
yesyes
Computer Support(Windows & Mac OS)
yesyesyes
Specifications

Transceiver Tool Kit for FS Transceivers & DAC/AOC Cables, Yellow

FS BOX V4 only works with FS Transceivers & DAC/AOC Cables. It is designed to achieve multiple functions such as online configuration, diagnosing and troubleshooting, wavelength tuning for tunable transceivers, box pro, and so on. The FS BOX V4 has a built-in lithium battery and can also support Bluetooth connectivity. With its instant online platform airmodule.fs.com and a wide range of configuration choices, engineers could configure in a timely and effective way.

Please notice that HPE compatible SFP+/SFP28/XFP/QSFP+/QSFP28/QSFP-DD transceivers, all the 40G BiDi transceivers, and 25G SFP28 Loopback Module are currently not supported by FS Box to reconfigure due to hardware restriction. Any attempt may cause irreversible damage to your transceivers.

Specifications
Part Number
FSBOX-V4
Supported Form Factors
SFP, SFP+, SFP28, XFP, QSFP+, QSFP28, QSFP-DD
Supported Operating Systems
Windows (10 or newer), Mac OS (10.13 or newer), Android (5.0 or newer), IOS (11.0 or newer)
Supported Browsers
Chrome (68 or newer)
Connector
USB Type-C
Input Voltage
5V
Color
Yellow
Case Material
Rubber, Polycarbonate 
Dimensions (HxWxD)
1.13''x2.89''x6.30'' (28.7x73.5x160mm)
Weight
0.2Kg
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Intelligent Transceiver Tool Kit
Solves the real-time compatibility requirements, upgrade the transceiver firmware (including part number, serial number, etc.) to make it compatible with the upgraded switches. 
Compatibility Configuration
Support 200+ vendors such as Cisco/ Juniper/ Brocade
New Form Factor
Support SFP / SFP+ / SFP28 / XFP / QSFP+ / QSFP28 / QSFP-DD
Lithium-ion Battery
Support Lithium-ion batteries for independent power supply
Multiple Connection Methods
The FS BOX now supports both USB and Bluetooth connections and can be configured anytime, anywhere.
Wired Connection
Wireless Connection
FS Airmodule Smart Cloud Platform

Online Configuration

Support compatibility configuration, serial number revise, etc.

BOX Pro

Support part name customization and vendor name selection (FS or OEM)

Diagnostics and Troubleshooting

Support voltage, temperature, bias-current, TX and RX power monitoring

Support SFP/SFP+/SFP28
yesyesyes
Support QSFP+/QSFP28
yesyesyes
Support DAC/AOC
yesyesyes
Support QSFP-DD
yesyes
Support XFP
yesyesyes
DDM Monitoring
yesyesyes
Wavelength Tuning
yesyesyes
Bluetooth Communication
yesyes
Built-in Lithium Battery
yesyes
FS APP Support(Android & IOS)
yesyes
Computer Support(Windows & Mac OS)
yesyesyes

Questions & Answers

Customer Reviews

Resources

499,00 € (Excl. VAT)

593,81 € (Incl. VAT)

31 In DE Warehouse
59 In Global Warehouse