FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about AD-LC-LC-SM-SX-FS.
This picture is about AD-LC-LC-SM-SX-FS.
This picture is about AD-LC-LC-SM-SX-FS.
This picture is about AD-LC-LC-SM-SX-FS.
This picture is about AD-LC-LC-SM-SX-FS.
This picture is about AD-LC-LC-SM-SX-FS.
This picture is about AD-LC-LC-SM-SX-FS.
This picture is about AD-LC-LC-SM-SX-FS.
This picture is about AD-LC-LC-SM-SX-FS.
This picture is about AD-LC-LC-SM-SX-FS.
This picture is about AD-LC-LC-SM-SX-FS.
This picture is about AD-LC-LC-SM-SX-FS.

LC/UPC to LC/UPC Simplex OS2 Single Mode Plastic Fiber Optic Adapter/Coupler without Flange (10pcs/Pack)

#76103
#76103

Plastic Zirconia Sleeve ≤0.2dB

9,64 € (Incl. VAT)
FS P/N: AD-LC-LC-SM-SX-FS
5.6K Sold
2 Reviews
7 Questions
34 in DE Warehouse, Get it by 06 Jun, 2024
123 in Global Warehouse, Get it by 17 Jun, 2024
46 in Transit, Get it by 07 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Features
Q&A
Reviews
Resources

LC/UPC to LC/UPC Single Mode Simplex Fiber Adapter, 0.2dB Insertion Loss

A fiber optic adapter, sometimes also called a coupler, is a small device designed to terminate or link the fiber optic cables or fiber optic connectors between two fiber optic lines.

By linking two connectors precisely, fiber optic adapters allow the light sources to be transmitted at most and lower the loss as much as possible. At the same time, fiber optic adapters have the merits of low insertion loss, good interchangeability and reproducibility. FS supplies a wide range of mating sleeves and hybrid adapters, including special male to female hybrid fiber optic adapters.

Specifications
Connector Type
LC-LC
Body Style
Simplex
Polish Type
UPC
Fiber Mode
OS2 9/125μm
Insertion Loss
≤0.2dB
Durability
1000 times
Mounting Type
Reduced flanged
Alignment Sleeve Material
Ceramic
Color
Blue
Flammability Rate
UL 94V-0
Package Quantity
10
RoHS Compliancy Status
Compliant
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Extending Fiber Connection with Adapters
With high-precision components and tool-less design, the adapters allow two devices to communicate from a distance through a direct connection with the fiber optic line.
Protective Dust Cap
Prevent the adapter from dust and keep it clean
High-precision Ceramic Sleeve
Ensure the maximum connection between fiber jumpers
Connector Type
LC/UPC
LC/UPC
LC/UPC
LC/UPC
LC/UPC
LC/UPC
Body Style
Simplex
Duplex
Duplex
Duplex
Duplex
Quad
Fiber Mode
SM OS2
SM OS2
SM OS2
SM OS2
SM OS2
SM OS2
Insertion Loss
≤0.2dB
≤0.2dB
≤0.2dB
≤0.2dB
≤0.2dB
≤0.2dB
Durability
1000 times
1000 times
1000 times
1000 times
1000 times
1000 times
Alignment Sleeve Material
Ceramic
Ceramic
Ceramic
Ceramic
Ceramic
Ceramic
Flammability Rate
UL 94V-0
UL 94V-0
UL 94V-0
UL 94V-0
UL 94V-0
UL 94V-0
Package Quantity
10pcs
10pcs
10pcs
1pcs
1pcs
1pcs
Flange
yes
yes
Stainless Steel Clip
yesyes
yes
Compatible with FHD Multimedia Panel
yes
Specifications

LC/UPC to LC/UPC Single Mode Simplex Fiber Adapter, 0.2dB Insertion Loss

A fiber optic adapter, sometimes also called a coupler, is a small device designed to terminate or link the fiber optic cables or fiber optic connectors between two fiber optic lines.

By linking two connectors precisely, fiber optic adapters allow the light sources to be transmitted at most and lower the loss as much as possible. At the same time, fiber optic adapters have the merits of low insertion loss, good interchangeability and reproducibility. FS supplies a wide range of mating sleeves and hybrid adapters, including special male to female hybrid fiber optic adapters.

Specifications
Connector Type
LC-LC
Body Style
Simplex
Polish Type
UPC
Fiber Mode
OS2 9/125μm
Insertion Loss
≤0.2dB
Durability
1000 times
Mounting Type
Reduced flanged
Alignment Sleeve Material
Ceramic
Color
Blue
Flammability Rate
UL 94V-0
Package Quantity
10
RoHS Compliancy Status
Compliant
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Extending Fiber Connection with Adapters
With high-precision components and tool-less design, the adapters allow two devices to communicate from a distance through a direct connection with the fiber optic line.
Protective Dust Cap
Prevent the adapter from dust and keep it clean
High-precision Ceramic Sleeve
Ensure the maximum connection between fiber jumpers
Connector Type
LC/UPC
LC/UPC
LC/UPC
LC/UPC
LC/UPC
LC/UPC
Body Style
Simplex
Duplex
Duplex
Duplex
Duplex
Quad
Fiber Mode
SM OS2
SM OS2
SM OS2
SM OS2
SM OS2
SM OS2
Insertion Loss
≤0.2dB
≤0.2dB
≤0.2dB
≤0.2dB
≤0.2dB
≤0.2dB
Durability
1000 times
1000 times
1000 times
1000 times
1000 times
1000 times
Alignment Sleeve Material
Ceramic
Ceramic
Ceramic
Ceramic
Ceramic
Ceramic
Flammability Rate
UL 94V-0
UL 94V-0
UL 94V-0
UL 94V-0
UL 94V-0
UL 94V-0
Package Quantity
10pcs
10pcs
10pcs
1pcs
1pcs
1pcs
Flange
yes
yes
Stainless Steel Clip
yesyes
yes
Compatible with FHD Multimedia Panel
yes

Questions & Answers

Customer Reviews

Resources

9,64 € (Incl. VAT)

34 in DE Warehouse
123 in Global Warehouse