FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about FS-SOA.
This picture is about FS-SOA.
This picture is about FS-SOA.
This picture is about FS-SOA.
This picture is about FS-SOA.
This picture is about FS-SOA.
This picture is about FS-SOA.
This picture is about FS-SOA.
This picture is about FS-SOA.
This picture is about FS-SOA.
This picture is about FS-SOA.
This picture is about FS-SOA.

Customized 1310nm Semiconductor Optical Amplifier (SOA)

#69350
#69350

AGC/APC Max Output Power ≤8dBm

4.275,03 € (Incl. VAT)
FS P/N: FS-SOA
274 Sold
7 Reviews
9 Questions
Operation Mode:
AGC
Gain:
10dB
Input Power:
-15dBm~+6dBm
Saturated Output Power:
8dBm
Connector:
LC/UPC
Housing:
Pluggable Module
Pre-order, Ship by 14 Jun, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Solution Design
2-Year Warranty
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

1310nm Semiconductor Optical Amplifier

Design of SOA optical fiber amplifier for signal amplification with 1310 wavelength band, the transparent transmission protocol, suitable for high speed signal amplification etc. The stability SOA Pump optical laser and unique AGC (automatic gain control) or APC (automatic power control) circuit are employed in it as the key component to ensure the high stability and reliability of output power.


FMT Series provides cost-effective and flexible WDM solutions. It has a variety of optical layer boards and provides excellent optical performance, and can be applied to DWDM dual-fiber/DWDM single-fiber/optical cable monitoring systems, to meet the diverse needs of scenarios.

Specifications
Operating Wavelength
1290-1330nm
Saturated Output Power
8dBm
Input Power
-15~+6dBm
Low Noise Figure
6~8dB
Power Supply
Single/Dual power
High Stability and Reliability
MTBF >150000 hours
Network Management
SNMP, Monitor Oline
Network Management Interface
Ethernet
Operation Temperature
-5 to 60°C (23 to 140°F)
Storage Temperature
-40 to 80°C (-40 to 176°F)
Chassis Type
1U, 2U, 4U
Housing
Pluggable Module/1U 19'' rack mount

Product Spotlights

Various Management Types
Simple Operation
Differentiated Customization
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Scenario 1
View products
Scenario 2
View products

Features

1310nm Semiconductor Optical Amplifier

SOA amplifier is designed for signal amplification with 1310 wavelength. Wide bandwidth, low noise figure, and unique AGC or APC mode to ensure the high stability and reliability of output power.

Electrical Pump for 1310nm Optical Amplification

When the optical signal travels through the active region, it causes electrons to lose energy in the form of photons and get back to the ground state thus amplifying the optical signal.

All-in-One Multi-Service Transport System

SOA Module, OEO, EDFA, and other traffic units are fully integrated into FMT 1U/2U/4U Managed Chassis, which meets market demands for rack space savings and efficient power consumption.

500Gbps DWDM Network Service by SOA Amplifier

SOA, implemented in the 1310nm multiplexer port is amplifying the 1310nm spectrum. It can be used in the10G/100G system and is suitable for system design conveniently.

Specifications

1310nm Semiconductor Optical Amplifier

Design of SOA optical fiber amplifier for signal amplification with 1310 wavelength band, the transparent transmission protocol, suitable for high speed signal amplification etc. The stability SOA Pump optical laser and unique AGC (automatic gain control) or APC (automatic power control) circuit are employed in it as the key component to ensure the high stability and reliability of output power.


FMT Series provides cost-effective and flexible WDM solutions. It has a variety of optical layer boards and provides excellent optical performance, and can be applied to DWDM dual-fiber/DWDM single-fiber/optical cable monitoring systems, to meet the diverse needs of scenarios.

Specifications
Operating Wavelength
1290-1330nm
Saturated Output Power
8dBm
Input Power
-15~+6dBm
Low Noise Figure
6~8dB
Power Supply
Single/Dual power
High Stability and Reliability
MTBF >150000 hours
Network Management
SNMP, Monitor Oline
Network Management Interface
Ethernet
Operation Temperature
-5 to 60°C (23 to 140°F)
Storage Temperature
-40 to 80°C (-40 to 176°F)
Chassis Type
1U, 2U, 4U
Housing
Pluggable Module/1U 19'' rack mount

Product Spotlights

Various Management Types
Simple Operation
Differentiated Customization
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Scenario 1
View products
Scenario 2
View products
Features
1310nm Semiconductor Optical Amplifier

SOA amplifier is designed for signal amplification with 1310 wavelength. Wide bandwidth, low noise figure, and unique AGC or APC mode to ensure the high stability and reliability of output power.

Electrical Pump for 1310nm Optical Amplification

When the optical signal travels through the active region, it causes electrons to lose energy in the form of photons and get back to the ground state thus amplifying the optical signal.

All-in-One Multi-Service Transport System

SOA Module, OEO, EDFA, and other traffic units are fully integrated into FMT 1U/2U/4U Managed Chassis, which meets market demands for rack space savings and efficient power consumption.

500Gbps DWDM Network Service by SOA Amplifier

SOA, implemented in the 1310nm multiplexer port is amplifying the 1310nm spectrum. It can be used in the10G/100G system and is suitable for system design conveniently.

Questions & Answers

Customer Reviews

Resources

3.592,46 € (Excl. VAT)

4.275,03 € (Incl. VAT)

Pre-order