The Brocade-compatible SFP transceiver provides up to 20km of 1000Base-BX throughput over single-mode fiber (SMF) using 1310nm-TX/1490nm-RX wavelengths via LC simplex connectors. This bi-directional unit must be used with another transceiver or network equipment of complementary wavelengths. It provides 1000BASE Ethernet connectivity options for Fast Ethernet, Telecom and Data Centers.
![Brocade E1MG-BXU-20 Compatible SFP 1000BASE-BX-U BiDi 1310nm-TX/1490nm-RX 20km DOM Simplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-GE-BX.](https://resource.fs.com/mall/mainImg/20220915144136o4tswp.jpg)
Click to open expanded view
![Brocade E1MG-BXU-20 Compatible SFP 1000BASE-BX-U BiDi 1310nm-TX/1490nm-RX 20km DOM Simplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-GE-BX.](https://resource.fs.com/images/20221104175312lblb2u.jpg)
![Brocade E1MG-BXU-20 Compatible SFP 1000BASE-BX-U BiDi 1310nm-TX/1490nm-RX 20km DOM Simplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-GE-BX.](https://resource.fs.com/mall/mainImg/60x60/20220915144136o4tswp.jpg)
![Brocade E1MG-BXU-20 Compatible SFP 1000BASE-BX-U BiDi 1310nm-TX/1490nm-RX 20km DOM Simplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-GE-BX.](https://resource.fs.com/mall/mainImg/60x60/20220915144134qkscri.jpg)
![Brocade E1MG-BXU-20 Compatible SFP 1000BASE-BX-U BiDi 1310nm-TX/1490nm-RX 20km DOM Simplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-GE-BX.](https://resource.fs.com/mall/products/60x60/39178.C.jpg)
![Brocade E1MG-BXU-20 Compatible SFP 1000BASE-BX-U BiDi 1310nm-TX/1490nm-RX 20km DOM Simplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-GE-BX.](https://resource.fs.com/mall/products/60x60/39178.D.jpg)
![Brocade E1MG-BXU-20 Compatible SFP 1000BASE-BX-U BiDi 1310nm-TX/1490nm-RX 20km DOM Simplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-GE-BX.](https://resource.fs.com/mall/products/60x60/39178.E.jpg)
Brocade E1MG-BXU-20 Compatible SFP 1000BASE-BX-U BiDi 1310nm-TX/1490nm-RX 20km DOM Simplex LC/UPC SMF Optical Transceiver Module
#39178
#39178
11,90 € (Incl. VAT)
FS P/N: SFP-GE-BX
8.6K Sold
140 Reviews
13 Questions
Transceiver Models:
1136 in DE Warehouse, Get it by 19 Jun, 2024
552 in Global Warehouse, Get it by 02 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Free Product Trial
5-Year Warranty
30-Day Returns
30-Day Exchange
Brocade E1MG-BXU-20 Compatible 1000BASE-BX SFP Transceiver Module (SMF, 1310nm-TX/1490nm-RX, 20km, LC , DOM)
Specifications
Brocade Compatible
E1MG-BXU-20
Vendor Name
FS
Form Factor
SFP
Max Data Rate
1000Mbps
Wavelength
1310nm-TX/1490nm-RX
Max Cable Distance
20km
Connector
Simplex LC
Optical Components
FP BiDi
Media
SMF
DOM Support
Yes
TX Power
-9~-3dBm
Receiver Sensitivity
<-20dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
Fast Ethernet, Gigabit Fibre Channel, MSA Compliant
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
1G Connectivity for Data Center
Featured with low power consumption, the BIDI SFP transceivers provides a cost-efficient solution via using a single-fiber solution for Gigabit Ethernet applications.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
![](https://resource.fs.com/mall/fs_scene_images/20211111/1636624558618ce8ae6f85d5.64354971.jpeg.webp)
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Videos
Questions & Answers
Ask a question
All (13)Other Compatibility (2)Application (1)Conventional vs BIDI (1)HPE Series (1)Matched Attenuator (1)Matching Cables (1)Matching Transceivers (1)Mikrotik Series (1)Wavelength (1)Work with DWDM Mux (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
121
10
8
0
1
J***s
Netherlands
April 23, 2024
Works like a charm in a Ubiquiti UDW in combination with a KPN internet connection. Simple installation, no extra drivers needed. Setup of the ubiquity SFP WAN port, just make sure to setup 1GBPS FDX as fixed (not auto).
Verified Purchase
Helpful 0
Comment 0M***k
Netherlands
September 14, 2023
Great module.
Works perfect with KPN fiber and Ubiquiti USG4 pro.
Fast delivery.
Works perfect with KPN fiber and Ubiquiti USG4 pro.
Fast delivery.
Verified Purchase
Helpful 0
Comment 0T***r
Netherlands
August 13, 2023
Recieved faster the expected. Working great in UDM pro with KPN (Netherlands) (Only need to set SFX speed to 1GB instead of auto in the UDM). Nice updates of order status. Added to favorit suplieers..
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed