FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about AT-M-MU.
This picture is about AT-M-MU.
This picture is about AT-M-MU.
This picture is about AT-M-MU.
This picture is about AT-M-MU.
This picture is about AT-M-MU.
This picture is about AT-M-MU.
This picture is about AT-M-MU.
This picture is about AT-M-MU.
This picture is about AT-M-MU.
This picture is about AT-M-MU.
This picture is about AT-M-MU.

Customized MU/UPC Singlemode Fixed Fiber Optic Attenuator, Male-Female, 1~25dB Optional

#35130
#35130

Male to Female 1260-1620nm 1-25dB

15,47 € (Incl. VAT)
FS P/N: AT-M-MU
987 Sold
2 Reviews
10 Questions
Attenuation:
1dB
Pre-order, Ship by 28 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
Solution Design
1-Year Warranty

MU/UPC Male to Female Singlemode Fiber Attenuator, Fixed Type

As optical passive devices, FS attenuators are mainly used in fiber optic to debug optical power performance & optical instrument calibration correction & fiber signal attenuation to ensure the optical power in a stable and desired level in the link without any changes on its original transmission wave.

Please note: E2000 is an LSH connector with a dust-proof cover.

Specifications
Fiber Connector
MU/UPC
Ferrule Type
Zirconia Ceramic
Connector Gender
Fixed Male to Female
Transfer Mode
Singlemode
Attenuation
1~25dB
Operating Wavelength(nm)
1260~1620(SM)
Attenuation Accuracy
1-5dB ±0.5, 6-10dB ±0.7, >10dB ±1.0
Return Loss
≥50dB
Polarization Dependent Loss
≤0.2dB
Max Optical Input Power
200mW
Humidity
95%RH
Operating Temperature Range
-40 to 80°C (-40 to 176°F)
Storage Temperature Range
-40 to 85°C (-40 to 185°F)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Fixed Customized Singlemode Fiber Optic Attenuator

The Optical attenuator has precise attenuation values, low PDL, low insertion loss and fine reflection polishing.

Stable Attenuation

Imported attenuating fiber, ensures a fixed attenuation in the link.

Fast Connection

Male-female port, easily to connect patch cables and other equipment.

Permanent Protection

Durable plastic shell, well protect the core insert from damage.

Flexible Case for Easy Portability

Accurate size armed with elegant dust cap, better ensure handy installation.

No-Damage Delivery

Professional designed 10-pack bag minimizes the collision in transit for no-damage delivery.

Attenuator Application


Optical attenuator is widely used in CWDM&

DWDM, CATV systems, data center networks, test equipment and other high power applications.

Questions & Answers
Ask a question
All (10)Product Recommendation (3)Customization (2)Application (1)Length (1)Matching Product (1)Test Report (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
2
0
0
0
0

K***p

New Zealand

December 18, 2018
5.0
Standard attenuators, nothing specail but that's good enough.
Verified Purchase
Helpful 0
Comment 0

C***e

United Kingdom

November 20, 2018
5.0
This little attenuator is used in many places. Nice products and services
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed