Free delivery on orders over EUR 79 (Excl. VAT)
Germany
Home
Fiber Optic Attenuators
Fiber Optic Attenuators
11 Results
Sort by:
Sort by: Popularity
LC/UPC Single Mode Fixed Attenuators, 5dB (10 PCS/Pack)
Hot
1dB2dB3dB7dB10dB12dB15dB+NaN

LC/UPC Single Mode Fixed Attenuators, 5dB (10 PCS/Pack)

Male to Female | 1260-1620nm | Material-ion Doped Fiber | Precision Polishing
38,08 € (Incl. VAT)
Customized LC/SC/FC/ST/LSH Single Mode Fixed Attenuator

Customized LC/SC/FC/ST/LSH Single Mode Fixed Attenuator

Female to Female | 1260-1620nm | 2/3/5/7/10/15dB
2,50 € (Incl. VAT)
Customized ST Single Mode Fixed Attenuator

Customized ST Single Mode Fixed Attenuator

Male to Female | 1260nm-1620nm | 1-25dB
9,40 € (Incl. VAT)
SC/APC Single Mode Fixed Attenuators, 3dB (10 PCS/Pack)
5dB10dB+NaN

SC/APC Single Mode Fixed Attenuators, 3dB (10 PCS/Pack)

Male to Female | 1260-1620nm | Material-ion Doped Fiber | Precision Polishing
59,50 € (Incl. VAT)
Customized LC/SC/FC/ST Single Mode/Multimode Variable Attenuator

Customized LC/SC/FC/ST Single Mode/Multimode Variable Attenuator

1310-1550nm(SM)/850-1300nm(MM) | 0-60dB
140,42 € (Incl. VAT)
SC/UPC Single Mode Fixed Attenuators, 3dB (10 PCS/Pack)
5dB10dB+NaN

SC/UPC Single Mode Fixed Attenuators, 3dB (10 PCS/Pack)

Male to Female | 1260-1620nm | Material-ion Doped Fiber | Precision Polishing
53,55 € (Incl. VAT)
Customized MU/UPC Single Mode Fixed Attenuator

Customized MU/UPC Single Mode Fixed Attenuator

Male to Female | 1260-1620nm | 1-25dB
15,47 € (Incl. VAT)
LC to LC UPC Simplex OS2 Fiber Optic Testing Cable with 10 dB Attenuator
15dB+NaN

LC to LC UPC Simplex OS2 Fiber Optic Testing Cable with 10 dB Attenuator

1310/1550nm | Material-ion Doped Fiber | Precision Polishing
21,42 € (Incl. VAT)
Customized LC/SC/FC/ST MEMS Variable Attenuator

Customized LC/SC/FC/ST MEMS Variable Attenuator

1525-1570nm/1570-1610nm | 1-40dB
197,54 € (Incl. VAT)
SC/FC/ST-UPC Single Mode Handheld Variable Attenuator, 0.05dB

SC/FC/ST-UPC Single Mode Handheld Variable Attenuator, 0.05dB

1260-1650nm | Measurement Range: 2.5-60dB
879,41 € (Incl. VAT)
Home
Fiber Optic Attenuators
Fiber Optic Attenuators
Stock Status
Attenuator Type
Connector Type
Filter
11 Results
Sort by:
Sort by: Popularity
LC/UPC Single Mode Fixed Attenuators, 5dB (10 PCS/Pack)
Hot

LC/UPC Single Mode Fixed Attenuators, 5dB (10 PCS/Pack)

Male to Female | 1260-1620nm | Material-ion Doped Fiber | Precision Polishing
38,08 € (Incl. VAT)
Customized LC/SC/FC/ST/LSH Single Mode Fixed Attenuator

Customized LC/SC/FC/ST/LSH Single Mode Fixed Attenuator

Female to Female | 1260-1620nm | 2/3/5/7/10/15dB
2,50 € (Incl. VAT)
Customized ST Single Mode Fixed Attenuator

Customized ST Single Mode Fixed Attenuator

Male to Female | 1260nm-1620nm | 1-25dB
9,40 € (Incl. VAT)
SC/APC Single Mode Fixed Attenuators, 3dB (10 PCS/Pack)

SC/APC Single Mode Fixed Attenuators, 3dB (10 PCS/Pack)

Male to Female | 1260-1620nm | Material-ion Doped Fiber | Precision Polishing
59,50 € (Incl. VAT)
Customized LC/SC/FC/ST Single Mode/Multimode Variable Attenuator

Customized LC/SC/FC/ST Single Mode/Multimode Variable Attenuator

1310-1550nm(SM)/850-1300nm(MM) | 0-60dB
140,42 € (Incl. VAT)
SC/UPC Single Mode Fixed Attenuators, 3dB (10 PCS/Pack)

SC/UPC Single Mode Fixed Attenuators, 3dB (10 PCS/Pack)

Male to Female | 1260-1620nm | Material-ion Doped Fiber | Precision Polishing
53,55 € (Incl. VAT)
Customized MU/UPC Single Mode Fixed Attenuator

Customized MU/UPC Single Mode Fixed Attenuator

Male to Female | 1260-1620nm | 1-25dB
15,47 € (Incl. VAT)
LC to LC UPC Simplex OS2 Fiber Optic Testing Cable with 10 dB Attenuator

LC to LC UPC Simplex OS2 Fiber Optic Testing Cable with 10 dB Attenuator

1310/1550nm | Material-ion Doped Fiber | Precision Polishing
21,42 € (Incl. VAT)
Customized LC/SC/FC/ST MEMS Variable Attenuator

Customized LC/SC/FC/ST MEMS Variable Attenuator

1525-1570nm/1570-1610nm | 1-40dB
197,54 € (Incl. VAT)
SC/FC/ST-UPC Single Mode Handheld Variable Attenuator, 0.05dB

SC/FC/ST-UPC Single Mode Handheld Variable Attenuator, 0.05dB

1260-1650nm | Measurement Range: 2.5-60dB
879,41 € (Incl. VAT)