The AP-N-MNT-A is a professional mount bracket kit for mounting access points (AP) on a T-shaped keel of ceiling, providing for the ideal combination of aesthetics and wireless coverage.
![AP-N-MNT-A Indoor AP Mount Bracket Kit (Single) Type A: T-Shaped Keel, Flat 19/32, 15/16, 1-1/2 This picture is about -.](https://resource.fs.com/mall/mainImg/202311031521273rdpgi.jpg)
Click to open expanded view
![AP-N-MNT-A Indoor AP Mount Bracket Kit (Single) Type A: T-Shaped Keel, Flat 19/32, 15/16, 1-1/2 This picture is about -.](https://resource.fs.com/mall/mainImg/60x60/202311031521273rdpgi.jpg)
![AP-N-MNT-A Indoor AP Mount Bracket Kit (Single) Type A: T-Shaped Keel, Flat 19/32, 15/16, 1-1/2 This picture is about -.](https://resource.fs.com/mall/mainImg/60x60/20231103152114ul8j2r.jpg)
![AP-N-MNT-A Indoor AP Mount Bracket Kit (Single) Type A: T-Shaped Keel, Flat 19/32, 15/16, 1-1/2 This picture is about -.](https://resource.fs.com/mall/mainImg/60x60/20231103152120efyfms.jpg)
![AP-N-MNT-A Indoor AP Mount Bracket Kit (Single) Type A: T-Shaped Keel, Flat 19/32, 15/16, 1-1/2 This picture is about -.](https://resource.fs.com/mall/mainImg/60x60/20231103152124e0ck5b.jpg)
![AP-N-MNT-A Indoor AP Mount Bracket Kit (Single) Type A: T-Shaped Keel, Flat 19/32, 15/16, 1-1/2 This picture is about -.](https://resource.fs.com/mall/mainImg/60x60/20231103152133ug0j2a.jpg)
![AP-N-MNT-A Indoor AP Mount Bracket Kit (Single) Type A: T-Shaped Keel, Flat 19/32, 15/16, 1-1/2 This picture is about AP-N-MNT-A 主多图.](https://resource.fs.com/mall/mainImg/60x60/20231130180035octgha.jpg)
AP-N-MNT-A Indoor AP Mount Bracket Kit (Single) Type A: T-Shaped Keel, Flat 19/32, 15/16, 1-1/2
#191250
#191250
9,40 € (Incl. VAT)
FS P/N: AP-N-MNT-A
22 Sold
0 Review
3 Questions
175 in Global Warehouse, Get it by 01 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
1-Year Warranty
30-Day Returns
30-Day Exchange
AP-N-MNT-A Indoor AP Mount Bracket Kit (Single) Type A: T-Shaped Keel, Flat 19/32, 15/16, 1-1/2
Specifications
Application
T-shaped keel ceiling installation for indoor access points
Dimensions
66×78.2×8mm
Supported Device Models
AP-N505, AP-N515, AP-N635, AP-W6D2400C, AP-W6T6817C
Material
SGCC
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Your Installation Needs Met with Perfection
Support T-shaped keel ceiling installation, ensuring a solid and stable connection.
SGCC Material Design You Can Trust
Built with selected high quality SGCC, it's rust-proof and corrosion-resistant, ensuring the best experience and longevity.
Compatible with Wi-Fi 6 Indoor APs
Tailored to FS Wi-Fi 6 indoor access points to fulfill diverse installation with precision.
![](https://resource.fs.com/mall/fs_scene_images/20240420121050qfgsjr.jpg)
Further Details are Avaliable
Consists of 1 bracket, 1 slider and 16 screws, easy as a breeze to install.
Questions & Answers
Ask a question
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed