This TF blue card is suitable for event recording scenarios such as dash cameras. It features high compatibility and long term stability, supports health monitoring, and provides continuous and reliable storage.
Click to open expanded view
MSD-X128G, Blue micro SD (TF) Card 128GB
#174121
#174121
22,61 € (Incl. VAT)
FS P/N: MSD-X128G
23 Sold
2 Reviews
5 Questions
15 in DE Warehouse, Get it by 21 Jun, 2024
939 in Global Warehouse, Get it by 02 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
MSD-X128G, Blue micro SD (TF) Card 128GB
Specifications
Description
128G TF Blue Card
Capacity
128GB
Storage Media
TLC
Speed Class
C10/U1/V10/A1
Max Read Speed
90MB/s
Max Write Speed
65MB/s
File System
exFAT
Operating Temperature
0 to 70°C (32 to 158°F)
Storage Temperature
-25°C to 85°C (-13°F to 185°F)
Dimension
0.43" x0.59" x0.04" (11x15x1mm)
Weight
0.33g Max
Voltage
2.7~3.6V
Resting Current
250uA~500uA
Working Current
250mA~300mA
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Features
High-speed Reading, Stable Transmission, Designed for Security Systems
The 128G micro-SD memory card offers higher reading speed when storing and processing data, and guarantee security and stability.
Speed Class
C10/U1/V10/A1
Max Read Speed
90MB/s
Max Write Speed
65MB/s
Continuous Recording
24/7 Storage
Health Monitoring
Support
Large Capacity to Meet the Needs of Multiple Scenarios
It adopts exFAT format, which can replace FAT32, is suitable for storing large-capacity files, and can be used universally on Mac and Windows operating systems.
High Compatibility, Ideal for Front Cameras
Questions & Answers
Ask a question
All (5)Application (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
2
0
0
0
0
B***k
Germany
January 12, 2023
I bought two 128gb cards and both work fine. On anything from gaming devices to tablets to cameras and so on. Transfer speeds are there in both read and write. No reliability issues at all. I've had no issues with data loss in mounting/unmounting. And they've been holding up so far.
Verified Purchase
Helpful 3
Comment 0V***a
United States
January 08, 2023
I’m able to place multiple cards in my camera for added storage during a shoot. My camera has had issues with not writing to the card fast enough before, which can make for a very frustrating shoot. The process speed on this card is great, I normally take photos in raw, and I never have to wait to review the photos or videos on site. I’ve been using this card for about two months now, and it has yet to give me any issues when transferring my photos or videos after a job to my computer or a storage drive! Hope this helps someone!
Verified Purchase
Helpful 3
Comment 0See all reviews
Resources
Recently Viewed